• Detailed information about your individual product
  • CAD data and documentation for your configuration
  • Option to directly request a quotation or place an order
Configure product now
Your benefits

Take advantage of the range of variants
as the compact parallel-shaft gearmotors offer you a broad power range and a maximum degree of flexibility.

Save on assembly space
as with parallel-shaft gearmotors you optimize the space requirements which opens up a completely new range of implementation options.

Helical gear units R..DR.. Helical-bevel gearmotors K..DR.. Helical-worm gearmotors S..DR.. Right-angle gearmotors W..DR. Drives for agitators and mixing plants MOVIGEAR® classic drive unit MGF..- DSM drive unit with MOVITRAC® LTP-B

High-torque drive: Parallel-shaft helical gear unit and performance-optimized AC motor

Space-optimized drive solutions are sought by you specifically in conveyor and process engineering. This is because your system architecture often only offers limited space for drive technology.

We offer you our parallel-shaft gearmotors of the series F..DR... for these applications. Use this structural advantage and benefit from the remarkably slim design of our parallel-shaft gearmotors F..DR...

Thanks to our modular concept, which allows for combining gear units and motors as needed, we can easily meet individual and application-specific requirements and in this way implement optimal solutions for you.

A high degree of flexibility is offered to you by the parallel-shaft gearmotors of the series F..DR.. and by the solid or hollow shaft design options in this series. Our entire spectrum of AC asynchronous motors is available to you when selecting the motor.

In this way, you combine space-saving design with force, dynamics and reliability for a powerful parallel-shaft gearmotor.

Save time and money

By opting for one of our gearmotors, you are already saving time and money with this selection and project planning. This is because our modular system enables a multitude of combination options for gear units and motors. You can therefore reduce operating costs, count on a long service life and benefit from simplified maintenance that is characteristic of our brand.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

for control cabinet installations for wall mounting TorqLOC® hollow shaft mounting system Adapters Extended Warranty Surface and corrosion protection Lubricants Encoder systems /DUE diagnostic unit option Premium Sine Seal oil seal Other additional features
Just a few clicks to a product recommendation for control cabinet installations for wall mounting

Parallel-shaft helical gear units

  • Slim design for limited installation space
  • Also available with reduced backlash
  • Available variants:
    • Foot- or flange-mounted
    • B5 or B14 flange-mounted
    • Solid or hollow shaft
    • Hollow shaft with keyed connection, shrink disk, splined hollow shaft, or TorqLOC®
More on F series parallel-shaft helical gear units

AC motors

Combine the parallel-shaft helical gear unit with our AC motors:

DR.. series

Design Efficiency class Number of poles Power
kW
DRS.. IE1 Standard Efficiency 2-,4- or 6-pole 0.18 – 225
DRE.. IE2 High Efficiency 2-,4- or 6-pole 0.25 – 225
DRN.. IE3 Premium Efficiency 4-pole 0.75 – 200
DRP.. IE3 Premium Efficiency 2-,4- or 6-pole 0.37 – 160
DRU.. IE4 Super Premium Efficiency 4-pole 0.18 – 3
More on DR.. series AC motors

DR…J series (Line Start Permanent Magnet Motor)

Design Efficiency class Power
kW
DRE..J IE2 High Efficiency 0.37 – 4.0
DRP..J IE3 Premium Efficiency 0.37 – 4.0
DRU..J IE4 Super Premium Efficiency 0.18 –3.0
More on DR…J series AC motors

Parallel-shaft helical geared motors of series F

with 4-pole DR63 motor:

Gear unit Motor
Gear unit size Mamax Gear unit
Nm
Size Power
kW
27 130 63S4 – 63L4 0.12 – 0.25
37 200 63S4 – 63L4 0.12 – 0.25
47 400 63S4 – 63L4 0.12 – 0.25
57 600 63S4 – 63L4 0.12 – 0.25
657 820 63S4 – 63L4 0.12 – 0.25
77 1500 63S4 – 63L4 0.12 – 0.25
87 3000 – –
97 4300 – –
107 7840 – –
127 12000 – –
157 18000 – –

with 4-pole DRS motor/IE1:

Gear unit Motor
Gear unit size Mamax Gear unit
Nm
Size Power
kW
27 130 71S4 – 100M4 0.18 – 3
37 200 71S4 – 100M4 0.18 – 3
47 400 71S4 – 100M4 0.18 – 3
57 600 71S4 – 132M4 0.18 – 7.5
67 820 71S4 – 132MC4 0.18 – 9.2
77 1500 71S4 – 160M4 0.18 – 11
87 3000 71M4 – 180HC4 0.55 – 30
97 4300 80M4 – 225MC4 1.1 – 55
107 7840 100M4 – 225MC4 3 – 55
127 12000 132S4 – 225MC4 5.5 – 55
157 18000 160M4 – 315L4 11 – 200

with 4-pole DRE motor/IE2:

Gear unit Motor
Gear unit size MamaxGear unit
Nm
Size Power
kW
27 130 80S4 – 100LC4 0.37 – 3
37 200 80S4 – 100LC4 0.37 – 3
47 400 80S4 – 100LC4 0.37 – 3
57 600 80S4 – 160S4 0.37 – 7.5
67 820 80S4 – 160S4 0.37 – 7.5
77 1500 80S4 – 160MC4 0.37 – 11
87 3000 80S4 – 180LC4 0.37 – 22
97 4300 80S4 – 225M4 0.37 – 45
107 7840 100M4 – 225M4 2.2 – 45
127 12000 132M4 – 280M4 5.5 – 90
157 18000 160M4 – 315L4 9.2 – 200

with 4-pole DRN motor/IE3:

Gear unit Motor
Gear unit size Mamax Gear unit
Nm
Size Power
kW
27 130 80M4 – 100L4 0.75 – 3.0
37 200 80M4 – 100L4 0.75 – 3.0
47 400 80M4 – 100L4 0.75 – 3.0
57 600 80M4 – 132M4 0.75 – 7.5
67 820 80M4 – 132M4 0.75 – 7.5
77 1500 80M4 – 160L4 0.75 – 15
87 3000 80M4 – 200L4 0.75 – 30
97 4300 80M4 – 225S4 0.75 – 37
107 7840 100LS4 – 250M4 2.2 – 55
127 12000 132S4 – 280M4 5.5 – 90
157 18000 132L4 – 315H4 9.2 – 200

with 4-pole DRU..J motor/IE4

Gear unit Motor
Gear unit size Mamax gear unit
Nm
Size Power
kW
27 130 71SJ4 – 90LJ4 0.18 – 1.5
37 200 71SJ4 – 90LJ4 0.18 – 1.5
47 400 71SJ4 – 100MJ4 0.18 – 2.2
57 600 71SJ4 – 100MJ4 0.18 – 2.2
67 820 71SJ4 – 100MJ4 0.18 – 2.2
77 1500 71SJ4 – 100LJ4 0.18 – 3.0
87 3000 71MJ4 – 100LJ4 0.37 – 3.0
97 4300 71MJ4 – 100LJ4 0.37 – 3.0
107 7840 – –
127 12000 – –
157 18000 – –
  • Materials handling applications
  • Chain conveyors
  • Process applications
  • Presses
  • Extruders
  • Screw conveyors
  • Gantry cranes