• Detailed information about your individual product
  • CAD data and documentation for your configuration
  • Direct order request or ordering
Configure product now
Your benefits

Benefit from energy efficiency
as the DRN../DRU../DR2S.. series offers an appropriate design for each efficiency class and can therefore be used anywhere in the world.

Extend flexibility
as the DRN../DRU../DR2S.. modular motor system makes millions of drive combinations possible for you - individually tailored to your requirements.

Simpler to select the right motor
because our range of motors comprises over 30 performance levels, which means there is a suitable motor for practically every application.

Helical gear units R..DR.. Parallel-shaft gearmotors F..DR.. Helical-bevel gearmotors K..DR.. Helical-worm gearmotors S..DR.. Right-angle gearmotors W..DR. Control cabinet technology Control technology

DRN../DRU../DR2S.. three-phase AC motors: efficient, powerful and usable worldwide

With the DR.. AC motor systems, we implement millions of drive combinations and move different systems and machines, worldwide.

It is easy to find the ideal energy-efficient motor for your application at SEW-EURODRIVE. The AC motor series has a suitable design in its range for the globally applicable efficiency classes IE1 to IE4: DRN.. for IE3, DRU.. for IE4 and DR2S also for IE1. Select the power, voltage and frequency within this motor design and you have already taken care of the most important selection criteria.

Are you missing IE2 motors in our range? You don't have to - because the DRN.. motors in IE3 are their perfect successor. The weight and dimensions of the new DRN.. IE3 motors are only marginally different from comparable IE2 motors.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Brakes and brake control Brake control /DUE diagnostic unit option Encoder systems Surface and corrosion protection Premium Sine Seal oil seal Other additional features MOVI-C® modular automation system
Learn more about the advantages of ECO2 drives

Our motor options fit any efficiency class.

All other motor options are of course available independently of the efficiency class. A comprehensive braking concept and cost-optimized built-in encoders that are completely integrated into the motor ultimately complement the motor range.

Save time and optimize your motor selection, ordering and logistics processes.

DRN.. design

  • Future-proof, even in environmental aspects (standards), by supporting global standards and standards
  • Reduced operating costs
  • Space and cost savings thanks to a more compact design
  • Large time savings due to process optimization in motor selection, ordering and logistics
  • Cost-optimized built-in encoders fully integrated into the motor
  • Comprehensive brake concept and combination, i.e. up to 3 different brake sizes per motor size, are included in the program
  • 2-, 4-, 6- or 8-pole
  • Power ratings from 0.09 kW to 375 kW
  • Operating mode S1
  • Efficiency class IE3 (Premium Efficiency)

Designed as an IEC stand-alone motor in the DRN.. Motor series, size 355 allows combinations with an industrial gear unit – either integrated directly into the helical or bevel-helical gear unit with an adapter or mounted on a steel swing arm together with the entire drive package.

Series DRN.. DRU.. DR2S..
Can be used in all industries Yes Yes Yes
Particularly suitable for Continous operation Continous operation Switching mode
Line operation Yes Yes S1 and S3
Inverter operation Yes Yes S1 and S9
Cycle mode Yes* Yes* Yes, S3
Hoist Yes Yes Yes
Intralogistics Yes Yes** Yes
Decentralized technology Yes Yes Yes

* The motors DRN.. and DRU.. are designed for continuous operation in terms of energy efficiency.

** Note: IE4 power ratings from 0.75 kW

Excerpt from the technical description

IE grade Number of poles Motor type
Size
at frequency of 50 Hz at frequencies of 60 Hz and 50/60 Hz
Power
kW
Power
kW
Power
hp
IE3 2-pole DRN 63MS – 132S 0.18 – 7.5 0.18 – 7.5 0.25 – 10
4-pole DRN 63MS – 355ML 0.12 – 355 0.12 – 375 0.16 – 500
6-pole DRN 63MS – 160M 0.09 – 7.5 0.09 – 7.5 0.12 – 10
8-pole DRN 71MS – 180L 0.09 – 11 0.09 – 11 0.12 – 15
  Frequency 50 Hz Frequency 60 Hz
Connection D / Y D / Y YY / Y or DD / D
Standard voltages
V
  • 230 / 400
  • 380 / 660
  • 400 / 690
  • 220 / 380
  • 254 / 440
  • 266 / 460
  • 277 / 480
  • 380 / 660
  • 440 / –
  • 460 / –
  • 575 / –
  • 220 / 440
  • 230 / 460
Global Motor
Standard voltage ranges
V
  • 220 – 230 / 380 – 400
  • 220 – 240 / 380 – 415
  • 380 – 400 / 660 – 690
  • 380 – 415 / 660 – 715
  • 254 – 266 / 440 – 460
  • 254 – 277 / 440 – 480
  • 440 – 480 / –
–

The information on the nameplate is always based on the IEC 60034 standard.

  • Other country-specific standards
    • Brazil: According to ABNT NBR17091-1
    • India: IS 12615
    • Japan: JIS C 4034
  • Other specific markings
    Examples:
    • Europe, Turkey, Switzerland: CE
    • USA: UR/UL, EE
    • Canada: CSA, CSA energy verified
    • Brazil: Ence
    • Ukraine: UA.TR
    • Colombia: RETIE, RETIQ
    • China: CEL, CCC
    • Eurasian Economic Union: EAC
    • India: Isi
    • Mexico: Nom
    • Morocco: CMIM
    • South Korea: KEL
    • United Kingdom: UKCA
  • Other country approvals without markings
    • Australia
    • New Zealand
    • Singapore
    • Egypt
    • Saudi Arabia


Due to the different requirements of the individual countries and regions, not all markings can be combined with each other. However, SEW-EURODRIVE can combine a variety of markings.

International regulations:

Find out more.

By activating this video, Youtube will transfer data to the USA. More in our privacy policy.

One motor for the world

The DRN.. Global Motor meets the most important global standards and the various requirements of the local energy-saving regulations in a power range from 0.09 kW to 375 kW. This AC motor thus offers our customers in many countries a double economic advantage:

  • You can use our drives immediately 1:1 because we have approved the cost-intensive certification measures.
  • This significantly reduces your energy costs.

DRU.. design

  • Future-proof, even in environmental aspects (standards), by supporting global standards and standards
  • Reduced operating costs
  • Large time savings due to process optimization in motor selection, ordering and logistics
  • Cost-optimized built-in encoders fully integrated into the motor
  • Comprehensive brake concept and combination, i.e. up to 3 different brake sizes per motor size, are included in the program
  • 4-pole
  • Power ratings from 0.75 kW to 375 kW
  • Operating mode S1
  • Efficiency class IE4 (Super Premium Efficiency)
Series DRN.. DRU.. DR2S..
Can be used in all industries Yes Yes Yes
Particularly suitable for Continous operation Continous operation Switching mode
Line operation Yes Yes S1 and S3
Inverter operation Yes Yes S1 and S9
Cycle mode Yes* Yes* Yes, S3
Hoist Yes Yes Yes
Intralogistics Yes Yes** Yes
Decentralized technology Yes Yes Yes

* The motors DRN.. and DRU.. are designed for continuous operation in terms of energy efficiency.

** Note: IE4 power ratings from 0.75 kW

Excerpt from the technical description

IE grade Number of poles Motor type
Size
at frequency of 50 Hz at frequencies of 60 Hz and 50/60 Hz
Power
kW
Power
kW
Power
hp
IE4 4-pole DRU 90S – 355ML 0.75 – 355 0.75 – 375 1 – 500
  Frequency 50 Hz Frequency 60 Hz
Connection D / Y D / Y YY / Y or DD / D
Standard voltages
V
  • 230 / 400
  • 380 / 660
  • 400 / 690
  • 220 / 380
  • 254 / 440
  • 266 / 460
  • 277 / 480
  • 380 / 660
  • 440 / –
  • 460 / –
  • 575 / –
  • 220 / 440
  • 230 / 460

The information on the nameplate is always based on the IEC 60034 standard.

  • Other country-specific standards
    • Brasil: According to ABNT NBR17091-1
  • Other specific markings
    Examples
    • Europe, Turkey, Switzerland: CE
    • USA: UR/UL, EE
    • Canada: CSA, CSA energy verified
    • Brasil: ENCE
    • Ukraine: UA.TR
    • Morocco: CMIM
    • China: CEL
    • Great Britain: UKCA
  • Other country approvals without markings
    • Australia
    • New Zealand
    • Egypt


Due to the different requirements of the individual countries and regions, not all markings can be combined with each other. However, SEW-EURODRIVE can combine a variety of markings.

International regulations:

Find out more.

DR2S.. design

  • Reduction of operating costs in switching mode
  • Space and cost savings thanks to a more compact design
  • Large time savings due to process optimization in motor selection, ordering and logistics
  • Cost-optimized built-in encoders fully integrated into the motor
  • Comprehensive brake concept and combination, i.e. up to 3 different brake sizes per motor size, are included in the program
  • 2-, 4- or 6-pole
  • Power ratings from 0.09 kW to 95 kW
  • Operating modes S3/15%, S3/25%, S3/40%, S1, S9 (according to IEC 60034-1)
  • Efficiency class IE1 (standard efficiency) in S1 operating mode
Series DRN.. DRU.. DR2S..
Can be used in all industries Yes Yes Yes
Particularly suitable for Continous operation Continous operation Switching mode
Line operation Yes Yes S1 and S3
Inverter operation Yes Yes S1 and S9
Cycle mode Yes* Yes* Yes, S3
Hoist Yes Yes Yes
Intralogistics Yes Yes** Yes
Decentralized technology Yes Yes Yes

* The motors DRN.. and DRU.. are designed for continuous operation in terms of energy efficiency.

** Note: IE4 power ratings from 0.75 kW

Excerpt from the technical description

IE grade Number of poles Motor type
Size
at frequency of 50 Hz at frequency of 53 Hz* at frequencies of 60 Hz and 50/60 Hz
Power
kW
Power
kW
Power
kW
Power
hp
IE1 2-pole DR2S..63MS – 132S 0.18 – 9.2 – 0.18 – 9.2 0.25 – 12.3
4-pole DR2S 56M – 225S 0.09 – 45 – 0.09 – 45 0.12 – 60
6-pole DR2S 63M – 132M 0.09 – 5.5 – 0.09 – 5.5 0.12 – 7.5
– 4-pole DR2S 56M – 280M – 0.13 - 95 – –

* in S9 operating mode

  Frequency 50 Hz Frequency 60 Hz
Connection D / Y D / Y YY / Y or DD / D
Standard voltages
V
  • 230 / 400
  • 380 / 660
  • 400 / 690
  • 220 / 380
  • 254 /440
  • 266 / 460
  • 277 / 480
  • 380 / 660
  • 440 / –
  • 460 / –
  • 575 / –
  • 220 / 440
  • 230 / 460
Global Motor
Standard voltage ranges
V
  • 220 – 230 / 380 – 400
  • 220 – 240 / 380 – 415
  • 380 – 400 / 660 – 690
  • 380 – 415 / 660 – 715
  • 254 – 266 / 440 – 460
  • 254 – 277 / 440 – 480
  • 440 – 480 / –
–

The information on the nameplate is always based on the IEC 60034 standard.

  • Other country-specific standards
    • Brazil: According to ABNT NBR17091-1
    • Japan: JIS C 4034
  • Other specific markings
    Examples:
    • Europe, Turkey, Switzerland: CE
    • USA: UR/UL, EE
    • Canada: CSA, CSA energy verified
    • Ukraine: UA.TR
    • Colombia: RETIE, RETIQ
    • Eurasian Economic Union: EAC
    • Morocco: CMIM
    • United Kingdom: UKCA


Due to the different requirements of the individual countries and regions, not all markings can be combined with each other. However, SEW-EURODRIVE can combine a variety of markings.

International regulations:

Find out more.
Learn more