• Detailed information about your customized product
  • CAD data and documentation for your configuration
Configure product now
Advantages of the agitator design

Safe and reliable operation
as a result of high permitted overhung loads

No additional bearing requirements for the agitator shaft,
which means a simpler design and a more economical end result

Versatile combination options,
as shaft and flange dimensions are compatible with standard market dimensions

Also flexible for your agitator,
with many options and design variants available for the gear unit

Available 24/7,
because the global SEW‑EURODRIVE service team is never far away

Helical gear units R..DR.. Parallel-shaft gearmotors F..DR.. Helical-bevel gearmotors K..DR.. Helical-worm gearmotors S..DR.. Right-angle gearmotors W..DR. MOVIGEAR® classic drive unit MGF..- DSM drive unit with MOVITRAC® LTP-B

Easily optimized – extremely versatile

SEW-EURODRIVE covers virtually every application in a wide variety of industries with the special agitator design used in three highly successful standard gear unit series. The RM.. series of helical gear units from SEW‑EURODRIVE has long been available as an option for mixer and agitator applications.

NEW to the portfolio are the FM../FAM.. series of parallel-shaft helical gear units and the KM../KAM.. series of helical-bevel gear units – the two types of gear unit often used for such applications. On the one hand, these variants enable better use to be made of the available space, while on the other, agitator shafts with a mixing element can be inserted directly into the hollow gear unit shafts in the portfolio. Additional bearings can be dispensed with in many cases.

The permissible overhung loads range from 25 000 N to 176 500 N and the motors corresponding with the relevant sizes vary in power from 0.12 kW to 200 kW. The maximum permitted gear unit output torque ranges from 820 Nm to 20 000 Nm.

More information about gearmotors in agitator designs can be found here.

The following options are available for the agitator design:

  • Double oil seal on the output side for additional protection against leaks
  • Reinforced bearings, also opposite the output side, to increase the permitted overhung load, particularly in the case of high output speeds and low gear ratios
  • Grease nipple for relubrication of output shaft bearings
  • Drywell design with leak sensor to prevent the product from being contaminated by leaking lubricant

Compatible motors

It goes without saying that SEW‑EURODRIVE also offers motors in energy efficiency classes IE1 to IE3 that are compatible with these gear unit designs.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

TorqLOC® hollow shaft mounting system Adapters Extended Warranty Surface and corrosion protection Lubricants Encoder systems /DUE diagnostic unit option Premium Sine Seal oil seal Other additional features

Characteristics

  • Parallel-shaft helical gear unit with extended output bearing hub, available as
    • FAM.. with hollow shaft
    • FM.. with solid shaft
  • Possible options
    • Double sealing
    • Drywell design
    • Relubrication device for output bearings
    • Permissible overhung loads from 25 000 N to 176 500 N
    • Maximum permissible output torque from 820 Nm to 20 000 Nm
Technical data
  • Total of 7 sizes ranging from 820 Nm to 20 000 Nm
  • Sizes 67 / 77 / 87 / 97 / 107 / 127 / 157
Gear unit ratio i 3.87 – 281.71
Max. output torque Nm 820 – 20 000
Motor power range kW 0.12 – 200
FM../FAM.. series parallel-shaft helical gearmotor with 4-pin DRS../DR2S.. motor / IE1
Gear unit Motor
Size M amax [Nm] Size Power [kW]
67 820 63MSR4 – 132MC4 0.12 – 9.2
77 1500 63MSR4 – 160M4 0.12 – 11
87 3000 71MS4 – 180HC4 0.37 – 30
97 4300 80M4 – 225MC4 1.1 – 55
107 7840 100M4 – 225MC4 3 – 55
127 12 000 132S4 – 225MC4 5.5 – 55
157 20 000 160M4 – 315L4 11 – 200
FM../FAM.. series parallel-shaft helical gearmotor with 4-pin DRN.. motor / IE3
Gear unit Motor
Size M amax gear unit [Nm] Size Power [kW]
67 820 63MS4 – 132M4 0.12 – 7.5
77 1500 63MS4 – 160L4 0.12 – 15
87 3000 71MS4 – 200L4 0.37 – 30
97 4300 80M4 – 225S4 0.75 – 37
107 7840 100LS4 – 250M4 2.2 – 55
127 12 000 132S4 – 280M4 5.5 – 90
157 20 000 132L4 – 315H4 9.2 – 200

Characteristics

  • Helical-bevel gear unit with extended output bearing hub, available as
    • KAM.. with hollow shaft
    • KM.. with solid shaft
  • Possible options
    • Double sealing
    • Drywell design
    • Relubrication via output bearing
  • Permissible overhung loads from 25 000 N to 176 500 N
  • Maximum permissible output torque from 820 Nm to 20 000 Nm
Technical data
  • Total of 7 sizes ranging from 820 Nm to 20 000 Nm
  • Sizes 67 / 77 / 87 / 97 / 107 / 127 / 157
Gear unit ratio i 5.20 – 197.37
Max. output torque Nm 820 – 20 000
Motor power range kW 0.12 – 200
KM../KAM.. series helical-bevel gearmotor with 4-pin DRS../DR2S.. motor / IE1
Gear unit Motor
Size M amax gear unit [Nm] Size Power [kW]
67 820 63MSR4 – 132MC4 0.12 – 9.2
77 1520 63MSR4 – 160M4 0.12 – 11
87 2700 71MS4 – 180HC4 0.37 – 30
97 4300 80M4 – 225MC4 1.1 – 55
107 8000 100M4 – 225MC4 3 – 55
127 13 000 132S4 – 225MC4 5.5 – 55
157 20 000 160M4 – 315L4 11 – 200
KM../KAM.. series helical-bevel gearmotor with 4-pin DRN.. motor / IE3
Gear unit Motor
Size M amax gear unit [Nm] Size Power [kW]
67 820 63MS4 – 132M4 0.12 – 7.5
77 1550 63MS4 – 160L4 0.12 – 15
87 2700 71MS4 – 200L4 0.37 – 30
97 4300 80M4 – 225S4 0.75 – 37
107 8000 100LS4 – 250M4 2.2 – 55
127 13 000 132S4 – 280M4 5.5 – 90
157 20 000 132L4 – 315H4 9.2 – 200

Characteristics

  • Helical gear unit with extended output bearing hub, available as RM.. with solid shaft
  • Specifically designed for agitators
  • Supports high overhung loads, axial forces and bending moments
  • Maximum permissible output torque from 450 Nm to 20 000 Nm
Technical data
  • Total of 10 sizes ranging from 450 Nm to 20 000 Nm
  • Sizes 57 / 67 / 77 / 87 / 97 / 107 / 127 / 137 / 147 / 167
Gear unit ratio i 4.29 – 289.74
Max. output torque Nm 450 – 20 000
Motor power range kW 0.12 – 200
RM.. series helical gearmotor with 4-pin DRS../DR2S.. motor / IE1
Gear unit Motor
Size M amax gear unit [Nm] Size Power [kW]
57 450 63MSR4 – 132MC4 0.12 – 9.2
67 600 63MSR4 – 132MC4 0.12 – 9.2
77 820 63MSR4 – 160M4 0.12 – 11
87 1550 71MS4 – 180LC4 0.37 – 30
97 3000 71MS4 – 225M4 0.37 – 45
107 4300 90L4 – 225MC4 2.2 – 55
137 8000 132S4 – 225MC4 5.5 – 55
147 13 000 132MC4 – 225MC4 9.2 – 55
167 20 000 160M4 – 315L4 11 – 200
RM.. series helical gearmotor with 4-pin DRN.. motor / IE3
Gear unit Motor
Size M amax gear unit [Nm] Size Power [kW]
57 450 63MS – 132M4 0.12 – 7.5
67 600 63MS – 132M4 0.12 – 7.5
77 820 63MS – 160L4 0.12 – 15
87 1550 71MS – 200L4 0.25 – 30
97 3000 71MS – 225S4 0.25 – 37
107 4300 100LS4 – 225M4 2.2 – 45
137 8000 132S4 – 280M4 5.5 – 90
147 13 000 132L4 – 280M4 9.2 – 90
167 20 000 132L4 – 315H4 9.2 – 200

X agitator drives with extended bearing distance

The X agitator drives from SEW‑EURODRIVE can be used wherever a high level of performance is required for stirring and mixing large quantities of liquid or paste-type substances, for example in the chemical industry, the food industry, wastewater treatment or mining.

X series agitator drives have been designed for application-specific loads:

  • For light loads :
    A model with a universal housing for helical gear units and helical-bevel gear units (2- to 4-stage) is available for the torque range between 6.8 and 475 kNm.
  • For medium and heavy loads :
    Two models featuring a rolling bearing design with increased bearing distances are available in the 22 to 90 kNm torque range. It goes without saying that all of our drives are suitable for use in ATEX scenarios and can be combined with the standard options of drywell sealing, pressure lubrication / bath lubrication, flange coupling, fan cooling and foot or flange mounting.
    • The first model is available exclusively as a 3-stage helical gear unit. The maximum thermal rating of this model has been significantly increased thanks to the use of an optimized vertical housing with cooling fins and axial fans.
    • The second model is available as 2- to 4-stage helical gear units and bevel-helical gear units. It is based on the combination of a universal housing and a reinforced bearing design.