• Detailed information about your individual product
  • CAD data and documentation for your configuration
Contact us now
Your benefits

Use efficiently
Thanks to wear-free SPIROPLAN® gearing and minimized friction losses.

Reduce weight
thanks to the lightweight aluminum housing.

S series helical-worm gear units Helical-bevel gearmotors K..DR..

Lightweights: the right-angle gearmotors W..DR.. require little space

If your system architecture requires a drive solution that implements top speed, we would recommend our SPIROPLAN® right-angle gearmotors: space-saving and simple to install.

The special, wear-free SPIROPLAN® gearing offers you a largely vibration-free drive with low weight and high efficiency. Excellent smooth running properties are achieved as a result of this gearing and steel on steel combination of the tooth elements.

The SPIROPLAN® right-angle gear units are also maintenance-free thanks to their practical lubrication for life and help you to reduce the ongoing operating costs of your system. They are real lightweights thanks to their aluminum housing, with which you can of course implement any mounting position you wish.

Be it with hollow shaft or solid shaft, we offer a diverse range of mounting and extension options and motor combinations according to your individual requirement profile. The SPIROPLAN® right-angle gearmotors meet the requirements for energy efficiency classes IE1 to IE4 so that you can use them anywhere in the world.

Save time and money

By opting for one of our gearmotors, you are already saving time and money with this selection and project planning. This is because our modular system enables a multitude of combination options for gear units and motors. You can therefore reduce operating costs, count on a long service life and benefit from simplified maintenance that is characteristic of our brand.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

for control cabinet installations for wall mounting TorqLOC® hollow shaft mounting system Adapters Extended Warranty Surface and corrosion protection Encoder systems /DUE diagnostic unit option Premium Sine Seal oil seal Other additional features
Just a few clicks to a product recommendation for control cabinet installations for wall mounting

Right-angle gear units

  • Robust right-angle gear unit:
    • Wear-free SPIROPLAN® gearing (steel-steel material combination) and special tooth meshing
    • Minimized friction losses, optimized mechanical efficiency, reduced energy consumption
    • Vibration-free running/operation
  • Small gear ratios allow for high motor power and high speed
  • Lightweight aluminum housing
  • Installation for W10, W20, W30:
    • The oil quantity is independent of the mounting position in these sizes.
    • Identical hole spacing and shaft heights in the foot and face offer many different mounting options
  • Available variants:
    • Foot- or flange-mounted
    • B5 flange-mounted
    • Solid or hollow shaft
    • Adapter mounting
  • Asynchronous motor mounting
    • W10, W20, W30: Direct motor mounting
    • W..9: Motor flange mounting
  • Optionally available as:
More on W series helical-bevel gear units

AC motors

Combine the SPIROPLAN® right-angle gear unit with our AC motors:

DR.. series

Design
Efficiency class
Number of poles
Power
kW
DRS../DR2S
IE1 Standard Efficiency
2-, 4- or 6-pole
0.09 – 1.5
DRN.. IE3 Premium Efficiency 2- or 4-pole 0.09 – 1.5
DRU..J IE4 Super Premium Efficiency 4-pole 0.18 – 2.2

W series SPIROPLAN® right-angle gearmotors with 4-pole DR2S motor / IE1

Gear Gear unit size Mamax Gear unit
Nm
Motor
Size Power
kW
W 10 30 56M – 71M 0.09 – 0.55
20 45 63MS4 – 80MK4 0.12 – 0.75
30 70 63MS4 – 80M4 0.12 – 1.1
19 80 56M – 80M 0.09 – 1.1
29 130 63MS4 – 80M4 0.12 – 1.1
39 200 63MS4 – 80M4 0.12 – 1.1
49 400 63MS4 – 100LS4 0.12 – 3.0
59 600 63MS4 – 100L4 0.12 – 4.0

W series SPIROPLAN® right-angle gearmotors with 4-pole DRN-Motor / IE3

Gear unit Gear unit size Mamax Gear unit
Nm
Motor
Size Power
kW

W 10
30 63MS4 – 71M4
0.12 – 0.37
20 45 63MS4 – 80MK4
0.12 – 0.55
30 70 63MS4 – 80M4
0.12 – 0.75
19 80 63MS4 – 80M4 0.12 – 0.75
29
130 63MS4 – 90S4
0.12 – 1.1
39 200 63MS4 – 90L4 0.12 – 1.5
49 400 63MS4 – 100L4 0.12 – 3.0
59 600 63MS4 – 112M4 0.12 – 4.0

W series SPIROPLAN® right-angle gearmotors with 4-pole DRU..J-Motor / IE4

Gear unit
Gear unit size Mamax Gear unit
Nm
Motor
Size
Power
kW

W 10
30 -
-
20
45 71SJ
0.18 – 0.25
30
70 71SJ
0.18 – 0.25
19 80 71JSJ – 80SJ 0.18 – 0.55
29 130 71SJ – 80SJ 0.18 – 0.55
39 200 71SJ – 90S 0.18 – 0.75
49 400 71SJ – 100LSR 0.18 – 1.1
59 600 71SJ – 100LS 0.18 – 1.5
  • Small and fast-running conveyor belts in intralogistics
  • Roller conveyors
  • Belt conveyors
  • Chip conveyors
  • Sizes W10, W20, W30:
    • Especially suitable for noise-sensitive work environments
  • All sizes WA..9:
    • In shaft-mounted design especially suitable for hygienic applications in the food and beverage industry