• Detailed information about your individual product
  • CAD data and documentation for your configuration
  • Option to directly request a quotation or place an order
Configure product now
Your benefits

Reduced operating costs
as the helical-bevel gearmotors are nearly wear-free and low-maintenance. In this way, you effectively reduce costs in operation.

High performance
as the gearmotors have a torque of up to 50 000 Nm.

Save energy
thanks to their high efficiency, our helical-bevel gearmotors are real energy savers.

Helical-worm gearmotors S..DR.. Helical gear units R..DR.. Parallel-shaft gearmotors F..DR.. Right-angle gearmotors W..DR. Drives for agitators and mixing plants MOVIGEAR® classic drive unit MGF..- DSM drive unit with MOVITRAC® LTP-B

Helical-bevel gearmotors: low-maintenance and high efficiency

Are you looking for a low-maintenance and largely wear-free but high torque drive solution? Then you are making the right decision with our helical-bevel gearmotors K..DR.. This is because we offer you gear units and motors combined as compact drive components: perfectly in tune with each other and adapted to your application.

Due to their design, our helical-bevel gear units are especially robust and low-maintenance. The reason for this is the high-endurance gearing and the high manufacturing quality of all component parts. Combine this helical-bevel gear unit with an AC motor and you get a powerful and compact helical-bevel gearmotor: with high efficiency and, depending on the energy efficiency class required, with a motor power range of up to 200 kW.

Irrespective of the application you wish to implement, the combination options for helical-bevel gear units K..DR.. are diverse: wide range of gear unit ratios, foot or flange-mounted design for flexible installation and motor variants for energy efficiency classes IE1 to IE4.

Save time and money

By opting for one of our gearmotors, you are already saving time and money with this selection and project planning. This is because our modular system enables a multitude of combination options for gear units and motors. You can therefore reduce operating costs, count on a long service life and benefit from simplified maintenance that is characteristic of our brand.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

for control cabinet installations for wall mounting TorqLOC® hollow shaft mounting system Adapters Extended Warranty Surface and corrosion protection Lubricants Encoder systems /DUE diagnostic unit option Premium Sine Seal oil seal Other additional features
Just a few clicks to a product recommendation for control cabinet installations for wall mounting

Helical-bevel gear units (two and three stages)

  • High efficiency
  • Gearing with high fatigue strength
  • Long, maintenance-free service life
  • Can be combined with our complete motor portfolio

Sizes K..37 to K..187 (three stages)

  • Double gear units for very low output speeds also available
  • Reduced backlash variant
  • Available variants:
    • Foot- or flange-mounted
    • B5 or B14 flange-mounted
    • Solid or hollow shaft
    • Hollow shaft with keyed connection, shrink disk, splined hollow shaft, or TorqLOC®

Sizes K..19 to K..49 (two stages)

  • Low-loss, two-stage design with a high gearing efficiency of over 90%
  • The aluminum housing of sizes K..19 and K..29 makes them particularly lightweight
  • Sizes K..39 and K..49 are particularly sturdy and torsionally stiff due to the gray-cast iron housing
  • Three base strips ensure an optimum connection to the customer machine even in critical mounting situations
  • Available variants:
    • Foot- or B5 flange-mounted
    • Solid or hollow shaft
    • Hollow shaft with keyed connection or shrink disk or TorqLOC® hollow shaft mounting system
More on K series helical-bevel gear units

AC motors

Combine the helical-bevel gear unit with our AC motors:

DR.. series

Design Efficiency class Number of poles Power
kW
DRS.. IE1 Standard Efficiency 2-,4- or 6-pole 0.18 – 225
DRE.. IE2 High Efficiency 2-,4- or 6-pole 0.25 – 225
DRN.. IE3 Premium Efficiency 4-pole 0.75 – 200
DRP.. IE3 Premium Efficiency 2-,4- or 6-pole 0.37 – 160
DRU.. IE4 Super Premium Efficiency 4-pole 0.18 – 3

DR…J series (Line Start Permanent Magnet Motor)

Design Efficiency class Power
kW
DRE..J IE2 High Efficiency 0.37 – 4.0
DRP..J IE3 Premium Efficiency 0.37 – 4.0
DRU..J IE4 Super Premium Efficiency 0.18 – 3.0

Helical-bevel gearmotors of series K

with 4-pole DR63 motor:

Gear unit Motor
Gear unit size Mamax Gear unit
Nm
Size Power
kW
19 80 63S4 – 63L4 0.12 – 0.25
29 130 63S4 – 63L4 0.12 – 0.25
39 300 63S4 – 63L4 0.12 – 0.25
49 500 63S4 – 63L4 0.12 – 0.25
37 200 63S4 – 63L4 0.12 – 0.25
47 400 63S4 – 63L4 0.12 – 0.25
57 600 63S4 – 63L4 0.12 – 0.25
67 820 63S4 – 63L4 0.12 – 0.25
77 1550 63S4 – 63L4 0.12 – 0.25
87 2700 – –
97 4300 – –
107 8000 – –
127 13000 – –
157 18000 – –
167 32000 – –
187 50000 – –

with 4-pole DRS.. motor/IE1:

Gear unit Motor
Gear unit size Mamax Gear unit
Nm
Size Power
kW
19 80 71S4 – 90M4 0.18 – 1.5
29 130 71S4 – 100M4 0.18 – 3
39 300 71S4 – 100LC4 0.18 – 4.0
49 500 71S4 – 132M4 0.18 – 7.5
37 200 71S4 – 100M4
0.18 – 3
47 400 71S4 – 100LC4 0.18 – 4
57 600 71S4 – 132M4 0.18 – 7.5
67 820 71S4 – 132MC4 0.18 – 9.2
77 1550 71S4 – 160M4 0.18 – 11
87 2700 71M4 – 180LC4 0.55 – 30
97 4300 80M4 – 225MC4 1.1 – 55
107 8000 90L4 – 225MC4 2.2 – 55
127 13000 132S4-225MC4 5,5- 55
157 18000 160M4 – 315L4 11 – 200
167 32000 160M4 – 315L4 11 – 200
187 50000 160M4 – 315L4 11 – 200

with 4-pole DRE.. motor/IE2:

Gear unit Motor
Gear unit size Mamax Gear unit
Nm
Size Power
kW
19 80 80S4 – 90M4 0.37 – 1.1
29 130 80S4 – 100M4 0.37 – 2.2
39 300 80S4 – 132S4 0.37 – 4.0
49 500 80S4 – 132MC4 0.37 – 7.5
37 200 80S4 – 100LC4 0.37 – 3
47 400 80S4 – 100LC4 0.37 – 3
57 600 80S4 – 112M4 0.37 – 3
67 820 80S4 – 160S4 0.37 – 7.5
77 1550 80S4 – 160MC4 0.37 – 11
87 2700 80S4 – 180LC4 0.37 – 22
97 4300 80S4 – 225M4 0.37 – 45
107 8000 100M4 – 225M4 2.2 – 45
127 13000 132M4 – 280M4 5.5 – 90
157 18000 160M4 – 315L4 9.2 – 200
167 32000 160M4 – 315L4 9.2 – 200
187 50000 160M4 – 315L4 9.2 – 200

with 4-pole DRN.. motor/IE3:

Gear unit Motor
Gear unit size Mamax Gear unit
Nm
Size Power
kW
19 80 80M – 90S 0.75 – 1.1
29 130 80M – 100LS 0.75 – 2.2
39 300 80M – 112M4 0.75 – 4.0
49 500 80M – 132M4 0.75 – 7.5
37 200 80M – 100L 0.75 – 3
47 400 80M – 100L 0.75 – 3
57 600 80M – 112M 0.75 – 4
67 820 80M – 132M 0.75 – 7.5
77 1550 80M – 160L 0.75 – 15
87 2700 80M – 200L 0.75 – 30
97 4300 80M – 225S 0.75 – 37
107 8000 100LS – 250M 2.2 – 55
127 13000 132S – 280M 5.5 – 90
157 18000 132L – 315H 9.2 – 200
167 32000 132L – 315H 9.2 – 200
187 50000 132L – 315H 9.2 – 200

with 4-pole DRU..J motor/IE4:

Gear unit Motor
Gear unit size Mamax Gear unit
Nm
Size Power
kW
19 80 71SJ4 – 80SJ4 0.18 – 0.55
29 130 71SJ4 – 90MJ4
0.18 – 1.1
39 300 71SJ4 – 90LJ4 0.18 – 1.5
49 500 71SJ4 – 100LJ4 0.18 – 3
37 200 71SJ4 – 90LJ4
0.18 – 1.5
47 400 71SJ4 – 100MJ4
0.18 – 2.2
57 600 71SJ4 – 100MJ4
0.18 – 2.2
67 820 71SJ4 – 100MJ4
0.18 – 2.2
77 1550 71SJ4 – 100LJ4
0.18 – 3
87 2700
71MJ4 – 100LJ4
0.37 – 3
97 4300
71MJ4 – 100LJ4
0.37 – 3
107 8000
-
-
127 13000
-
-
157 18000
-
-
167 32000
-
-
187 50000 - -
  • Pallet conveyors
  • Belt conveyors
  • Chain conveyors
  • Hoists and lifting stations
  • Scissor lift tables
  • Freight elevators
  • Travel and lifting drives in stacker cranes