• Our experts know your industry and its requirements.
  • Our global network ensures we are there wherever and whenever you need us.
  • We have the expertise and the tools to provide optimum support and advice.
Contact us now
Your benefits

Short design
The weight and motor frame length are reduced thanks to the special design

Large variety of options
Allows for custom combinations of motors and brakes

Function and wear monitoring diagnostic unit (optional)
With a contactless, continuous supply of information regarding the function and wear of each individual brake

Functional safety (optional)
With certification according to EN ISO 13849-1. For the area of event technology, the requirements of DIN 56950-1 are complied with.

Find the right brake for you using our modular brake system

Our mechanical brake is a DC-operated electromagnetic disk brake that is released electrically and applied using spring force. The brake is applied when the voltage supply is interrupted. It meets the basic safety requirements.

The brake can also be released mechanically if equipped with a manual brake release. The mechanical release is enabled by a hand lever that resets automatically or an adjustable set screw. The brake is controlled by a brake control that is installed in either the motor terminal box or the control cabinet.

The variability in our modular brake design means that you can choose from up to 3 different brake sizes for installation on the motor required. Furthermore, the braking torque can also be varied by using different spring packages. The resulting multitude of braking torques also ensures the solution meets your requirements.

You can also choose safety-rated brakes that comply with EN ISO 13849-1 from our module brake system, which are specifically tailored for requirements in the area of functional safety. They enhance a safe brake system enabling the implementation of the "safe brake actuation" and "safe brake hold" safety functions based on your required performance level.

Our modular brake system also includes safety-rated brakes that can be used for horizontal operation up to PL d and vertical operation up to PL c in accordance with EN ISO 13849-1.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Our DR.. motor series can be combined with the ideal BE.. brake to match your requirements for braking torque or braking work. Moreover, brakes mounted on motors larger than size 90 have an additional special feature. The brake itself is mounted on a friction plate, which only has to be attached to the end shield. That allows you to replace the unit with a larger or smaller brake without needing to open, remove or change the motor.

Our brakes can also be released mechanically when equipped with a manual brake release. Two options are available for manual brake release:

  1. For manual brake release with automatic reengaging function (..HR); a hand lever is included in the delivery.
  2. For the lock-type manual brake release (..HF), a set screw is included in the delivery.

You can choose from a range of brake controls for controlling disk brakes with a DC coil, based on the requirements and the operating conditions. All brake controls are fitted as standard with varistors to protect against overvoltage.

The brake controls are installed either directly in the terminal box on the motor or in the control cabinet. For motors of thermal class 180 (H) and explosion-proof motors (except the /3D category), the control system must be installed in the control cabinet. The different housings for the brake rectifiers have different colors (= color code) to make them easier to distinguish.

Brake control in the wiring space

The supply voltage for brakes with an AC connection is either supplied separately or taken from the supply system of the motor in the wiring space. The supply can come from the motor line voltage only when motors with a fixed speed are used. The supply voltage for the brake must be supplied separately with multi-speed motors and for operation with a frequency inverter.

Furthermore, bear in mind that the brake response is delayed by the residual voltage of the motor if the brake is powered by the motor line voltage. The brake application time specified in the technical data for the brake, which is t2l for cut-off in the AC circuit, applies only when the supply is separate.

Extract from the brake combination options

Motor type Brake type Wtot
106 J
Braking torque graduation
Nm
… … … …              
DR..90 BE1 120 5 7 10          
  BE2 165   7 10 14 20      
  BE5 260       14 20 28 40  
DR..100 BE2 165     10 14 20      

BE5 260       14 20 28 40 55
… … …                

Overview of technical data

The type and number of brake springs used determine the level of the braking torque. Unless otherwise specified in the order, the brake is fitted with the maximum braking torque (MBmax) as standard when ordered as a single brake. The standard braking torque in the stand-alone motor and the gearmotor is dependent on nominal motor torque and can deviate from the maximum braking torque. Reduced braking torques (MBred) can be selected in the same brake size thanks to additional brake spring combinations.

Brake type MBmax
Nm
Reduced braking torques MBred
Nm
Winsp
106 J
t1 10-3 s t2 10-3 s PB W
BG BGE t2II t2I
BMG02 1.2 0.8         15 28 10 100 25 15
BR03 3.2 2.4 1.6 0.8     200 25 3 30 26 200
BE05 5.0 3.5 2.5 1.8 - - 120 34 15 10 42 32
BE1 10 7.0 5.0 - - - 120 55 10 12 76 32
BE2 20 14 10 7.0 5.0 - 180 73 17 10 68 43
BE5 55 40 28 20 14 - 390 - 37 10 70 49
BE11 110 80 55 40 20 - 640 - 41 15 82 76
BE20 200 150 110 80 55 40 1000 - 57 20 88 100
BE30 300 200 150 100 75 - 1,500 - 60 16 80 130
BE32 600 500 400 300 200 150 1,500 - 60 16 80 130
BE60 600 500 400 300 200   2500   90 25 120 195
BE62 1200 1000 800 600 400   2500   90 25 120 195
BE120 1000 800 600 400 - - 390 - 120 40 130 250
BE122 2000 1600 1200 800 - - 300 - 120 40 130 250

MBmax = maximum braking torque

You can find a complete list of combinations in the respective motor catalogs and manuals from SEW-EURODRIVE.

SEW‑EURODRIVE drives can be fitted with optional safety-rated components such as brakes and/or encoders.

An integrated safety-rated brake is clearly labeled by the FS logo (e.g. FS02) on the motor nameplate. This allows for the implementation of safety functions and their performance level evaluation according to EN ISO 13849-1.

Safety functions with our brakes

  • SBA (safe brake actuation)
  • SBH (safe brake hold)

Our static and dynamic brake diagnostics for the MOVI-PLC® controller is also available as a supplement to the safe brake system.

  • Deceleration of motion, e.g. powertrains, rotary tables, etc.
  • Fall protection, e.g. hoists
  • Positioning drives