• Detailed information about your individual product
  • CAD data and documentation for your configuration
  • Option to directly request a quotation or place an order
Configure product now
Your benefits

More cost efficiency
over the entire service life due to wear-free gearing and a long, maintenance-free operating life.

High performance
in a compact design offered by 16 sizes with torque ratings between 80 Nm to 50,000 Nm.

More energy efficiency
due to the high efficiency degree in both directions of rotation and at any input speed.

Real lightweights
are the K..19 and K..29 sizes as their housing is made of aluminum.

S series helical-worm gear units W series SPIROPLAN® right-angle gear units R series helical gear units F series parallel-shaft helical gear units

K series helical-bevel gear units: high degree of efficiency and gearing with high fatigue strength

The compact design of all our gear units is most obvious in our helical-bevel gear units. This property is particularly interesting, for example, for machine applications with limited space available. Here, you need powerful drive technology with a compact design. This is just the right environment for our helical-bevel gear units with a torque range from 80 to 53,000 Nm.

With their high efficiency in both directions of rotation and at any input speed, these right-angle gear units are very energy-efficient. Their high-endurance gearing is wear-free and lasts a gear unit's lifetime. For precise positioning tasks, you can use the K series gear units with reduced backlash.

The particularly sturdy sizes K..39 and K..49 complete our range of two-stage helical-bevel gear units. They set the standards together with sizes K..19 and K..29: four sizes allow for torques from 80 Nm to 500 Nm.

Higher torques for even more power

The helical-bevel gear units of sizes 37, 47, 57 and 67 achieve an increase in torques of up to + 15%.

Higher permitted maximum torques due to a comprehensive overhaul of the gearing, adjustments to the bearing concept and new calculation methods. The increased torques were verified in very intensive test procedures and achieve an increase of up to + 15% compared to the previously permitted torques.

Thanks to the increased torques, you can even make a size leap downwards in some cases when selecting the gear unit size.


Only half the solution without a motor? Then use our modular concept and combine the gear units of the K series with an AC motor to a K..DR.. helical-bevel gearmotor, or with a servomotor to a K..CMP helical-bevel servo gearmotor of your choice. Or simply choose the separate AC motor or servomotor that meets your requirements.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Click here and start putting your gearmotor together right away TorqLOC® hollow shaft mounting system Adapters Surface and corrosion protection Extended Warranty Lubricants
Just a few clicks to a product recommendation Learn more about the advantages of ECO2 drives

Helical-bevel gear units (two and three stages)

  • High efficiency
  • Gearing with high fatigue strength
  • Long, maintenance-free operating life
  • Can be combined with our complete motor portfolio

Sizes K..37 to K..187 (three stages)

  • Double gear units for very small output speed also available
  • Reduced backlash variant
  • Available variants:
    • Foot- or flange-mounted
    • B5 or B14 flange-mounted
    • Solid shaft or hollow shaft
    • Hollow shaft with keyed connection, shrink disk, splined hollow shaft, or TorqLOC®

Sizes K..19, K..29 and K..39, K..49 (two stages)

  • Low-loss, two-stage design with a high gearing efficiency of over 90%
  • The aluminum housing of sizes K..19 and K..29 makes them particularly lightweight
  • The sizes K..39 and K..49 are particularly sturdy and torsionally stiff due to the gray-cast iron housing
  • Three base strips ensure an optimum connection to the customer machine even in critical mounting situations
  • Available variants:
    • Foot- or B5 flange-mounted
    • Solid shaft or hollow shaft
    • Hollow shaft with keyed connection or shrink disk or TorqLOC® hollow shaft mounting system

K series / sizes 37 / 47 / 57 / 67 / 77 / 87 / 97 / 107 / 127 / 157 / 167 / 187 (three stages)

Gear unit ratio i 3.98 – 197.37
Double gear unit reduction ratio i 94 – 32 625
Max. output torque Nm 200 – 53 000*
Motor power range (Mounting via AM motor adapter) kW 0.12 – 90

*Also with reduced backlash

K series / sizes 19 / 29 / 39 / 49 (two stages)

  K..19 K..29 K..39 K..49
Gear unit ratio i 4.50 – 58.68 3.19 -71.93 2.81 – 58.24 4.0 – 75.20
Max. output torque Nm 80 130 300 500
Motor power range (Mounting via AM motor adapter) kW 0.12 -1.1 0.12 – 2.2 0.12 – 4.0 0.12 – 7.5
  • Pallet conveyors
  • Belt conveyors
  • Chain conveyors
  • Hoists and lifting stations
  • Scissor lift tables
  • Freight elevators
  • Travel and hoist drives in stacker cranes