• Detailed information about your customized product
  • CAD data and documentation for your configuration
  • Option to directly request a quotation or place an order
Configure product now
Your benefits

Cost-effective operation
thanks to wear-free SPIROPLAN® gearing and minimized friction losses.

Lightweight and compact
thanks to the aluminum housing and the specially designed gearing.

Versatile use
thanks to a large gear ratio range with finely stepped gear ratios.

Quiet and efficient
thanks to quiet operation at any speed and in the standard W..9 design, it is particularly energy-efficient and highly efficient.

Helical-worm gearmotors S..DR.. K series helical-bevel gear units R series helical gear units F series parallel-shaft helical gear units

Our smallest right-angle gear units offer high performance thanks to wear-free gearing

The stand-out feature of SPIROPLAN ® right-angle gear units is their wear-free gearing. It ensures reliable power transmission and speed adjustment for your materials handling system.

Thanks to this gearing, our smallest right-angle gear units deliver permitted output torques up to 600 Nm in a power range from 0.09 kW to 4 kW.

The steel-steel material combination and the special tooth meshing ratio enable a short gear unit design, resulting in space-saving drive installation.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Drive selection TorqLOC® hollow shaft mounting system Adapters Surface and corrosion protection Extended Warranty Lubricants
Just a few clicks to a product recommendation Learn more about the advantages of ECO2 drives

It's the details that make the difference

More power in a small space

Thanks to their aluminum housings, these right-angle gear units are truly lightweight solutions. What's more, their special gearing and lubrication for life ensure they require very little maintenance. Perfect for long and reliable operation. The SPIROPLAN® right-angle gear units are suitable for almost all drive tasks due to their many design variants.

Only half the solution without a motor? Then use our modular system and combine the gear units of the W series with an AC motor to form a W..DR.. SPIROPLAN® right-angle gearmotor or with a servomotor to form a W..CMP.. SPIROPLAN® servo right-angle gearmotor of your choice. Or simply choose the separate AC motor or servomotor that meets your requirements .

A few technical details of the new W..9 gear unit

Our development engineers have set a new standard with the W..9 transmissions. The objectives for the new development were high efficiency, low noise and light weight.

At the same time, a wide range of design variants and a large transmission ratio range should enable a wide variety of applications.

The new High Gear Ratio (HG) design allows even more flexibility, especially with large gear ratios and very slow speed ranges.

What is your benefit?

More power in a small space

The combination of new lubricants and new calculation methods that have been tested and certified in comprehensive and highly intensive procedures means we can offer you higher permitted torques for our small right-angle gear units in the SPIROPLAN ® series. Our W..10, W..20 and W..30 sizes benefit from the higher torques, particularly in the small gear ratio range. The increases in torque extend from +4 % to +115 % (see also technical data in the tables below).

Besides lubricating the gearing, gear oils also play a significant role in heat dissipation in gear units. Our new lubricants in the GearOil by SEW-EURODRIVE series boost gear unit performance by reducing friction in the gearing and enhancing heat dissipation. Our GearOil by SEW-EURODRIVE forms a highly effective lubrication film on the gear wheels, which increases the service life of both the lubricant itself and wear parts such as sealing rings and bearings.

The increased torques mean that, in the best-case scenarios, you can opt for a smaller size, as you can now accommodate higher torques in a smaller space or, if you cannot vary the gear unit size, you have greater safety/reserves in your drive.

It goes without saying that the increases in torque do not change any other factors. Our SPIROPLAN ® right-angle gearmotors become even more efficient, while continuing to offer the low-noise operation you're familiar with. Combined with our new, small DRN.. motors (DRN63, DRN71 and DRN80), they enable you to achieve energy efficiency class IE3 easily and cost-effectively in this configuration, too. Our right-angle gearmotors are true mini all-rounders.

Robust right-angle gear units:

    • Wear-free SPIROPLAN ® gearing (steel-steel material combination) and a special tooth meshing ratio
    • Minimized friction losses, optimized mechanical efficiency, reduced energy consumption
    • Vibration-free running/operation
  • Small gear ratios enable combinations with high motor power and high speeds.
  • Lightweight aluminum housing
  • Mounting:
    • Identical hole spacings and shaft heights on the foot and end face support a wide range of mounting options.
  • Mounting for gear unit sizes W..10, W..20, W..30:
    • In these sizes, all mounting positions are possible, without changing the oil quantity, as the oil fill quantity is independent of the mounting position.
  • Available designs:
    • Foot-mounted or B5 flange-mounted design
    • Solid or hollow shaft with key or shrink disk
    • Mounting of motor adapters or free input shaft (W..9)
  • Asynchronous motor mounting:
    • For gear unit sizes W..10, W..20, W..30: Direct motor mounting
    • For gear unit sizes W..9/W..9HG: Motor flange mounting
  • Optionally available as:
    • MOVIMOT® design In other words, as a right-angle gear unit with integrated frequency inverter
    • MOVI‑SWITCH® design In other words, as a right-angle gear unit with integrated switching and protection function

W series / sizes 10, 20, 30

  Sizes W..10 W..20 W..30
Gear unit ratio i 6.75 – 75.00 6.57 – 75.00 6.57 – 75.00
max. output torque Nm 30 45 70
Motor power range
(mounting via AM motor adapter)
kW 0.09 – 0.12 0.12 – 0.37 0.12 – 0.75

W series / sizes 19, 29, 39, 49, 59

  Sizes W..19 W..29 W..39 W..49 W..59
Gear unit ratio i 5.90 – 167.59 4.68 – 188.47 4.72 – 210.49 7.22 – 200.76 6.76 – 213.21
max. output torque Nm 80 130 200 400 600
Motor power range (mounting via AM motor adapter) kW 0.09 – 0.75 0.12 – 1.1 0.12 – 1.5 0.12 – 3-0 0.12 – 4.0

W series / sizes 29HG, 39HG, 49HG, 59HG

  Sizes W..29HG W..39HG W..49HG W..59HG
Gear unit ratio i 203.19 – 2100.14 233.35 – 2355.20 224.25 – 2426.20 262.28 – 2123.38
max. output torque Nm 130 200 400 600
Motor power range (mounting via AM motor adapter) kW 0.09 – 0.12 0.09 – 0.18 0.09 – 0.25 0.09 – 0.25
  • Small and fast-running conveyor belts in intralogistics
  • Roller conveyors
  • Belt conveyors
  • Chip conveyors
  • Sizes W10, W20, W30:
    • Especially suitable for noise-sensitive work environments
  • Sizes W..9/W..9HG:
    • In shaft-mounted design especially suitable for hygienic design applications in the food and beverage industry