• Detailed information about your individual product
  • CAD data and documentation for your configuration
Configure product now
Your benefits

Comprehensive offer
because 6 single-stage and 15 two- and three-stage frame sizes offer finely stepped torque ratings and gear ratios.

Easy combination
because you can easily combine your helical gear unit with an AC motor or a servomotor of your choice from our modular motor system.

F series parallel-shaft helical gear units K series helical-bevel gear units S series helical-worm gear units W series SPIROPLAN® right-angle gear units

R series helical gear units: high efficiency and wide range of gear unit ratios

Helical gear units are the "hidden classics" in our gear unit portfolio: 6 single-stage and 15 two- and three-stage frame sizes cover a torque range from 50 to 20 000 Nm. This gear unit series is also far ahead in terms of gear unit ratios: from i = 1.30 to i = 289.74, in double gear units even i = 27 001. Torque ratings and gear unit ratios this finely stepped are hard to find in the market.

The demand for high output speeds or low weight is met by the R gear units as well, of course. Always with a high level of efficiency, our helical gear units offer an optimum ratio between torque output and installation space. This means: a helical gear unit almost always fits your application.

Only half the solution without a motor? Then use our modular concept and combine the gear units of the R series with an AC motor to a R..DR.. helical gearmotor, or with a servomotor to an R..CMP helical servo gearmotor of your choice. Or simply choose the separate AC motor or servomotor that meets your requirements.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Click here and start putting your gearmotor together right away Adapters Extended Warranty Surface and corrosion protection Lubricants
Just a few clicks to a product recommendation Learn more about the advantages of ECO2 drives

Variants of the helical gear unit series RX / R / RM

  • Highly efficient helical gear units in 6 frame sizes
  • High output speed, torque up to 830 Nm
  • Gear unit ratios up to i = 8.65
  • Available in foot- or flange-mounted design

Sizes 57 / 67 / 77 / 87 / 97 / 107

Gear unit ratio i 1.30 – 8.65
Max. output torque Nm 69 – 830
Motor power range (Mounting via AM motor adapter) kW 0.12 – 45
  • Roller conveyors
  • Belt conveyors
  • Chain conveyors
  • 15 sizes
  • Optimum ratio between performance and space requirements
  • Finally stepped sizes and gear ratios
  • Also available with reduced backlash

Sizes 07 / 17 / 27 / 37 / 47 / 57 / 67 / 77 / 87 / 97 / 107 / 127 / 137 / 147 / 167

Gear unit ratio i 3.21 – 289.74
Double gear unit reduction ratio i 90 – 27 001
Max. output torque
R07 – R167
Nm
50 – 20 000*
Motor power range (Mounting via AM motor adapter) kW 0.12 – 90

*Also with reduced backlash

  • Rotary tables
  • Pumps and fans
  • Waste water and sewage treatment plants
  • Roller conveyors
  • Belt conveyors
  • Chain conveyors
  • Corner transfer unit
  • Helical gear units with extended output bearing hub
  • Specifically designed for agitators
  • Ten frame sizes
    • Offering gear unit ratios up to i = 289.74
    • Allowing for high overhung and axial loads as well as bending moments

Sizes 57 / 67 / 77 / 87 / 97 / 107 / 127 / 137 / 147 / 167

Gear unit ratio i 4.29 – 289.74
Double gear unit reduction ratio i 134 – 27 001
Max. output torque Nm 450 – 20 000
Motor power range (Mounting via AM motor adapter) kW 0.12 – 160
  • Agitators
  • Blenders
  • Mixers
  • Kneaders