• Detailed information about your individual product
  • CAD data and documentation for your configuration
  • Direct order request or ordering
Configure product now
Your benefits

Implement precision
as this small and lightweight servo drive can be accurately scaled and can implement very short response times.

Save on installation space
as the right-angle gearmotor design can be optimally integrated into any system architecture.

Take advantage of the range of variants
as our modular motor system of the CMP series offers 7 different motor sizes.

S..CMP.. helical-worm servo gearmotors Helical-bevel servo gearmotors K..CMP..

Space-saving servo drive solutions for your specific requirement profiles.

Our SPIROPLAN® right-angle servo gearmotors are an impressive compact solution - small and with an especially low weight. They have been specifically designed to implement top speeds in your systems. In doing so, the lightweights with aluminum housing work precisely and in a highly dynamic manner.

Rely on compact design, performance and a range of variants from a single source when planning and implementing your systems. To this end, configuration possibilities from 7 sizes for the SPIROPLAN® gear units and 7 different motor sizes of the CMP.. series are available to you.

You can achieve even greater flexibility thanks to the low weight and the wide selection of drive variants. The spectrum for your applications ranges from the version with flange, solid shaft and key to the version with hollow shaft and keyway or TorqLOC® clamping connection.

All this makes the SPIROPLAN® right-angle servo gearmotors W..CMP.. an all-rounder for you. Especially when solutions in the torque range up to 600 Nm are required.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

TorqLOC® hollow shaft mounting system Adapters Extended Warranty Surface and corrosion protection Lubricants Brakes and brake control Encoder systems /DUE diagnostic unit option Premium Sine Seal oil seal Other additional features

Robust right-angle gear unit

  • Robust right-angle gear unit:
    • Wear-free SPIROPLAN® gearing (steel-steel material combination) and special tooth meshing
    • Minimized friction losses, optimized mechanical efficiency, reduced energy consumption
    • Vibration-free running/operation
  • Small gear ratios allow for high motor power and high speed
  • Lightweight aluminum housing
  • Mounting of gear unit sizes W10, W20, W30:
    • The oil quantity is independent of the mounting position in these sizes.
    • Identical hole spacing and shaft heights in the foot and face offer many different mounting options
  • Available variants:
    • Foot- or flange-mounted
    • B5 or B14 flange-mounted
    • Solid or hollow shaft
    • Adapter mounting
More on W series SPIROPLAN® right-angle gear units

Synchronous servomotor

  • Highest dynamic characteristics throughout the entire CMP.. series thanks to the low-inertia rotor design and high overload capacity of the motors
  • Performance-optimized and extremely compact design thanks to the latest winding and magnet technology
  • Standstill torques from 0.5 Nm to 95 Nm
  • High quality of concentric running characteristics
  • Direct mounting of the motor on a gear unit from our modular gear unit system
More on CMP.. series synchronous servomotors

SPIROPLAN® right-angle servo gearmotors of the W series with CMP.. motor

Gear unit Motor
Gear unit size Size Torque range MaDyn
Nm
W..10 40M 19 – 30
W..20 50S – 63M 24 – 45
W..30 50S – 63M 31 – 70
W..19 40M – 63S 21 – 96
W..29 40M – 63S 18 – 156
W..39 40M – 71S 23 – 240
W..49 50S – 71M 35 – 480
W..59 50S – 80S 35 – 720
  • Packaging machines
  • Sorting and stacking systems
  • Conveyor belts
  • Incremental launches