Secondary packaging

  • Secondary packaging process in the beverage industry

    Packaging of beverage and liquid containers in crates or shrink-wrap

    Systems and requirements in secondary packaging vary considerably. Regardless of the demands placed on your drive technology, our systems adapt accordingly.

Returnable bottle systems handle bottles in crates. Disposable containers are often packaged in batches of six in shrink-wrapped packaging units. To ensure that processes run smoothly, we have carefully tailored our drive solutions to meet every possible requirement.

Your benefits

  • Energy savings of up to 50%

    Thanks to the decentralized installation of mechatronic drives that ensures high productivity while using energy efficiently.
  • Simple installation

    Thanks to decentralized SNI (Single Line Network Installation) technology, enabling fast system retrofitting without cable clutter.
  • Quick batch changes

    Through highly flexible, self-guided drive solutions that adapt quickly to changes in your production.
  • Resource-efficient high dynamics

    Through highly dynamic servo drives with low inertia for fast acceleration and gentle placing of bottles in crates.
  • Long maintenance intervals

    Thanks to robust and exceptionally long-lived and reliable drives as well as intelligent automation technology.

Our solutions for your completely hygienic secondary packaging process

Sophisticated drive technology for total cleanliness

In returnable bottle systems, crates as well as bottles go through a cleaning system. Here, thorough cleaning is just as important to operators as ease of repair and adjustment. As with the bottle cleaning system, a drive technology with simple speed control, synchronous mode, and flexibility is extremely important. Our solutions meet all of these requirements and, thanks to an appropriate surface load, are highly resistant to cleaning agents and disinfectants.

Our offer for your specific application needs

MOVITRAC® MC07B control cabinet inverter

The MOVITRAC® MC07B control cabinet inverter is your optimum and cost-effective solution for speed control in standard applications and for simple positioning tasks.

MOVIDRIVE® B application inverter

Our MOVIDRIVE® B control cabinet inverter is the optimal solution for sophisticated technical applications with synchronized motion sequences.

MOVI-PLC® motion and logic controller

The MOVI-PLC® controller software provides predefined, efficient program modules for a number of applications, including the MultiMotion module.

Standard gearmotors

Our modular concept offers you a comprehensive range of standard gearmotors that can be customized for any application or requirement. An appropriate surface load means that they are also optimally equipped for use in wet areas and with chemically aggressive cleaning agents.

MOVIGEAR® mechatronic drive unit

Gear units, motors, and electronics in one compact device with high efficiency: with this drive unit, you will cut installation costs and reduce energy consumption by up to 50%. Depending on the requirements of the individual step, your MOVIGEAR® will either come with an Aseptic or HygienePlus feature, or with a special HP200 High Protection coating providing resistance to acidic or caustic cleaning agents.

Contact
Contact us

Feel free to contact us!

Do you need advice on a specific application? Just send us a message with your questions.

Contact us now