• Detailed information about your own individual product
  • CAD data and documentation for your configuration
  • Option to directly request a quotation or place an order
Configure product now
Your benefits

Benefit from energy-saving potential
High system efficiency ensures that up to 50% less energy is used compared to conventional drive systems

Less variants
Thanks to the speed setting range with constant, continuous torque and high overload torque, one variant can be used for multiple tasks

Simplified infrastructure
Combining power and communication in one cable minimizes installation costs and risk of error

Less installation space needed
Complete component integration and compact design reduce the installation space required without compromising on performance

Build cost efficiency into planning
Storage costs for spare parts and overall operating costs are reduced thanks to the specific features and benefits of the product

DRC.. electronic motor

An efficient all-in-one solution comprising motor, gear unit, and drive electronics

The MOVIGEAR® mechatronic drive system is designed for flexible use across various communication infrastructures. This makes it ideal for decentralized applications in the field. With its compact design and optimal integration of components with permanent-field synchronous motor, gear unit, and integrated electronics, MOVIGEAR® is especially tailored for efficient use in the general materials handling sector.

You too can benefit from MOVIGEAR®, which is available in two sizes and three electrical performance classes for a total of four communication variants.

With MOVIGEAR® , you can achieve energy savings of up to 50% for your system. This is made possible by the seamless interplay between the IE4 efficiency class motor, efficient gear unit, and integrated electronics. Perfectly matched components and the energy optimization of the overall system facilitate high system efficiency. These features make the MOVIGEAR® mechatronic drive solution a cost-effective, power-optimized complete solution.

This particularly applies if reliability, long service life, and high system availability are your top priority. Thanks to their design-related advantages, MOVIGEAR® drives are both an integral part of numerous MAXOLUTION® system solutions and are also widely used for applications in stationary materials handling technology. Its practical flexibility and high efficiency make MOVIGEAR® a forward-looking solution – experience its exceptional performance for yourself!

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Premium Sine Seal oil seal Controller for control cabinet installations MultiMotion motion control platform Application Configurator for CCUs

The standard version of MOVIGEAR® conforms to hygienic design guidelines and its specific features ensure that it is suitable for use in clean rooms:

  • Certified for use in clean rooms with air cleanliness class 2 in accordance with ISO 14644-1
  • Completely enclosed, smooth overall design
  • No fan, thus no air, dirt, or particle swirls

Version for use in wet areas

For specific requirements in wet area applications, we offer a version of MOVIGEAR® that is specially designed for wet areas.

This package also provides the features required for use in areas with high levels of mechanical and chemical resistance or cleaning agents:

  • Degree of protection IP66
  • HP200 surface treatment with an almost non-porous surface provides excellent anti-stick properties as well as chemical and mechanical resistance
  • All external screws, breather valves, pressure compensation screw fittings, and output shafts made of stainless steel

Thanks to its GIO12 and GIO13 application options, MOVIGEAR® allows various sensor and actuator signals to be directly read and processed in close proximity to the drive. These options are available for all SNI and DSC units:

GIO12B application option

  • Control of up to 2 digital actuators
  • Processing of up to 4 digital sensors

GIO13B application option

  • 1 digital output
  • 4 digital inputs (of which 2 can be used as primary frequency inputs)
  • 1 analog output
  • 1 analog input
  • Drive variants for performing basic functions
  • No PC needed for startup
  • Control via binary inputs allows:

MOVIGEAR® DAC-B for integration into AS-Interface networks

  • Basic fieldbus interface
  • Rapid, cost-efficient implementation of materials handling systems
  • Configurable fixed speeds and ramps
  • Integrated STO safety function

The MOVIGEAR® mechatronic drive system can be used in various branches of the logistics sector, such as in

  • Intralogistics
  • Airport logistics
  • Food and beverage industry
  • Automotive industry