The vertical conveyor application solution is designed for lifting applications in conveyor systems. The applications combine our decades of experience and expertise in the design of drive solutions.
Optimize your system planning with the column lift application solution.

The vertical conveyor package’s unique characteristics help you to plan systems faster and more cost-effectively.
Lifts are required to link various process levels to each other. Depending on the ambient conditions and size of the system, the application requires control cabinet technology or decentralized technology. The loads to be transported also play a decisive role when selecting a drive concept.
Your benefits
-
Availability
of the drive technology thanks to our tried and tested modular system with millions of variants for a large number of applications. -
Optimized processes
through the simple assignment of components for your functions -
Documentation
is package-specific and also provides you with a high level of process safety while minimizing risks -
Optimized costs
and performance due to the significant reduction in system complexity, installation cost and operating costs. -
Quick startup
with predefined application modules -
Software module
is predefined, which means you require just one software package for integrated engineering
Predefined variants for the perfectly tailored solution
Vertical Conveyor with Control Cabinet Technology
For powerful lifting applications
The vertical conveyor application solution with control cabinet technology: the perfect solution for high-performance hoist applications. The hoist units and load bearing elements use proven control cabinet technology.
Vertical Conveyor with Decentralized Technology
Controller on site
The decentralized variant of the vertical conveyor application solution reduces the complexity and quantity of cables. As a vital link in the process chain, lifting stations require reliability and the ability to change components quickly.
Single-axis Vertical Conveyor
Distinguishing features of vertical conveyors
Vertical conveyors connect processes on a range of levels. There are however major differences in how the systems are designed. Are you expanding or converting your system at the moment? Then decentralized technology is the perfect solution for you, and allow for a compact design of your system. In extremely large systems, long supply cables cause disadvantages. Install control cabinet technology in order to benefit from the perfect solution for high performance and heavy loads. The predefined variants make it easier to choose the right components to fulfill your needs.
Distinguishing features of the variants
Distinguishing features | Vertical Conveyor with Decentralized Technology | Vertical Conveyor with Control Cabinet Technology | Single-axis vertical conveyor |
---|---|---|---|
Reduced effort for installation, cabling, and maintenance | + | - | - |
Performance | Up to 15 kW | Up to 315 kW | Up to 315 kW |
Optimally used | – For extensions – For reducing the control cabinet volume – For spacious systems |
– For high power demand – For cost-efficient systems |
– For simple applications without load bearing |
SEW‑EURODRIVE product series | MOVIPRO® ADC or SDC, DR.. geared brakemotor | MOVI-PLC®, MOVIDRIVE® MDX61B, MOVITRAC® B, DR.. geared brakemotor | MOVIDRIVE® MDX61B, DR.. geared brakemotor |
Segmentation/modularity | Yes / self-sufficient module | - | - |
Fieldbus (optional) | PROFIBUS, DeviceNet, ProfiNet, Ethernet/IP, Modbus/TCP | PROFIBUS, DeviceNet, ProfiNet, Ethernet/IP, Modbus/TCP | PROFIBUS, DeviceNet, ProfiNet, Ethernet/IP, Modbus/TCP |
System bus (internal) | - | CAN | - |
Optional extensions | Safety concept for lifting applications in work areas | – DC link coupling or energy recovery – More functions and axes – Safety concept for lifting applications in work areas |
– More functions and axes – Regeneration – Safety concept for lifting applications in work areas |