• Detailed information about your individual product
  • Documentation and CAD models for your configuration
  • Option to directly request a quotation or place an order
Configure product now
Your benefits

Highest dynamic characteristics
thanks to the modern winding and magnet technology – over the entire speed range, of course.

Compact design
for use in confined spaces.

Custom-tailored drive solutions
because the motor can be directly mounted on a gear unit from our proven modular gear unit system.

Highly dynamics servomotors with a compact design: for use in the tightest spaces

Our CMP.. series of synchronous servomotors can adapt to high loads or to the highest dynamic requirements. Whether in the food and beverage industry or the construction, automotive or wood industries: these synchronous servomotors can be used anywhere to achieve fast cycle times or to move the heaviest loads easily and precisely. Thanks to their optimized length, you can use the CMP.. motors even in the tightest spaces.

The highly dynamic CMP.. servomotors round out our range of servomotors: they offer standstill torques of 0.5 Nm to 95 Nm with 7 motor sizes and a total of 31 motor grades. State-of-the-art winding and magnet technology make the servomotors extremely low in inertia, even though they are optimized for performance. The result is a motor system with the highest possible dynamic characteristics.

As the largest motor in the tried and tested CMP.. series, the CMP112 rounds out the existing range of highly dynamic synchronous servomotors in the upper part of the power range. With torques of up to 320 Nm. It is optionally available with a “BY” holding brake with an increased working capacity.

Do you need precise positioning of high loads with a powerful brake, or do you need to place large masses powerfully and precisely? With our extremely compact CM3C.. synchronous servomotors you move systems with a correspondingly high load moment of inertia.

Only half the solution without a gear unit? Then take advantage of our modular concept and combine the servomotors of the CMP.. series with a servo gear unit and a servo gearmotor of your choice. Or you can just choose a separate servo gear unitthat meets your requirements.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Learn more
  • Highest dynamic characteristics throughout the entire CMP.. range thanks to the low-inertia rotor design and high overload capacity of the motors
  • Performance-optimized and extremely compact design thanks to the latest winding and magnet technology
  • Standstill torques from 0.5 Nm to 95 Nm
  • High quality of concentric running characteristics
  • Direct mounting of the motor on a gear unit from our modular gear unit system

Safe energy!

The synchronous servomotors are up to 30% more efficient than classical asynchronous motors. The permanent magnet means that no resistance losses occur in the rotor. No fan friction is created either because the synchronous motor is not ventilated.

Save energy with our CMP series of synchronous servomotors! Our synchronous servomotors create the magnetic field necessary for generating the torque not through induced currents but rather using permanent magnets. Ohmic losses in the rotor are thus completely avoided. In addition, a fan is installed at the B-side of asynchronous motors to provide convection. Our CMP servomotors, on the other hand, never use a fan. Losses due to fan friction and air resistance therefore do not occur.

Innovative production technologies and motor designs result in compact synchronous motors. This is because the single-tooth winding makes it possible to achieve a greater effective power with the same volume.

This is why leading food and beverage producers who use continuously running motors in their energy-efficient systems rely on our CMP synchronous servomotors. In case of a complete system solution with the modular MOVIAXIS® multi-axis servo inverter, the energy saved by the CMP servomotors is added to the energy saved by the servo controller.

More information on our effiDRIVE® energy-saving solutions

CMP.. series / sizes 40 / 50 / 63 / 71 / 80 / 100 / 112

Type Speed class nc
min-1
Standstill torque M0
Nm
Dynamic limit torque Mpk
Nm
Mass moment of inertia Jmot
10-4 kgm²
CMP40S 3000 / 4500 / 6000 0.5 1.9 0.10
CMP40M 3000 / 4500 / 6000 0.8 3.8 0.15
CMP50S 3000 / 4500 / 6000 1.3 5.2
0.42
CMP50M 3000 / 4500 / 6000 2.4
10.3
0.67
CMP50L 3000 / 4500 / 6000 3.3
15.4
0.92
CMP63S 3000 / 4500 / 6000 2.9
11.1
1.15
CMP63M
3000 / 4500 / 6000 5.3
21.4
1.92
CMP63L
3000 / 4500 / 6000 7.1
30.4
2.69
CMP71S 2000 / 3000 / 4500 / 6000 6.4
19.2
3.1
CMP71M 2000 / 3000 / 4500 / 6000 9.4
30.8
4.1
CMP71L 2000 / 3000 / 4500 / 6000 13.1
46.9
6.1
CMP80S 2000 / 3000 / 4500 / 6000 13.4
42.1
8.8
CMP80M 2000 / 3000 / 4500 / 6000 18.7
62.6
11.9
CMP80L 2000 / 3000 / 4500 / 6000 27.5
107
18.1
CMP100S 2000 / 3000 / 4500 25.5
68.3
19.59
CMP100M 2000 / 3000 / 4500 31
108
26.49
CMP100L 2000 / 3000 / 4500 47
178.8
40.24
CMP112S 2000 / 3000 / 4500 30
88
74
CMP112M 2000 / 3000 / 4500 45
136
103
CMP112L 2000 / 3000 / 4500 69
225
163
CMP112H 2000 / 3000 / 4500 83
270
193
CMP112E 2000 / 3000 / 4500 95 320 222
  • Food industry
  • Beverage industry
  • Construction industry
  • Automotive industry
  • Timber industry