• Detailed information about your individual product
  • CAD data and documentation for your configuration
  • Direct order request or ordering
Contact us now
Your benefits

Integrate running smoothness
to give your systems a high degree of dynamics with optimum attenuation properties as well.

Space-saving installation
so that you can plan and implement your plant to best utilize your space.

Use at low noise levels
for a noise-reduced system environment and particular requirement profiles.

Helical-bevel servo gearmotors K..CMP.. SPIROPLAN® right-angle servo gearmotors W..CMP..

Helical-worm servo gearmotors: The compact option for your requirements

The S..CMP.. helical-worm servo gearmotors have a torque range of 92 Nm to 520 Nm. As angular drives they are especially space-saving and reduce the expenditure for valuable installation space.

The helical-worm servo gearmotors are designed in such a way that they guarantee you a low-noise system environment. Moreover, these gearmotors offer you excellent attenuation properties for the operation of your systems with low levels of vibration. This is because of the longitudinal application of force on the input shaft. This allows torque impulses to be prevented effectively and for optimum results in terms of running smoothness and noise reduction to be achieved.

Both the gear unit, and the synchronous servomotor are based on our modular system. This enables you to have fully individual configuration possibilities for each application. One thing is certain – Our servo gearmotors are real specialists for very specific requirements.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

TorqLOC® hollow shaft mounting system Adapters Extended Warranty Surface and corrosion protection Brakes and brake control Encoder systems /DUE diagnostic unit option Premium Sine Seal oil seal Other additional features Drive selection Product configurator Select replacement product

Or get an overview first

Online Support

Helical-worm gear units

  • Significantly more efficient than pure worm gear units due to helical-worm combinations
  • Very low-noise operation
  • Available variants:
    • Foot- or flange-mounted
    • B5 or B14 flange-mounted
    • Solid or hollow shaft
    • Hollow shaft with keyed connection, shrink disk, splined hollow shaft, or TorqLOC®
More on S series helical-worm gear units

Synchronous servomotors

  • Highest dynamic characteristics throughout the entire CMP.. series thanks to the low-inertia rotor design and high overload capacity of the motors
  • Performance-optimized and extremely compact design thanks to the latest winding and magnet technology
  • Standstill torques from 0.5 Nm to 95 Nm
  • High quality of concentric running characteristics
  • Direct mounting of the motor on a gear unit from our modular gear unit system
More on CMP.. series synchronous servomotors

Helical-worm servo gearmotors of the S series with CMP.. motor

Gear unit Motor
Gear unit size Size Torque range MaDyn
Nm
37 50S – 71S 18 – 100
47 50S – 71M 19 – 215
57 50S – 80S 19 – 365
67 50S – 112S 40 – 580
  • Food industry
  • Packer/unpacker
  • Palletizers and packaging machines
  • Sorting and stacking systems
  • Incremental launches