• Our experts understand your industry and your requirements.
  • Our global network ensures we are there wherever and whenever you need us.
  • We have the expertise and tools to provide you with the best possible support and advice.
Contact us now
The benefits for you

A perfect fit
Thanks to their modularity, our preconfigured component sets can be flexibly adapted and easily added to, based on the specific application.

Quick and simple startup
The robot controller with 3D simulation and integrated user interface enables instant startup, without any PLC programming knowledge.

Total flexibility
The software bundle specifically tailored to gantry robots covers all the possibilities for adapting the range of functions to the relevant requirements.

Shorter planning phase
Using cooperative engineering for gantry mechanics, drive technology, and automation reduces the need for coordination work and leads straight to an optimum solution for the robot application.

Standardized technology with a new, cost-effective dimension

We use preconfigured but modular sets for our gantry robot solutions. That means we can customize the controllers, axes, and mechanics as required to suit your particular needs. It makes automation easy – without neglecting the application's specific requirements. Do you want everything from a single source? You can easily enhance and complete your automation solution by adding further functions such as conveyor belts and adjusting the format using components from the MOVI‑C® modular automation system.

MOVISUITE® engineering software MOVIKIT® software modules CM3C.. series synchronous servomotors

Efficient gantry robot solutions

Gantry robots cover a cubic work envelope and achieve excellent levels of performance when precisely coordinated with the relevant application, such as the kinematic model's load-bearing capacity. Selecting exactly the right mechanics, drive technology, and control technology and coordinating them perfectly are vital in this regard. To simplify this process, SEW‑EURODRIVE and Rollon GmbH offer jointly developed mechatronic component sets that enable quick, flexible, and cost-efficient implementation of custom gantry robot solutions – ideal for industrial automation, mechanical engineering, and logistics systems.
  • Reliability
    The robust and simple design is based on linear axes of motion.
  • Excellent coverage / high work envelope utilization
    Capacity utilization of the cubic work envelope around the axes is as high as around 96%.
  • High degree of freedom
    Virtually all properties are freely configurable – work envelope (X, Y, and Z axes), load-carrying capacity, speed, positioning accuracy, overall strength, and much more besides.
  • Straightforward operation
    The MOVISUITE® RobotMonitor user interface is identical for everything from PCs to tablet computers and handheld devices.

Gantry robots are used in all kinds of industrial sectors – from production, manufacturing, assembly, and intralogistics to order picking and packaging technology. In defined work envelopes, they move even heavy loads over large distances with precision. Our gantry robot solutions benefit from easy configuration, quick assembly, and intuitive programming.

Efficient gantry robots

are developed with good partners. SEW‑EURODRIVE therefore works with linear technology specialists. This collaboration will produce a gantry robot solution tailored to your particular application. The associated engineering process is smooth and convenient. Minimizing the number of contact persons saves you time, makes communication simpler, and gets your project finished faster.

Our partner supplies the linear mechanics and SEW‑EURODRIVE provides a matching axis package comprising a servo gearmotor and an inverter. Our experience shows that this close collaboration, combining gantry mechanics and drive technology, enables rapid integration and a much shorter startup time.

As a result, the finished gantry robot is ready to use faster, the project timeline is reduced, and the overall costs are much lower. At the same time, companies benefit from maximum flexibility, excellent efficiency, higher speeds, and improved throughput in industrial automation.

Find out more Find out more