• Our team of experts knows your industry and your requirements
  • With our global network, we are always there for you locally
  • We have the knowledge and tools to provide you with the best possible advice
Contact us now
Your benefits

Flexible
Our solutions adapt seamlessly to production environments, whether classic factories with higher-level open-loop control or modern, software-defined architectures.

Simple
Convenient automation based on a universal software platform, for end-to-end simulation, fast commissioning, and full digital integration.

Customized
Our technology from the modular system for end-to-end scalability. From the component to the system solution.

Scalable
Our technology from the modular design for end-to-end scalability. From the component to the system solution.

Industrial robots for the reliable solution of complex tasks

Our flexible solutions adapt seamlessly to a wide range of production environments – from classic factories with higher-level open-loop control systems to modern, software-defined architectures. Whether as a drive component, a turnkey robot, or an integrated system solution, they offer maximum design and decision-making flexibility. A consistent software platform enables efficient automation with an integrated robot controller, 3D simulation, and a coordinated toolchain. This allows simple planning, consistent simulation, fast commissioning, and complete digital integration.

Open interfaces allow the integration of existing peripherals and seamless system expansion. This leads to higher process coverage, improved capacity utilization, stable quality, and faster return on investment. The high degree of freedom of movement, the ability to design complex 3D motion sequences, and integration into existing logistics processes enable precise and product-friendly handling – from gripping and aligning to grouping, positioning, stacking, and palletizing. The result is efficient material flow, short cycle times, and high overall system performance.

Based on a modular system, the technology is fully scalable – from individual components to complete system solutions. Kinematic models can be easily expanded and integrated with additional system components and modules.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Technique at a glance
Work envelope Payload Degrees of freedom Installation positions Software
1200 - 3275 mm 6 - 280 kg 6 Floor, ceiling, wall MOVIKIT® Robotics*
Learn more Learn more