• Detailed information about your customized product
  • CAD data and documentation for your configuration
  • Option to directly request a quotation or place an order
Contact us now
The benefits for you

Time saving
Fast and easy startup thanks to the electronic nameplate and the use of preconfigured MOVIKIT® software modules.

Simplicity
Fast and easy unit replacement during servicing without engineering PC thanks to portable memory module for storing all unit data.

Openness
Connection to common control systems by supporting various fieldbus protocols and the CiA402 drive profile.

Flexibility
Configurable functional safety - from integrated safety function STO to higher-level safety functions as well as safe communication.

Control technology Control cabinet technology

The compact standard redefined

If you need a compact inverter that makes your work easier and, at the same time, keeps your control system options open, our MOVITRAC® advanced is exactly the right choice.

Designed and developed as a compact all-rounder, MOVITRAC® advanced can control and monitor synchronous and asynchronous AC motors with or without an encoder, asynchronous motors with LSPM technology, and both synchronous and asynchronous linear motors. What's more, it benefits from a wide power range of 0.25 to 315 kW and an overload capacity of 150%.

MOVITRAC® advanced is flexible thanks to its integrated communication interfacefor connection to all standard control systems. Connection is possible via PROFINET, EtherNet/IPTM, EtherCAT®/SBusPLUS, Modbus TCP, EtherCAT® CiA402 or POWERLINK CiA402. You can also configure functional safety with MOVITRAC® advanced – from the integrated STO safety function to higher-level safety functions and safe communication.

MOVITRAC® advanced is ideal for materials handling and motion applications such as conveyor belts, hoists and palletizers, making it a true compact all-rounder.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Go to the product page of MOVIKIT® Drive selection Product configurator Select replacement product

Or get an overview first

Online Support

Ready for use in your application:

MOVITRAC® advanced standard inverter

With which products can the MOVITRAC® advanced standard inverter be combined?

Virtually all components from SEW‑EURODRIVE's modular system, so your application is bound to be covered. Combine the standard inverter with standard or servo gearmotors such as the following new addition to the range: CM3C.. series synchronous servomotors. Or simply select an appropriate decentralized drive for your requirements.

Properties

Motor design

  • Synchronous and asynchronous AC motors with/without an encoder
  • Asynchronous motors with LSPM technology
  • Synchronous and asynchronous linear motors

Connections Spring-loaded terminals up to 7.5 kW units

Equipment

  • integrated, sensorless motor protection for asynchronous motors
  • applicable in TN/TT and IT networks
  • integrated EMC filter of category C2 according to EN61800-3
  • version with painted printed circuit board available

Energy efficiency

  • Inverter meets energy efficiency class IE2 according to Ecodesign Regulation (EU) 2019/1781
  • Energy saving through integrated standby operation and optimized flux control

Service and installation

  • IoT product label for quick access to product data
  • portable memory module for simple and fast device replacement
  • optimized control cabinet planning possible through online support tools, such as EPLAN data and product configurator

All technical data and documents about MOVITRAC® advanced

Technical data

Nominal line voltage
V

1 × AC 200 – 240
3 × AC 200 – 240
3 × AC 380 – 500
Sizes
0S – 0L
0S, 0L, 3 – 6
0S, 0L, 3 – 8
Nominal power
kW
0.25 – 315
Overload capacity 150%
Degree of protection
IP10, IP20 optional (only with power connectors plugged in for grid and motor)
Interference emission Limit value class C2 to EN 61800-3. The interference suppression level can be improved with relevant measures. You will find further information about this in the product manual ("EMC-compliant installation according to EN 61800-3" section).

MOVITRAC® advanced is highly versatile:

  • Hoists
  • Horizontal/vertical materials handling technology
  • Materials handling technology
  • and much more

Integrated communication interfaces

  • Binary and analog inputs
  • PROFINET
  • EtherNET/IPTM
  • EtherCAT®/SBusPLUS
  • Modbus TCP
  • EtherCAT® CiA402
  • POWERLINK CiA402

Topologies

From control technology to inverters and drives, whether centralized or decentralized, there are no language barriers with any of the components from the MOVI-C® modular automation system.

Plan the design of your machines or systems with a single control, communication or installation topology. Our hardware and software will slot seamlessly into place and simply get things moving.

Even when it comes to communication know-how, the standard solution has no limitations. Whatever control or communication topology you specify, MOVITRAC® will have the necessary interface built and make light work of controlling the motor assigned to it.

MOVIKIT® software modules

MOVIKIT® software modules can be used in conjunction with MOVITRAC® advanced. The "Drive" category includes MOVIKIT® software modules that are operated directly on the inverter from the MOVI-C® modular automation system. These are connected directly to the higher-level controller and are controlled individually via the corresponding interface. Various applications can thus be implemented via convenient and fast configuration - without any programming knowledge. Depending on the requirements, extensive additional functions are available, such as distance-to-go positioning. MOVIKIT® software modules:

  • MOVIKIT® Velocity Drive: MOVIKIT® Velocity Drive allows you to use applications with velocity control and a standardized fieldbus interface.
  • MOVIKIT® RapidCreepPositioning Drive: MOVIKIT® RapidCreepPositioning Drive is a software module for implementing classic "rapid/creep speed positioning" without a motor encoder.
  • MOVIKIT® Positioning Drive: MOVIKIT® Positioning Drive enables positioning applications with a standardized fieldbus interface.
Find out more about MOVIKIT®

Single-cable technology for power supply and data transfer with digital encoder for synchronous and asynchronous motors

In fact, only one hybrid cable is required and installed here for the data connection between inverter and motor, and the MOVILINK® DDI digital data interface transfers the power, brake and diagnostic data to the motor.

Find out more about DDI

Functional safety

Different functional scopes are available, depending on the functional safety option selected. The table below provides an overview.

Functional safety overview
Hardware MOVISAFE®
…/CSO/…
MOVISAFE®
…/CSB/…
MOVISAFE®
…/CSL/…
MOVISAFE®
…/CSS/…
Safe inputs - 4 4 4
Safe outputs - - 1 1
Safe stop functions STO PL d STO PL d, SS1-t STO PL d, SS1-t STO PLd, SS1-t
Other functions - - SBC, EDM SBC, EDM
Safe motion functions - - SS1-r, SLS, SSM, SDI SOS, SS1-r, SS2, SLS, SSM, SDI, SSR, SLA
Safe position functions - - - SLI
Safe communication - PROFIsafe,
Safety over EtherCAT®, CIP SafetyTM
PROFIsafe,
Safety over EtherCAT®, CIP SafetyTM
PROFIsafe, Safety over EtherCAT®, CIP SafetyTM
Safety encoder - - EI7C FS
  • Asynchronous motor: EK8Z, AK8Z, EK9Z*, EI7C
  • Synchronous motor: EK0Z*, AK0Z*

*In preparation

  • STO in PL d integrated in the basic unit (can only be deselected if using the "binary and analog inputs" unit design)
  • Configurable safety functions such as SBC, SDI and SLS (availability depends on functional safety option)
  • Safe communication configurable via PROFIsafe, Safety over EtherCAT® or CIP SafetyTM

Available options

  • Keypads
    Various keypads with different functional scopes are available.
  • Memory module
    All device data (parameter and configuration settings) is always stored on the memory module and is kept up to date. If a device needs to be replaced, the system can be started up again in next to no time without additional tools by simply removing the memory module from the old device and plugging it into the replacement.
  • Diagnostic module
    The CDM11A diagnostic module creates the interface to the MOVISUITE®engineering software. The module also contains two 7-segment displays for displaying the device status. In addition, the module is required for use of the CBG11A, CBG21A and CBG22A keypads.
  • Mounting plates
    Sub-mounting plates for sizes 0S and 0L, including pre-installed braking resistor – for space-saving mounting of braking resistors underneath the inverter. Shield plate extension – for space-saving mounting of e.g. SEW brake rectifiers or multi-level terminal blocks.

Certifications / Conformity

  • CE (European Economic Area)
  • EAC (Customs Union of Russia, Kazakhstan and Belarus)
  • RCM (Australia, New Zealand)
  • RoHS (China)
  • cULus (USA, Canada)
  • KC (South Korea)
  • UKCA (United Kingdom)
  • CMIM (Morocco)
  • WEEE (European Economic Area)

Knowledge

Online learning portfolio – obtain basic technical know-how. Available free around the clock.

Go to the online learning opportunities