• Our experts understand your industry and your requirements.
  • Our global network ensures we are there wherever and whenever you need us.
  • We have the expertise and tools to provide you with the best possible support and advice.
Contact us now
The benefits for you

Easy
Thanks to parameterizable MOVIKIT® Robotics software modules, including 3D simulation. The pick-and-place control modules are PackML-compatible.

Green
Thanks to the three perfectly coordinated component packages – either in combination or individually, depending on the level of automation.

Smart
Thanks to open, preprogrammed interfaces for standard peripherals, camera systems, and grippers.

Clean
Because hygienic design is possible even in the basic version or as a special design with a sealed stainless steel housing.

Fast
Because the delta robot's kinematic model is simple to configure, quick to assemble, and easy to program.

Precise
Thanks to excellent positioning accuracy and coordinated mechanical systems and software.

Our promise:

Together with you, SEW‑EURODRIVE will examine your entire machine to find the best solution for your specific application. Our primary focus is on applications for food and beverage production, packaging technology, and intralogistics handling systems.

Our solutions for delta robots are versatile and offer numerous advantages for mechanical engineering companies and end users alike. You can benefit from maximum flexibility for configuring your solution and integrating further components.

MOVISUITE® engineering software MOVIKIT® software modules PxG planetary servo gear unit series CM3C.. series synchronous servomotors

Controller package:

  • Controller, e.g. MOVI‑C® CONTROLLER UHX85A-R
  • Visualization and software:
    MOVIRUN® software platform and MOVIKIT® Robotics software module, 3D simulation, web visualization

Robot axis package:

  • Axis modules, e.g. MOVIDRIVE® modular
  • Servomotors, e.g. synchronous motors from the CMP.. series, including cabling

Robot mechanics package:

  • PxG®precision planetary gear units, compatible with widely used robot kinematic models

Simple to configure – quick to assemble and easy to program

Automation made easy: You can easily integrate the solutions for delta robots into your machine or application, or as a standalone solution in your production processes. The modular structure and independent design of the individual system packages enable you to achieve perfectly coordinated kinematic models in just a few simple steps.

Furthermore, the new parameterizable MOVIKIT® Robotics software module makes startup easy and quicker, too.

Solutions for delta robots: All three packages are perfectly coordinated with each other and offer simplicity, excellent positioning accuracy, and maximum flexibility, according to the level of automation and customer requirements. However, each package can also be individually customized.

As with all our solutions, we use state-of-the-art drive technology components from SEW‑EURODRIVE.

Designation Number of arms Rotary axis Tilt axis Hygienic design(3) Work envelope(1)(2)
mm2
Load capacity
kg
Cycle
min-1
D2 Two Optional No 1000 × 342 50 50
No 1500 × 347 30 45
D4 Three Optional No 500 × 200 2 200
Yes 650 × 270 3 200
Yes 800 × 250 3 200
Yes 1100 × 250 3 180
Yes 1300 × 250 3 150
Yes 1600 × 350 12 100
D5 Three Optional No 800 × 250 1.5 130
No 1300 × 250 1.5 120

1) Two arms: Width × height

2) Three arms: Diameter × height

3) Mechanical systems also available in a stainless steel version

MOVI‑C® CONTROLLER MOVIRUN® software platform MOVIKIT® Robotics software module MOVI‑C® / MOVIDRIVE® modular application inverters CMP.. servomotors PxG® precision planetary gear units
Find out more Find out more