• Detailed information about your customized product
  • CAD data and documentation for your configuration
  • Option to directly request a quotation or place an order
Configure product now
Your benefits

High flexibility
thanks to the connection to common control systems and distributed display options within the machine.

Security options
As of MOVISUITE® V2.40, the MOVI-C® CONTROLLER supports security options

Time saving
thanks to quick and easy commissioning, even without an engineering PC. You only need one software for creating applications and visualizations.

Scalability
thanks to a flexible machine and system topology

Control technology Control cabinet technology Decentralized drive technology MOVI-C® modular automation system

Go to control technology

The new members of the MOVI-C® controller family – UHX15A and UHX86A – expand the performance spectrum and enable scalable implementation of a wide variety of applications. The UHX15A is specially designed for the lower performance segment and is ideal for simple applications with up to three inverters. The UHX86A, on the other hand, is a high-end motion controller in the upper performance segment. With its multi-purpose operating system, it offers maximum flexibility for demanding customer applications. Thanks to a wide range of fieldbus and network interfaces, the UHX86A enables communication with higher, lower, and parallel levels, thus meeting the requirements of modern Industry 4.0 and IoT applications. Both controllers are perfectly matched to the components of the MOVI-C® automation system and enable consistent, efficient system integration.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Parameterizing instead of programming

The MOVI‑C® modular automation system offers a consistent, unified platform for control cabinet controllers and decentralized controllers with similar functions and the same variety of interfaces.

The controllers from the MOVI‑C® modular automation system can be used for a wide range of motion control and automation tasks. They are connected to the higher-level controller of a machine cell or system using classic fieldbus slave interfaces for the PROFINET, EtherNet/IPTM or Modbus TCP fieldbus systems. As an EtherCAT®/SBusPLUS master, the controller is responsible for the seamless communication with the subordinate devices, e.g. MOVIDRIVE® or MOVIGEAR® performance, and their synchronous connection to the movement/application.

The added value in terms of reducing complexity comes from the integrated software of the centralized and decentralized controllers – parameterizing rather than programming. This software gives users more freedom to customize parameters while minimizing the programming effort.

Other advantages offered by our control technology include simple, central data storage and an auto-reload function for hardware replacement. Thus it is ensured that the automation technology in your production systems maintains a consistently high standard of reliability and availability.

Features

All types of the MOVI-C® CONTROLLER have the following features in common:

  • Integrated in the MOVISUITE® engineering software and taken into account during automatic code generation; configuration of the controllers via the IEC editor of MOVISUITE®.
  • Perfectly matched to the components of the MOVI-C® modular automation system
  • Simple and central data management
  • Simple exchange function
  • Routing from PROFIsafe to the axis modules
  • Support of Safety over EtherCAT®

Type UHX86A

  • Performant processor technology: choice between Intel® Core™ Celeron, i3 and i7 processors
  • Variants with passive and active cooling
  • Availability (optional) of a General Purpose Operating System GPOS (Windows 10 IoT) and a Real-Time Operating System RTOS on one processor
  • Possibility of Windows-based applications such as visualization with MOVIKIT® Visualization software module or apps programmed by the customer in high-level languages
  • Hypervisor RTS-based architecture that automatically ensures that the GPOS operating system does not affect the actual function of the controller
  • Web visualization
  • Recommended number of axes*
    • Interpolated: 32 and more
    • Non interpolated: 32 and more

Type UHX65A

  • General-purpose operating system (GPOS, Windows 10 IoT) and real-time operating system (RTOS) available on a single device (optional)
  • Possibility of Windows-based applications such as visualization with MOVIKIT® Visualization software module or apps programmed by the customer in higher-level languages
  • Hypervisor RTS-based architecture automatically ensures the GPOS operating system does not influence the controller's actual operation
  • Web visualization
  • Recommended number of axes*
    • Interpolated: up to 16
    • Non interpolated: up to 16

Type UHX45A

  • CAN Bus for sensors
  • Web visualization
  • Recommended number of axes*
    • Interpolated: up to 8
    • Not interpolated: up to 8

Type UHX25A

  • Web visualization
  • Recommended number of axes*
    • Interpolated: up to 82
    • Not interpolated: up to 8

NEW: Typ UHX15A

  • Web visualization
  • Recommended number of axes*
    • Interpolated: up to 2
    • Non-interpolated: up to 3

* Number of axes subject to the size of the user program in MOVIRUN® flexible and without specification of the minimum cycle time (not hard limited)

Areas of application

All MOVI-C® CONTROLLERS can be used for both motion control tasks and automation control tasks. However, they are more suitable for certain tasks based on their performance. To simplify selection(*), the following table shows recommended areas of application according to controller type:


(*) Please also refer to the information on the features and technical data of the individual types.

MOVI-C®
CONTROLLER
for
High End Motion Control

Use for implementing data-driven high-end applications that require integrated functional safety and high-level, application-specific networking
Automation Control

Use as header controller, e.g. for
  • Industrial, automated machines
  • Industrial, automated work processes (in real time)
Motion Control

Use as a powerful motion controller in accordance with "parameterization instead of programming", e.g. for
  • Specific mechanical movement of one or more axes
  • Isochronous control with electronic gear unit
  • Control with cam disk (control of non-uniform motion sequences on a purely mechanical basis)
  • Control of several axes
Application
NEW:
UHX86A type

Typ UHX86A-x-30


Typ UHX86A-x-50/60
Most demanding high-end applications that require multi-bus and ERP interfaces as well as Windows/Linux apps and/or a large number of axes
UHX65A type
Typ UHX65A-x-04
Complex motion tasks, such as multi-axis control and robotics, as well as automation tasks and visualization in real time
UHX45A type   Demanding motion tasks such as isochronous axes with electronic gearing or cam
UHX25A type   Simple motion tasks such as positioning or speed operation
UHX15A type   Simple motion tasks, such as positioning or speed operation for up to 3 axes

○ suitable

● especially suitable

MOVI-C® CONTROLLER Type UHX86A Type UHX65A Type UHX45A Type UHX25A NEW: Type UHX15A
CPU technology
  • Intel CoreTM Celeron, i3, 25 W, passively cooled
  • Intel CoreTM i3, i7, 45 W, actively cooled
  • Intel Atom® E3815 1.46 GHz,

  • Intel Atom® E3825, 2 x 1.366 GHz,

  • Intel Atom® E3845, 4 x 1.91 GHz
DualCore ARM
Cortex-A7, 1 GHz
Ethernet interfaces 2 for RTOS
2 for GPOS
2 for RTOS
1 for GPOS
2 1 1
Systembus EtherCAT® master, SBusPLUS master
Further interfaces
  • PROFINET I/O controller
X X      
  • EtherNet/IPTM scanner
X X      
  • PROFINET Device
X X X X X
  • EtherNet/IPTM adapter
X X X X X
  • Modbus TCP
X X X X X
  • Profibus Device connection
         
OPC UA Server/Client Server/Client Server/Client Server/Client Server/Client
USB interfaces 4 (GPOS) 3 (GPOS)      
Monitor interface 1 x Display-Port 1 x Display-Port      
Memory
  • RTOS: 2 GB CFast memory card
  • GPOS: 128 / 256 / 480 GB SSD
  • RTOS: 2 GB CFast memory card
  • GPOS: 32 / 64 / 128 / 256 CFast memory card
512 MB SD card 512 MB SD card 512 MB SD card
Others
  • Optional GPOS (General Purpose Operating System): second Windows 10 IoT operating system – connected using hypervisor technology
  • RAM (GPOS relevant): 8 GB (Celeron), 16 GB (i3), 32 GB (i7)
  • Optional GPOS (General Purpose Operating System): second Windows 10 IoT operating system – connected using hypervisor technology
    Limited to 3-axis operation
Find out more Find out more Find out more

Ready for use in your application

Our controllers are perfect for sophisticated machinery. You can see a small sample selection here. In conjunction with our software modules MOVIKIT® the implementation of these machines will be swift.

Cup-filling machine

The freely selectable software modules from our MOVI‑C® modular automation system are ideal for modular filling and sealing machine concepts.

The ideal choice: MOVI-C® CONTROLLER, type UHX65A

Find out more

Vertical FFS machine

Ideal for filling bulk materials. Bag size, pack weight and product properties are decisive factors for the automation of machine functions and movements.

The ideal choice: MOVI-C® CONTROLLER, typeUHX45A

Find out more

Toploader

In a toploader multipacker, the time and effort required to process a wide variety of product formats needs to be minimized.

The ideal choice: MOVI-C® CONTROLLER, types UHX45A or UHX65A

Find out more

Palletizer/depalletizer

Nowadays, the palletizing systems required for this equipment need to be increasingly versatile and highly automated. New robot technologies are enhancing or replacing traditional systems.

The ideal choice: MOVI-C® CONTROLLER, type UHX65A

Find out more

Certifications/Conformity

  • CE (European Economic Area)
  • EAC (Customs Union of Russia, Kazakhstan and Belarus)
  • RCM (Australia, New Zealand)
  • RoHS (China)
  • cULus (USA, Canada)
  • KC (South Korea)
  • UKCA (United Kingdom)
  • CMIM (Morocco)
  • WEEE (European Economic Area)

Knowledge

Online learning portfolio – obtain basic technical know-how. Available free around the clock.

Go to the online learning opportunities