• Detailed information about your individual product
  • CAD data and documentation for your configuration
Configure product now
Benefits:

Cost-effective
Applications with a focus on high cost efficiency

Robust and reliable
Consistently high quality standards, state-of-the-art manufacturing technologies, and long service life

Flexibly adaptable
Three performance classes in different sizes and designs

Compatible
PxG® economy planetary servo gear units are compatible with typical market standards in terms of geometry and performance.

Perfectly adapted
Almost any servomotor can be attached, whether from SEW‑EURODRIVE or other manufacturers.

One modular system – numerous possibilities for planetary servo gear units

  • P1.G.. – the ingenious introduction to servo drive technology
    Simple, compact, and cost-optimized, performance class P1.G.. is the efficient solution for standard applications with modest requirements in terms of precision and overhung loads. It is ideal for cost-effective automation solutions on a limited budget.
  • P2.G.. – the robust basis for increased requirements
    Performance class P2.G.. is the right choice for applications with slightly higher mechanical loads, without compromising on compactness, efficiency, or reliability. It offers a robust basis and reserve overhung load capacity.
  • P3.G.. – the cost-effective all-rounder for demanding applications
    Performance class P3.G.. combines cost-effective efficiency with a high level of technical performance. Using the high-quality main bearing arrangement of performance class P5 and the same mechanical interface, in conjunction with the cost-optimized design of performance classes P1 and P2, makes it ideal for applications with high overhung and dynamic loads.

Additional output and flange variants expand the modular system of the PxG® economy and enable even more flexible integration into a wide range of machine and system concepts.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

PxG® economy planetary servo gear units

Design ​economy
Performance class P1.G.. P2.G.. P3.G..
Permitted overhung load + ++ +++
Peak torque 11 – 500 Nm 
Sizes 5 sizes, 1- or 2-stage
Gear ratio range 3 – 100
Gearing Straight-toothed
Rotational clearance 6 – 12 arcmin
Lubrication Grease
Service life > 20 000 h
Typical operating mode Dynamic
Output variants
  • Smooth solid shaft
  • Solid shaft with key
  • Smooth solid shaft
  • Solid shaft with key
  • Smooth solid shaft
  • Solid shaft with key
  • Splined solid shaft (DIN 5480)
  • Flange block shaft
Flange-mounted design
  • B14 flange
  • B5 flange
  • B14 flange
  • B5 flange
  • Standard automation applications
  • Handling and supply systems
  • Packaging and palletizing systems
  • Materials handling technology
  • Machine tools and special-purpose machines
Always stay up to date Discover more exciting details

Knowledge

Our online learning portfolio provides you with background technical know-how. It's free and available 24/7.

Go to the online learning portfolio