• Our experts know your industry and its requirements.
  • Our global network ensures we are close at hand wherever and whenever you need us.
  • We have the expertise and tools to provide you with the best possible support and advice.
Contact us now
Your benefits

Save on installation space
through the short and compact mounting position of the industrial planetary gear units.

Reduce weight
by having a lightweight gear unit design.

Gain flexibility
through a wide range of additional equipment and option.

No additional cooling systems
due to the high thermal rating.

Support throughout the entire value creation process
thanks to complete documentation and tool support.

P series planetary gear units P-X.e series industrial gear units XP series planetary gear units Planetary gear units in the PPK series

Generation P2.e: compact design, high thermal limit rating

The combination of the high torque density and compact design means the gear unit can be used in applications where space is tight. To also achieve a high thermal limit rating, there is the option of an integrated fan in the motor interface.

The fan aspirates air radially, accelerates it, and generates a cooling stream of air with a high flow rate. Besides its high power density, the P2.e series therefore also has a "best-in-class" thermal limit rating.

Contact form Worldwide locations Contact information DR.. series AC motors

Direct mounting of motors from the SEW-EURODRIVE modular system

The direct mounting of DR.. AC motors from SEW-EURODRIVE means there is no need for the motor adapter flange that is otherwise normally required, so this is a particularly space-saving design. The combinable motors offer finely graduated performance classes and a wide variety of options. Furthermore, the DR.. modular motor system meets all the required energy efficiency classes and country-specific regulations. A motor adapter for attaching IEC motors is also available as an option.

  • Planetary gear units in coaxial design
  • High torque density for tight spaces
  • Lightweight construction
  • High thermal limit rating
  • High variance at input
  • Diverse optional equipment and options
  • High torsional rigidity
Gear unit design Stages Gear ratio
i
Nominal torque MN2
kNm
Planetary gear units
P..002e – P..052e
2 to 3 stages 15.2 – 332 24.8 – 124

The unique benefits and specific features of the new generation P2.e make it possible to use these planetary gear units and planetary gearmotors in applications in a variety of industries.

  • Crushers
  • Shredders
  • Screw presses
  • Ring pan mixers
  • Batch mixers
  • Slewing gears
  • and much more