• Our experts understand your industry and its requirements.
  • Our global network ensures we are there wherever and whenever you need us.
  • We have the expertise and the tools to provide optimum advice and support.
Contact us now
Your benefits

Highest reliability
for harsh operating conditions .


Accurate drive selection
thanks to a wide gear ratio and torque range.

High-performance planetary gear units with free drive shaft

The industrial gear units XP series are extremely space-saving planetary gear units for very high torque ratings up to 5 200 kNm. They enable specific drive solutions for applications in the high-performance area. An additional advantage: They are able to very flexibly customize the amount of stages and the individual gear ratios to your application.

Depending on the application, it is important for users and outfitters of systems to position gear units and motors separately from each other. We have designed our XP series as a stand-alone gear unit with a free input shaft for such purposes.

Do you need a primary gear unit? No problem. Select a gearmotor from our comprehensive modular concept. We will attach it directly to the planetary gear unit for you. Or you can combine the XP gear unit with an industrial gear unit from the X series.

You need even more power? No problem. We offer you project-specific industrial gear units from the XP series whose performance surpasses the stated torque range of 5 200 kNm.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

  • Planetary gear units in angular or coaxial design
  • High torque density for limited space 
  • Large gear ratio range 
  • A wide range of additional equipment and options
  • High torsional rigidity 
  • Individually adjustable
Gear unit type Stages Gear ratio
i
Nominal torque MN2
kNm
Planetary gear units
XP..130 – XP..250
2- to 4-stage 22 – 3 551 1) 600 – 5 200

1) In combination with primary gear units from our SEW-EURODRIVE modular concept for standard gear units.

The powerful and space-saving industrial planetary gear units of the XP series can be applied wherever maximum torque ratings are required for the movement of very large quantities.

  • Sugar cane mills
  • Plate conveyor feeders 
  • Travel units for mobile systems 
  • Bucket wheels
  • Roller presses
  • and much more