• Our experts understand your industry and its requirements.
  • Our global network ensures we are there wherever and whenever you need us.
  • We have the expertise and the tools to provide optimum advice and support.
Contact us now
Your benefits

Space saving
due to a more compact design than other common types of gearboxes of the same performance.

High operational reliability
through a robust gearbox design according to the latest calculation methods and through an FEM-optimized, bending-resistant housing design.

Reduced costs
thanks to the high thermal gear performance, which means that you can dispense with cost-intensive, external cooling systems, depending on the condition.

Flexibility
thanks to a wide range of attachment and equipment options, such as various output shafts, torque support, backstop, and much more.

Complete documentation
via our online support, which provides you with operating instructions, dimension sheets and 3D models at the push of a button.

Highest performance and efficiency for the most demanding applications

Our P-X.e series planetary gear units are the perfect choice for applications that require a compact, robust solution with high thermal limiting power. These powerful, standardized industrial gear units combine the proven planetary gear units from the P or P2.e series with a helical bevel gear unit from the established X.e series. The big advantage: All mounting and equipment options of the X.e series are also available here.

In order to achieve the best possible thermal limiting performance, we take a holistic approach to oil temperature and lubrication. Functional surfaces, sophisticated oil quantities, different lubrication and cooling options and tested oil from SEW-EURODRIVE ensure the optimum solution for every application. An additional feature provides even more cooling in the P-X.e gear units: the cast-on intermediate flange on the primary gear unit not only connects both gear units, but also creates a common oil chamber. This ensures continuous oil circulation, which dissipates excess heat from the planetary gear unit.

With the P-X.e series, you benefit from the best features of two advanced industrial gear unit worlds - for maximum efficiency, reliability and durability.

Compact, flexible and economical

Whether hollow shaft, solid shaft with or without feather key, splines according to DIN 5480 or different spatial positions (horizontal, vertical or inclined) - the flexible modular solution system of the P-X.e series, with the proven gear unit technologies of the P, P2.e and X.e series, offers you customized solutions for your application.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

In detail: P-X.e series planetary gear units with primary bevel-helical gear unit X.e

  • Planetary gear units with bevel-helical primary gear units of the X.e series
  • High torque density for limited space 
  • Lightweight design 
  • High thermal rating 
  • A wide range of additional equipment and options
  • Are available as explosion protected versions in accordance with EU Directive 2014/34/EU (ATEX) of the European Union
Gear unit type
Bevel-helical planetary gear unit
Stages Gear ratio
i
Nominal torque MN2
kNm
P..042 X.e – P..102 X.e 4 stage 159 – 548 100 – 500
P..002 X.e - P..102 X.e 3 stage 22.4 - 142 24.8 – 500

All applications that require mean output speeds and a high torque. For example:

  • Plate conveyor feeders
  • Chain conveyor 
  • Chipboard systems
  • Cable Car
  • Shredder 
  • Stacker
  • Conches
  • Presses
  • Mixers
  • and much more