• Our experts know your industry and its requirements.
  • Our global network ensures we are there wherever and whenever you need us.
  • We have the expertise and tools to provide you with the best possible support and advice.
Contact us now
Your benefits

Save on installation space
through the short and compact mounting position of the industrial planetary gear units.

Reduce weight
by having a lightweight gear unit design.

Gain flexibility
thanks to the free combination with SEW-EURODRIVE gearmotors.

Shortest delivery times
thanks to the "to go program".

Perfect for all heavy-duty applications

The load is distributed across multiple planet gears, resulting in a significantly higher power density and thus enabling smaller dimensions compared to other gear unit types. The PPK series planetary gear units are therefore perfect for all heavy-duty applications that require a robust, compact design and high gear ratios.

In addition to gear unit design such as flange and foot mounting, the variance at the input and output offers great flexibility for the user. On the output end, a solid shaft with key and a splined solid shaft are available. As a hollow shaft gear unit, you can choose between a splined hollow shaft and a hollow shaft with shrink disk. On the input gear end, the motor connection is made either via an exposed shaft-end or a motor adapter. Access to the complete modular motor system from SEW-EURODRIVE with extensive options such as brakes and encoders also offer further degrees of freedom.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

The following table lists the nominal torque rated for endurance strength and the nominal torques taking into account the service life factor for the individual gear ratios.

fLC = (Lh x n2) / 1000

PPK.010 selection table
Size iex Service life factor fLC MN2 Lim
Nm
≤ 7.5 ≤ 15 ≤ 25 ≤ 30 ≤ 35 ≤ 45 ≤ 52.5 ≤ 70 ≤ 95 ≤ 107.5 ≥ 107.51)
MN2 Nm
PPK.010 65.67 13 627 12 645 12 469 11 100 22 200
71.37 13 627 12 645 12 469 11 100 22 200
77.56 13 627 12 645 12 469 11 100 22 200
78.55 13 627 12 645 12 469 11 100 22 200
84.29 13 112 12 124 11 904 10 980 21 960
85.37 13 627 12 645 12 469 11 100 22 200
92.78 13 112 12 124 11 904 10 980 21 960
93.97 13 627 12 645 12 469 11 100 22 200
100.5 13 627 12 645 12 469 11 100 22 200
102.1 13 112 12 124 11 904 10 980 21 960
109.3 13 627 12 645 12 469 11 100 22 200
112.4 12 658 11 766 11 492 10 600 21 200
118.7 13 112 12 124 11 904 10 980 21 960
120.3 13 627 12 645 12 469 11 100 22 200
130.7 13 112 12 124 11 904 10 980 21 960
146.5 13 627 12 645 12 469 11 100 22 200
153.9 13 627 12 645 12 469 11 100 22 200
159.2 13 627 12 645 12 469 11 100 22 200
167.3 13 112 12 124 11 904 10 980 21 960
173.0 13 112 12 124 11 904 10 980 21 960
175.2 13 627 12 645 12 469 11 100 22 200
184.1 12 658 11 766 11 492 10 600 21 200
190.4 13 112 12 124 11 904 10 980 21 960
209.6 12 658 11 766 11 492 10 600 21 200
224.3 13 627 12 645 12 469 11 100 22 200
243.7 13 112 12 124 11 904 10 980 21 960
268.3 12 658 11 766 11 492 10 600 21 200
326.8 13 627 12 645 12 469 11 100 22 200
355.2 13 112 12 124 11 904 10 980 21 960
390.9 12 658 11 766 11 492 10 600 21 200

1) Gearing with infinite fatigue strength (based on DIN 3990)

The extended gear ratio range with primary gear unit (motor) is shown below:

  • Bevel-helical gear unit–planetary gear unit (motor) PPK..KAF i = 685 – 10 700
  • Helical gear unit–planetary gear unit (motor) PPK..RF i = 625 – 10 700
PPK.017 selection table
Size iEX Service life factor fLC MN2 Lim
Nm
≤ 7.5 ≤ 15 ≤ 25 ≤ 30 ≤ 35 ≤ 45 ≤ 52.5 ≤ 70 ≤ 95 ≤ 107.5 ≥ 107.51)
MN2 Nm
PPK.017 65.67 22 107 20 520 20 242 18 500 37 000
71.37 22 107 20 520 20 242 18 500 37 000
77.56 22 107 20 520 20 242 18 500 37 000
78.55 22 107 20 520 20 242 18 500 37 000
84.29 21 495 19 875 19 515 18 000 36 000
85.37 22 107 20 520 20 242 18 500 37 000
92.78 21 495 19 875 19 515 18 000 36 000
93.97 22 107 20 520 20 242 18 500 37 000
100.5 22 107 20 520 20 242 18 500 37 000
102.1 21 495 19 875 19 515 18 000 36 000
109.3 22 107 20 520 20 242 18 500 37 000
112.4 20 793 19 314 18 850 17 400 34 800
118.7 21 495 19 875 19 515 18 000 36 000
120.3 22 107 20 520 20 242 18 500 37 000
130.7 21 495 19 875 19 515 18 000 36 000
146.5 22 107 20 520 20 242 18 500 37 000
153.9 22 107 20 520 20 242 18 500 37 000
159.2 22 107 20 520 20 242 18 500 37 000
167.3 21 495 19 875 19 515 18 000 36 000
173.0 21 495 19 875 19 515 18 000 36 000
175.2 22 107 20 520 20 242 18 500 37 000
184.1 20 793 19 314 18 850 17 400 34 800
190.4 21 495 19 875 19 515 18 000 36 000
209.6 20 793 19 314 18 850 17 400 34 800
224.3 22 107 20 520 20 242 18 500 37 000
243.7 21 495 19 875 19 515 18 000 36 000
268.3 20 793 19 314 18 850 17 400 34 800

1) Gearing with infinite fatigue strength (based on DIN 3990)

The extended gear ratio range with primary gear unit (motor) is shown below:

  • Bevel-helical gear unit–planetary gear unit (motor) PPK..KAF: i = 675 – 10 700
  • Helical gear–planetary gear unit (motor) PPK..RF: i = 560 – 10 700

Applications in practice: the specific benefits of the PPK series make it possible to use this planetary gear unit in a wide variety of applications.

  • Mixer  
  • Presses  
  • Shredder 
  • Slewing gear   
  • and much more