• Detailed information about your individual product
  • CAD data and documentation for your configuration
  • Direct order request or ordering
Configure product now
Your benefits

Drive with minimum space requirements
as the parallel-shaft helical servo gearmotors are designed in such a way that they require minimal space.

Implement precision
with a highly dynamic and accurately working servo gearmotor for demanding applications.

Generate power
thanks to a powerful and high torque solution with high efficiency.

Helical servo gearmotors R..CMP..

Gearmotor: high power density and maximum power delivery for tight spaces.

A lot of system architecture in materials handling and process engineering is reliant on especially compact drives. We offer you F..CMP.. parallel-shaft helical servo gearmotors for precisely these applications.

The force, dynamics and high precision of this servo gearmotor with a space-saving design are impressive. At the same time, torques of 130 Nm to 7840 Nm can be implemented. Seven sizes from the CMP.. modular motor system are available to you for individually configurable CMP.. servomotors. The parallel-shaft helical gear unit of the F series is optimally designed for precise implementation of complex requirement profiles.

The F..CMP.. parallel-shaft helical servo gearmotors ensure precise performance at all times, adapt perfectly to any system architecture and have a particularly high degree of efficiency.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

TorqLOC® hollow shaft mounting system Adapters Extended Warranty Surface and corrosion protection Lubricants Brakes and brake control Encoder systems /DUE diagnostic unit option Premium Sine Seal oil seal Other additional features

Parallel-shaft helical gear units

  • Slim design for limited installation space
  • Also available with reduced backlash
  • Available variants:
    • Foot- or flange-mounted
    • B5 or B14 flange-mounted
    • Solid or hollow shaft
    • Hollow shaft with keyed connection, shrink disk, splined hollow shaft, or TorqLOC®
More on F series parallel-shaft helical gear units

Synchronous servomotor

  • Highest dynamic characteristics throughout the entire CMP.. series thanks to the low-inertia rotor design and high overload capacity of the motors
  • Performance-optimized and extremely compact design thanks to the latest winding and magnet technology
  • Standstill torques from 0.5 Nm to 95 Nm
  • High quality of concentric running characteristics
  • Direct mounting of the motor on a gear unit from our modular gear unit system
More on CMP.. series synchronous servomotors

Parallel-shaft helical-bevel servo gearmotors of the F series with CMP.. motor

Gear unit Motor
Gear unit size Size Torque range MaDyn
Nm
27 40M – 71M 15 – 157
37 40M – 71M 14 – 240
47 40M – 80S 18 – 435
57 50S – 112S 26 – 645
67 50S – 112S 30 – 920
77 63S – 112M 62 – 1530
87 71S – 112E 137 – 3090
97 80S – 112E 275 – 4360
107 80L – 112E 490 – 8860
  • Food industry
  • Packaging machines
  • Packer/unpacker
  • Palletizers and packaging machines
  • Sorting and stacking systems
  • Conveyor belts
  • Incremental launches
  • Tire, rubber and plastic processing machines
  • Travel axes, lifting axes, additional axes
  • Positioning drives