• Detailed information about your individual product
  • CAD data and documentation for your configuration
  • Direct order request or ordering
Configure product now
Your benefits

Implement power
as the R..CMP.. helical servo gearmotors provide high torques and are highly energy-efficient in operation due to their design.

Take advantage of the range of variants
as our CMP.. modular motor system for the helical servo gearmotors permits endless implementation possibilities.

Implement solutions
thanks to the lightweight design and compact dimensions for many installation options.

Parallel-shaft helical servo gearmotors F..CMP..

Force, precision, dynamics: Servo gearmotors for your particular application

Save time and take advantage of the possibilities offered by the modular system for helical servo gearmotors of the R.. CMP.. series. As a result, you always get a drive which is optimally suited to your individual requirements.

We also offer you a practical configuration tool. You will discover that our helical servo gearmotors are also an impressive option for your applications. This is particularly true for compact solutions with high demands in terms of precision. Particularly complex processes can be optimally implemented with the R..CMP.. helical servo gearmotors. This gives each of your systems a high degree of performance and efficiency.

Rely on our wide range of accessories for helical servo gearmotors. It enables us to offer you more flexibility and scope in terms of planning and implementation. Our R..CMP.. helical servo gearmotors are always the perfect choice - particularly for lightweight system constructions. You save valuable installation space and can use installation options to the full.

Powerful torques of 50 Nm up to 6000 Nm mean you have real power and precise dynamics.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Adapters Extended Warranty Surface and corrosion protection Lubricants Brakes and brake control Encoder systems /DUE diagnostic unit option Premium Sine Seal oil seal Other additional features

Helical gear units

RX series

  • Highly efficient, single-stage helical gear unit in 6 sizes
  • Up to 830 Nm
  • High input speeds
  • Gear unit ratios up to i = 8.65
  • Available in foot or flange-mounted design

R series

  • Twelve sizes, 2-stage and 3-stage, allow for an optimum ratio between performance and space requirements
  • Finely stepped gear unit ratios up to i = 289.74; or i = 27,001 for double gear units
  • Available in foot or flange-mounted design
  • Also available with reduced backlash
More on R series helical gear units

Synchronous servomotor

  • Highest dynamic characteristics throughout the entire CMP.. series thanks to the low-inertia rotor design and high overload capacity of the motors
  • Performance-optimized and extremely compact design thanks to the latest winding and magnet technology
  • Standstill torques from 0.5 Nm to 95 Nm
  • High quality of concentric running characteristics
  • Direct mounting of the motor on a gear unit from our modular gear unit system
More on CMP.. series synchronous servomotors

Helical gearmotors

RX series (single-stage) with CMP.. motor

Gear unit Motor
Gear unit size Size Torque range MaDyn
Nm
57 50S – 112S 6.6 Nm – 90 Nm
67 50S – 112S 8.3 Nm – 162 Nm
77 63S – 112M 15 Nm – 305 Nm
87 71S – 112E 41 Nm – 540 Nm
97 80S – 112H 87 Nm – 800 Nm
107 100S – 112E 114 Nm – 1120 Nm

R series with CMP.. motor

Gear unit Motor
Gear unit size Size Torque range MaDyn
Nm
07 40M 12 – 51
17 50S 19 – 86
27 40M – 80S 12 – 144
37 40M – 80S 13 – 205
47 50S – 112S 19 – 305
57 50S – 112S 25 – 455
67 50S – 112S 25 – 665
77 63S – 112M 57 – 900
87 71S – 112E 133 – 1550
97 80S – 112E 290 – 3090
107 80L – 112E 398 – 4360
127 80L – 112E 448 – 6920
  • Food industry
  • Packaging machines
  • Packer/unpacker
  • Palletizers and packaging machines
  • Sorting and stacking systems
  • Conveyor belts
  • Incremental launches
  • Tire, rubber and plastic processing machines
  • Travel axes, lifting axes, additional axes
  • Positioning drives