• Detailed information about your customized product
  • CAD data and documentation for your configuration
  • Option to directly request a quotation or place an order
Contact us now
Your benefits

Convertibility
from highly efficient, highly integrated standard gearmotor to "digital drive" with digital interface MOVILINK® DDI.

Auto identification
If equipped with MOVILINK® DDI, the motor sends its data to the inverter, which sets its parameters to these values accordingly. A motor replacement is detected and a release is requested.

Protection function
The state of the thermal motor sensor is permanently monitored. Changes and the reaching of threshold values trigger the safety functions programmed in the inverter.

Speed
The application decides the selection: encoderless control of the speed or with absolute information of the position from position within one revolution and number of revolutions.

Control technology Control cabinet technology MOVI-C® modular automation system

Gear unit and permanent magnet synchronous motor

The MOVIGEAR® classic drive unit consists of a permanent-field synchronous motor and a gear unit in a compact aluminum die cast housing. It can be combined intelligently with an inverter installed close to the motor or in the control cabinet. This gives you an ideal level of flexibility for your particular system situation –

  • an integrated drive unit comprising a permanent magnet synchronous motor and a gear unit
  • 0.4 – 3.0 kW available in three gear unit sizes
  • Motor energy efficiency class IE5 to IEC TS 60034-30-2
Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Compact powerhouse with maximum efficiency

By activating this video, Youtube will transfer data to the USA. More in our privacy policy.

With MOVIGEAR® classic, a high level of energy efficiency is even possible in the lower power range . Our smallest option, size 1, ensures this is the case. For example, it is ideal for use in conveyor applications that require low torques between 10 and 100 Nm.

The MOVIGEAR® classic drive unit is our compact powerhouse. Even in the lowest power range, it impresses with maximum efficiency. Take a look at the facts about MOVIGEAR® classic and see for yourself!

Properties

  • Integrated and compact design: Permanent magnet synchronous motor and gear unit combined in a single drive unit
  • Universal mounting position /MU (M1, M2, M3, M4, M5, M6): In combination with pressure compensation gear unit /PG
  • Hollow shaft design:
    • With key
    • With TorqLOC® hollow shaft mounting system
  • Hollow shaft diameter:
    • MGF..1-DSM-C: 20 mm, 25 mm
    • MGF..2-DSM-C: 20 mm, 25 mm, 30 mm, 35 mm, 40 mm
    • MGF..4-DSM-C / MGF..4-DSM-C/XT: 30 mm, 35 mm, 40 mm
    • A range of inch shafts are available, depending on the size of the MOVIGEAR®unit and the hollow shaft design.
  • Overload capacity: Up to 300%, depending on the inverter configuration
  • Energy-saving potential: The motor efficiency complies with efficiency class IE5 to IEC TS 60034‑30‑2
  • System voltage: 400 V

Technical data

Series/design MGF..1-DSM-C MGF..2-DSM-C MGF..4-DSM-C MGF..4-DSM-C/XT
Weight
kg
8 14 25 27
Torque class
Nm
100 200 400 400 with extended continuous torque
Nominal power
kW
0.4 0.9 2.1 3
Output speed range
min -1
35.7 – 555 36.2 – 593 35.4 – 566 35.4 – 566
System voltage
V
400 V 400 V 400 V 400 V
Hollow shaft diameter
mm
20 / 25 20 / 25 / 30 / 35 / 40 30 / 35 / 40 30 / 35 / 40

Ready for use in your application

Horizontal conveyor systems (with or without wet-area design)

  • Intralogistics
  • Parcel logistics
  • Food and beverage industry
  • Automotive industry
  • Baggage handling at airports

Are you looking for even greater versatility?
Our MOVIGEAR® performance drive unit is particularly well suited for dynamic conveyor applications.

Find the right inverter for you in our new MOVI‑C® modular automation system.: You can combine the MOVIGEAR® classic drive unit with the MOVITRAC® advanced standard inverter or the MOVIMOT® flexible decentralized inverter.

The benefits for you

  • Excellent energy-saving potential thanks to IE5 motor technology
  • Extremely compact thanks to fully integrated gear unit, motor and inverter
  • Optional motor encoder for a wider range of applications
  • Low-noise operation without a fan for a pleasant working atmosphere

MOVIGEAR® classic with new wet-area design /WA

This design is particularly suitable for applications in areas that are subject to regular cleaning or wet lubrication and in sensitive areas, such as those in the food and beverage industry.

Components of the wet-area design /WA:

  • Output shaft, screws and breather valve made of stainless steel
  • Degree of protection IP66
  • Surface protection HCP200 in four colors – papyrus white, ultramarine blue, aluminum white and jet black
  • Surface protection with HCP200F FDA certification in two colors – papyrus white and jet black
  • Pressure compensation fitting /PE
  • Safety cover for output shaft (B-side)

Areas of application of the different designs depending on principal requirements:

Requirements Standard conveyor applications Conveyor applications in areas with regular cleaning or wet lubrication
Drive design Standard Wet-area design /WA
Requirements on the drive system / surface
  • Regular cleaning and/or wet lubrication
  • High degree of chemical resistance
  • Indirect contact with material to be conveyed such as food
Required protection class IP65 IP66
Target applications e.g. logistics, automotive e.g. beverage industry, bakeries, mills

Topologies

It makes no difference what equipment and systems you have. They could be used for anything from basic material transport (single-axis automation) through to complex transportation tasks (module automation). Nor does it matter whether your system is controlled using motion control, EtherCAT® or POWERLINK.

MOVI‑C® has no language barriers and supports any installation architecture.

Digital motor and data integration

Single-cable technology for power supply and data transfer with digital encoder for synchronous and asynchronous motors

In fact, only one hybrid cable is required and installed here for the data connection between inverter and motor, and the MOVILINK® DDI digital data interface transfers the power, brake and diagnostic data to the motor.

Find out more

Ambient conditions

  • Degree of protection: Standard IP65 to EN 60529; wet-area design with IP66
  • Also available in a wet-area design /WA:
    • Output shaft, screws and breather valve made of stainless steel
    • Degree of protection IP66
    • Surface protection HCP200 in four colors – papyrus white, ultramarine blue, aluminum white and jet black
    • Surface protection with HCP200F FDA certification in two colors – papyrus white and black
    • Pressure compensation fitting /PE in the drive
    • Safety cover for output shaft on the B-side
  • Ambient temperature: -30 °C to +60 °C (depending on the execution)

Certifications/conformity

  • CE (European Economic Area)
  • CMIM (Morocco)
  • EAC (Customs Union of Russia, Kazakhstan and Belarus)
  • UA.TR (Ukraine)
  • UKCA (United Kingdom)
  • UL (USA and Canada)

Quote

Tobias Nittel,
portfolio manager for decentralized drive technology at SEW‑EURODRIVE

"The MOVI‑C® modular automation system gives customers the option to implement their applications both with inverters in a control cabinet and with drive electronics that are either located close to the motor or without any differences in terms of project planning, handling or performance. An essential part of the platform is the digital motor integration. This supports automatic drive train startup and also ensures that various sensor signals can be transmitted from the motor to the electronics without requiring any additional installation work."