• Our experts understand your industry and requirements.
  • Our global network ensures we are there wherever and whenever you need us.
  • We have the expertise and the tools to provide optimum advice and support.
Contact us now
Control technology Control cabinet technology

Our multitalented communicator

Depending on the machinery and the system layout, different control and communication topologies are used – from single-axis automation or communication via EtherCAT® to a decentralized system spread out over a wide area.

Or are you looking to improve your ROI through intelligent energy usage? If so, you should choose one of the topologies offered by our Power and Energy Solutions.

However, it makes absolutely no difference to our MOVI‑C® modular automation system how you structure the control, communication, installation or energy topology – MOVI‑C® has no language barriers and supports any installation architecture.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Drive selection Product configurator Select replacement product

Or get an overview first

Online Support

Topology details

In today’s machines and systems, all components need to be networked and be able to communicate with each other. To give you complete freedom in this regard, our multitalented MOVI-C® is fully conversant in all industry languages and supports any control architecture.

Motion-Control

Typical applications: Multiple column hoists, tripod kinematics and robots, including auxiliary axes

The MOVIDRIVE® modular and MOVIDRIVE® system application inverters, along with decentralized drive technology such as the MOVIGEAR® performance mechatronic drive system, and the MOVIMOT® advanced, MOVIMOT® performance and MOVIMOT® flexible drive units, have a real-time-capable connection with the MOVI‑C® CONTROLLER via EtherCAT®/SBusPLUS.

The MOVI‑C® CONTROLLER receives setpoints for single-axis motion or coordinated movements from the higher-level master via the fieldbus. The MOVI-C® CONTROLLER determines the setpoints for the connected application inverters and thus performs tasks such as phase-synchronous operation, the electronic cam function and kinematics.

Predefined MOVIKIT® software modules are used to implement the motion control drive function quickly and reliably with the aid of graphical editors. Thanks to more than 50 kinematic models, a large number of mechanical configurations are already covered. New functions for kinematic models can be custom-made by SEW‑EURODRIVE. Data is stored via a data exchange function, on a memory card in the MOVI-C® CONTROLLER.

Module automation

Typical applications: Packaging machines, processing machines and complex transportation tasks (module automation)

All drive functions of the motion control topology are available in the module automation topology. In addition to the graphical editors for the drive functions, some or all automation tasks of the higher-level master controller can be performed easily and flexibly using the programming system (IEC 61131) in the MOVI-C® CONTROLLER. To support automation, any EtherCAT® devices can be integrated centrally or locally in addition to the MOVI‑C® application inverters and drives.

With our MOVIKIT® software modules, you can design your automation solution in no time at all. You can then use our visualization portfolio and I/O modules to add the finishing touches.

More about MOVIKIT® More about visualization More about the I/O modules

No matter how spread out your system is, our MOVI‑C® modular automation system helps you by supporting any architecture you require.

MFC with DSI and PAC hybrid cable

MFC with DSI and PA hybrid cable

System automation applications that are intended to be implemented with a single drive manufacturer.

  • The drive is controlled via EtherCAT®/SBusPLUS and a controller from SEW‑EURODRIVE, via a CiA402 profile or using EtherCAT® process data.
  • An optional hybrid cable reduces wiring work.
  • Suitable for single-axis or multi-axis applications that are operated with a controller from SEW‑EURODRIVE, and for applications that are subject to safety regulations.

Direct AS-Interface Communication (DAC) hybrid cable

Direct AS-Interface Communication (DAC) hybrid cable Installation (DSI)

DFC/DSI and PAC hybrid cable

DFC/DSI and PAC hybrid cable with distributor box

DFC/DSI and PA/Safety hybrid cables

MFC with DSI and PA/Safety hybrid cables

MFC, Direct System Bus Installation (DSI)

DFC with CBG22A/CBM22A and maintenance switch

Connection options for DFC/DSI drives

Single-axis automation

Typical application: Material transport (single-axis automation)

MOVIDRIVE® technology application inverters, the MOVITRAC® advanced standard inverter, the MOVIGEAR® performance mechatronic drive system, the MOVIMOT® advanced and MOVIMOT® performance drive units, and the MOVIMOT® flexible decentralized inverter are directly connected to the higher-level master via fieldbus interfaces. Predefined MOVIKIT® software modules ensure the drive function can be quickly and reliably implemented using graphical editors. Each axis is controlled individually via the network. Data is stored via a data exchange function, for example, on a memory card in the application inverters and decentralized units.

Motion slave EtherCAT®

The CiA402 profile for controlling inverters has established itself in systems with highly specific motion control applications that are calculated in the higher-level master controller. The MOVI‑C® modular automation system offers the following solutions for this scenario:

  • To support control via EtherCAT® CiA402, the MOVIDRIVE® modular and MOVIDRIVE® system application inverters, the MOVIGEAR® performance drive system, MOVIMOT® advanced, MOVIMOT® performance and MOVIMOT® flexible can be connected directly to the controller via the integrated EtherCAT® interface. More sophisticated safety functions can be triggered via Safety over EtherCAT® directly from the safety control system.
  • To support control via POWERLINK CiA402, the MOVIDRIVE® technology and MOVITRAC® advanced control cabinet inverters and, for local installation, the MOVIGEAR® performance, MOVIMOT® advanced and MOVIMOT® performance drive systems, along with the MOVIMOT® flexible decentralized inverter, can be connected directly to the controller via the integrated POWERLINK interface.

This means integration into the relevant higher-level controller is particularly quick and easy, without any need for extensive conversion work.

Motion slave POWERLINK

Typical application: Series machines with numerous axes and kinematic calculation in the higher-level PLC

The CiA402 profile for controlling inverters has established itself in systems with highly specific motion control applications that are calculated in the higher-level master controller. To support control via CiA402, the MOVIDRIVE® modular and MOVIDRIVE® system application inverters, the MOVIGEAR® performance mechatronic drive system and MOVIMOT® flexible can be connected directly to the controller via the integrated EtherCAT® interface. This means integration into the higher-level controller is particularly quick and easy, without any need for extensive conversion work. More sophisticated safety functions can be triggered via Safety over EtherCAT® directly from the safety control system.

It is the goal of any company to increase its energy efficiency and take appropriate measures to reduce the energy consumption of its automation systems – without affecting the high degree of availability of processes, production and machine cells. That's exactly what our Power and Energy Solutions offer you, in various topologies to suit your precise requirements. In terms of energy efficiency, it makes no difference whether you are using alternating current or direct current – the modular automation system's components naturally support both alternating current and direct current machines and systems.

Direct mode

Topology for alternating current

Advantages:

  • The power supply module can be operated within an input voltage range of 3 × AC 200 V to 500 V. The DC link voltage can be set independently of the input voltage.
  • This makes it possible to temporarily operate drives up to a higher speed.

Topology for direct current

Power mode

Topology for alternating current

Advantages:

  • Reduction of power peaks from the grid
  • Reduction of energy costs
  • Suitable for high power ratings
  • Power fail-safe covering outages lasting seconds or even minutes

Topology for direct current

Energy mode

Topology for alternating current

Advantages:

  • Reduction of power peaks from the grid
  • Reduction of energy costs
  • Suitable for large energy volumes
  • Power fail-safe covering outages lasting several minutes

Topology for direct current

Flexible mode

Topology for alternating current

Advantages:

  • Reduction of power peaks from the grid
  • Reduction of energy costs
  • Suitable for high power ratings and large energy volumes
  • Power fail-safe covering outages lasting several minutes

Topology for direct current

Knowledge

Online learning portfolio – obtain basic technical know-how. Available free around the clock.

Go to the digital learning portfolio