• Detailed information about your customized product
  • CAD data and documentation for your configuration
  • Option to directly request a quotation or place an order
Contact us now
The benefits for you

Greatly reduced time required during startup
Identification and automatic startup of a gearmotor on a MOVI-C® - inverter without an engineering tool.

Error prevention in the event of a malfunction
Automatic startup after motor replacement without engineering tool.

50 % space saving
Only one cable for power, encoder, temperature, brake and for transmitting further diagnostics: wear, utilization, aging ...

Standardization of the connection technology
One hybrid cable for data connection and power supply of all synchronous and asynchronous motors from SEW-EURODRIVE with/ without brake.

Control technology Control cabinet technology

MOVILINK® DDI lets data flow

Single-cable technology forms the basis for the energy supply and seamless data exchange. In technological terms, this means you only need one hybrid cable to supply the motor with power and establish communication with the frequency inverter, no matter how extensive your system is. Movement is already underway – data is already flowing.

In practical terms, this also means you save time and money during installation, because the exceptionally robust and high-performance design of the cable with coaxial data line makes it possible to implement compact installations with ease.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Download poster now

Features

  • Fully digital single-cable technology for synchronous, asynchronous, and linear motors and decentralized drive technology
  • Hybrid single-cable technology with uniform plug connector for power supply and data transfer
  • Even suitable for very long cables up to 200 m in length
  • Exceptionally robust, high-performance design with coaxial data cable – enables extremely compact installation and a high protection category
  • Fully integrated digital motor encoder in various designs
  • The data line is linked to the application inverter using a series-standard coaxial connector
  • MOVILINK® DDI is integrated into all frequency inverters in the MOVI-C®modular automation system as standard
  • One channel: Quick startup thanks to the electronic nameplate and detailed operating status display at all times, indicating data such as motor power, motor temperature monitoring, brake supply, brake wear, encoder information and other sensors

MOVILINK® DDI is highly versatile

  • Digitalization for every drive system, in both centralized and decentralized installations
  • Condition monitoring with DriveRadar® from SEW-EURODRIVE
  • Preparation for functional safety

By activating this video, Youtube will transfer data to the USA. More in our privacy policy.

MOVILINK® DDI lets data flow

  • Storage and transmission of drive data via electronic nameplate
  • Automatic commissioning by identifying the drive on the inverter
  • Brake and diagnostic data (e.g. temperature sensor data)
  • Encoder data, non-safe (safe in preparation)

By activating this video, Youtube will transfer data to the USA. More in our privacy policy.

Condition Monitoring

The communication unit of the MOVILINK DDI®interface pools your drive data. MOVILINK® DDI makes it possible to collect sensor data both on and inside the motor, and put this data to use. If complex data analyses are required, evaluate the data provided by MOVILINK® DDI using an edge processing unit. Quick, secure and, if necessary, accessible from anywhere. You can also use the DriveRadar® IoT app. We offer effective digitalization to save you time and money, thanks to our fast, automated support!