Contact form Worldwide locations Contact information

Goods supply in logistics centers

  • Goods receipt in the logistics center

    Goods supply

    In the goods receipt process, large volumes of goods arrive on a daily basis.

Logistics centers accept large volumes of different products every day. Intelligent drive technology is required to ensure that incoming goods are processed with precision by systems in continuous operation working to high throughputs.

Your benefits

  • High energy savings

    thanks to highly efficient mechatronic drives, which are extremely efficient in using energy to set things in motion.
  • Simple startup

    due to seamlessly interlinked modular drive components – modular elements that can be combined to fit your needs.
  • Minimized maintenance

    as a result of our extremely robust and durable drive technology.
  • Space-saving installation

    due to the compact design of our gearmotors and drive electronics.
  • Precise automation

    thanks to our comprehensive, seamlessly coordinated drive and control technology.

Our solutions to ensure the reliable, fast, and precise supply of goods

Conveyor lines

Moving packaging units and pallets across multiple conveyor lines

The various conveyor lines for goods receipt in distribution centers ensure that delivered goods are transported securely and on time. With the help of high-torque, efficient drive technology, you can complete tasks reliably and reduce your energy consumption considerably in the process.

Our offer for your specific application needs

MOVIGEAR® SNI‑B mechatronic drive unit

Gear units, motors and electronics in one compact device with high IE4-class efficiency. Thanks to SNI (Single Line Network Installation) technology, you can cut installation costs and reduce energy consumption by up to 50%.

DRC.. electronic motors

Do you want to be flexible and mount your gear unit directly? Then there's only one choice for you: the permanent-field, IE4 efficiency class synchronous motor with integrated drive electronics.

Standard gear units

Our modular system offers you a comprehensive range of standard gear units that are perfectly suited for direct mounting to the DRC.. electronic motor.

Standard gearmotors

Our modular concept offers you a comprehensive range of standard gearmotors that can be customized for any application or requirement. Our AC motors are available in efficiency classes IE2 and IE3

MOVIFIT® FC decentralized standard inverter

Depending on the function level, the MOVIFIT® FC decentralized standard inverter can be used for both easy and challenging tasks.

MOVIMOT® decentralized drive

This gearmotor with integrated frequency inverter is designed for streamlined, decentralized installation.

MAXOLUTION® package application solution for conveyor lines

Your planning is made considerably easier thanks to the predefined solution variants available in our conveyor line application package. We have already put together compatible drive components for you – and you will also receive a functional guarantee.

Rotary tables / corner transfer units

Change direction and load and unload goods with precision

Corner transfer units or rotary tables are used when goods are transferred at an angle. For this application, our drive technology offers a compact design in addition to high material flow performance and efficiency. We also offer predefined application packages to make your planning faster and easier.

Our offer for your specific application needs

Standard gearmotors

Our modular concept offers you a comprehensive range of standard gearmotors that can be customized for any application or requirement.

MOVITRAC® MC07B control cabinet inverter

Our MOVITRAC® MC07B control cabinet inverter is the optimum, cost-effective solution for speed control in standard applications and for simple positioning tasks.

MOVIGEAR® mechatronic drive unit

Gear units, motors, and electronics in one compact device with high efficiency: with this drive unit, you will cut installation costs and reduce energy consumption by up to 50%.

MOVIFIT® FC decentralized standard inverter

Depending on the function level, the MOVIFIT® FC decentralized standard inverter can be used for both easy and challenging tasks.

MOVI-PLC® motion and logic controller

The MOVI-PLC® controller software provides predefined, efficient program modules for a number of applications, including the corner transfer unit and rotary table modules.

MAXOLUTION® package application solution for corner transfer units

The predefined solution variants included with the corner transfer unit application package make your planning considerably easier. We have already put together compatible drive components for you – and you will also receive a functional guarantee.

Vertical conveyors

Link different process levels seamlessly

Vertical conveyors are generally used to conveniently transport incoming goods to different process levels as required. Our offer for this application ranges from gearmotors, drive electronics, and control technology right up to preprogrammed software modules. If you want to make your decision and planning processes easier, check out our package solutions for vertical conveyors.

Our offer for your specific application needs

Standard gearmotors

Our modular concept offers you a comprehensive range of standard gearmotors that can be customized for any application or requirement.

MOVITRAC® MC07B control cabinet inverter

The MOVITRAC® MC07B control cabinet inverter is your optimum, cost-effective solution for speed control in standard applications and for simple positioning tasks.

MOVIGEAR® decentralized gearmotor drive unit

Gear units, motors, and electronics in one compact device with high efficiency: with this drive unit, you will cut installation costs and reduce energy consumption by up to 50%.

MOVIFIT® FC decentralized standard inverter

Depending on the function level, the MOVIFIT® FC decentralized standard inverter can be used for both easy and challenging tasks.

MOVIPRO® SDC decentralized standard inverter

The MOVIPRO® SDC standard inverter, which can be installed near-field, uses standardized 1-axis application modules, thus ensuring the smooth control of drive and positioning tasks.

MOVIPRO® ADC decentralized application inverter

User-programmable as per IEC 61131-3 and PLCopen – our MOVIPRO® ADC decentralized application inverter can implement system-specific, complex functions.

MOVI-PLC® motion and logic controller

The MOVI-PLC® controller software provides predefined, efficient program modules for a number of applications, including the vertical conveyor module.

MAXOLUTION® package application solution for vertical conveyors

Thanks to our predefined application package for vertical conveyors, your planning and engineering is made considerably easier. We have already put together compatible drive components for you – and you will also receive a functional guarantee.

Packers/unpackers

Quick movements performed gently

Fast, multi-axis movements, sometimes with high acceleration, are required for unpacking incoming goods. To ensure the process works smoothly for goods, we offer highly dynamic servo drive technology. Together with the relevant controller and software, this technology ensures precise movement and positioning.

Our offer for your specific application needs

Servo gearmotors

Optimum dynamics, compact design, low mass moment of inertia, and overload capacity are the most important features of our servo gearmotors. This allows you to carry out sophisticated motion sequences conveniently and efficiently.

MOVIAXIS® multi-axis servo inverter

When it comes to automating highly dynamic, multi-axis movements, the MOVIAXIS® multi-axis servo inverter is the optimum high-performance, reliable solution.

MOVI-PLC® motion and logic controller

The MOVI-PLC® controller software provides predefined, efficient program modules for a number of applications, including our modular MultiMotion packer/unpacker software solution.

MAXOLUTION® package application solution for packers/unpackers

Thanks to the predefined application package for packers/unpackers, your planning is considerably easier. We have already put together compatible drive components for you – and you will also receive a functional guarantee.

Bridge cranes

Transport all loads safely

Regardless of whether you use large, small, manual, or automated bridge cranes, suspension cranes, or bracket overhead traveling cranes in your system, you can use our drive solutions to move and position your heavy loads securely and swing-free – even during acceleration or deceleration.

Our offer for your specific application needs

Standard gearmotors

Our modular concept offers you a comprehensive range of standard gearmotors that can be customized for any application or requirement.

MOVITRAC® MC07B control cabinet inverter

Our MOVITRAC® MC07B control cabinet inverter is the optimum, cost-effective solution for speed control in standard applications and for simple positioning tasks.

MAXOLUTION® package application solution for bridge cranes

Thanks to the predefined alternative solutions in the application package for bridge cranes, your planning is considerably easier. We have already put together compatible drive components for you – and you will also receive a functional guarantee.

Pallet transfer shuttles

Seamless, mobile connection between picking stations and warehouses

Pallet transfer shuttles are used during the goods receipt process for transporting materials to picking stations. Equipped with our drive and automation technology, this mobile conveyor solution is particularly compact and reliable. Thanks to the MOVIPRO® decentralized drive and positioning control, pallet transfer shuttles can be designed in a more compact way than with traditional control cabinet technology. Power transfer is contactless and wear-free.

Our offer for your specific application needs

MOVIPRO® ADC decentralized application inverter

User-programmable as per IEC 61131-3 and PLCopen – our MOVIPRO® ADC decentralized application inverter can implement system-specific, complex functions.

MAXOLUTION® package application solution for pallet transfer shuttles

Thanks to the predefined application package for pallet transfer shuttles, your planning is considerably easier. We have already put together compatible drive components for you – and you will also receive a functional guarantee.

Contact
Contact us

Feel free to contact us!

Do you need advice on a specific application? Just send us a message with your questions.

Contact us now

Last visited