• Detailed information about your individual product
  • CAD data and documentation for your configuration
  • Option to directly request a quotation or place an order
Configure product now
Your benefits

Benefit from energy-saving potential
High system efficiency ensures that up to 50% less energy is used compared to conventional drive systems

Reduce variants
Thanks to the speed setting range with constant, continuous torque and high overload torque, one variant can be used for many tasks

Simplify installation
Combining power and communication in one cable minimizes installation costs and risk of error

Save on installation space
Complete component integration and compact design reduce the installation space required without compromising on performance

Build cost efficiency into planning
Storage costs for spare parts and overall operating costs are reduced thanks to the specific features and benefits of the product

MOVIGEAR® mechatronic drive system

Extremely efficient: DRC.. electronic motor compliant with efficiency class IE4

The compact design of our DRC.. electronic motor combines integrated electronics with a permanent-field synchronous motor to offer the ideal solution for decentralized applications where maximum gear unit flexibility is a must. When coupled with a highly efficient helical, helical-bevel, or parallel-shaft helical gear unit or used as a stand-alone motor, the DRC.. electronic motor is a high-performance, decentralized drive unit. The DRC.. electronic motor comes in the same communication variants as MOVIGEAR®, and is available in four sizes with power ratings from 0.55 kW to 4 kW. This enables the achievement of continuous torques of 2.6 Nm or 19.1 Nm.

These features and the seamlessly integrated components make the DRC.. electronic motor an intelligent mechatronic drive system that offers high levels of reliability and endurance. This guarantees high system availability and ensures maximum operational reliability.

Its practical flexibility, high energy efficiency, and exceptional performance make the DRC.. electronic motor a cost-effective, forward-looking solution that is perfect for your needs.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Controller for control cabinet installations MultiMotion motion control platform Application Configurator for CCUs
Series
Nominal power
kW
Control range
Nominal torque
Mn
Maximum torque
Nm
DRC1
0.55
1/2000
2.65
6.6
DRC2
1.5
1/2000
7.20
18
DRC3
3
1/2000
14.3
35.8
DRC4 4 1/2000 19.1 36.2

Thanks to its unique design and IE4 energy efficiency rating, the flexible, universal electronic motor is used on a global scale for a range of supply voltages between 380 V and 500 V at 50/60 Hz.

  • Complete mechatronic drive system when combined with our highly efficient helical, helical-bevel, or parallel-shaft helical gear unit, or used as standalone motor,
  • Standard flanges for combination with our 7-series gear units
  • IEC flanges for stand-alone motors and mounting of adapters
  • Optional mechanical brake
  • Integrated STO (Safe Torque Off) safety function

Thanks to its GIO12 and GIO13 application options, the DRC.. electronic motor allows various sensor and actuator signals to be directly read and processed in close proximity to the drive. These options are available for all SNI and DSC units:

GIO12B application option

  • Control of up to 2 digital actuators
  • Processing of up to 4 digital sensors

GIO13B application option

  • 1 digital output
  • 4 digital inputs (of which 2 can be used as primary frequency inputs)
  • 1 analog output
  • 1 analog input

DRC.. electronic motor with Single Line Network Installation (SNI)

  • Power infrastructure used as basis for transferring communication signals
  • Significant reduction in installation times as only supply cables need to be connected
  • Drive networks can be implemented with up to 100-m extensions and 10 units

DRC.. electronic motor with system bus (DSC)

  • Drive used in applications in close proximity to machines that require powerful drive dynamics and bus performance

Binary DRC.. electronic motor (DBC)

DRC.. electronic motor (DAC)

  • Basic fieldbus interface
  • Rapid, cost-efficient implementation of materials handling systems
  • Configurable fixed speeds and ramps
  • Integrated STO safety function

You can use the DRC.. electronic motor for applications in the materials handling sector, or as a universal application motor in various branches of the logistics sector, for example:

  • Intralogistics
  • Airport logistics
  • Food and beverage industry
  • Automotive industry