We have designed our application solution for conveyor lines for efficient material flows in all systems. Whether it's control cabinet or decentralized technology – with the special features of our concept, you reduce your operating costs significantly.
Reduce the operating costs in your systems
For conveyor lines in particular, modular design is vital for reducing the number of variants. After all, conveyor lines are used to connect various processes. Because the motion tasks are so simple, this package sets itself apart based on the high level of drive technology integration in the manufacturing process.
With our application solution for conveyor lines, we provide you with concepts for compact materials handling systems. The solution adapts to your system without difficulty and increases your efficiency.
Your benefits
-
Rely on excellent quality
because thanks to our proven modular system, you always receive the ideal drive. -
Optimize processes
because you significantly improve your processes by easily assigning the components to their functions. -
Minimize risks
because our package-specific documentation provides you with a high level of process reliability and risk minimization. -
Lower costs
because with our conveyor lines package, you simplify your systems and reduce installation costs. -
Simple operation
because the predefined application modules make startup quick and easy. -
Simple project planning
because you only require one software package for consistent engineering with our predefined software module.
Predefined variants for the perfectly tailored solution
Decentralized conveyor line
Decentralized conveyor line: modular, flexible, economical
The MAXOLUTION® conveyor line for decentralized conveying concepts variant is the ideal solution for up to three connected roller, belt or chain conveyor segments for transporting unit loads. But you can also set up complete conveyor lines easily with the MAXOLUTION® package. All the components are perfectly matched, which makes it easy to combine them.
Efficient conveyor lines
The perfect solution for efficient conveying concepts
The MAXOLUTION® conveyor line for efficient conveying concepts package variant: simple configuration for up to ten connected roller, belt, or chain conveyor segments for unit loads. Your advantage with the MAXOLUTION® package: Starting with the basic variant with three modules, the concept can be easily extended by additional segments.
Conveyor line for individual segments
Ideal solution for the flexible creation of complete conveyor lines.
The MAXOLUTION® conveyor line package in the variant for single segments is the ideal solution for decentralized roller, belt, or chain conveyor segments for transporting unit loads. Your advantage with the MAXOLUTION® package: By using individual segments, you can create complete conveyor lines flexibly.
Conveyor line for control cabinet technology
Ideal for easily creating complete conveyor lines
The MAXOLUTION® conveyor line package in the variant for control cabinet technology is the ideal solution for roller, belt, or chain conveyor segments for transporting unit loads. Your advantage with the MAXOLUTION® package: By using individual segments, you can create complete conveyor lines flexibly.
Energy-efficient horizontal conveyor line
A variety of solutions for stationary conveyor lines
With this application solution, you receive an integrated concept that can be specially adapted to individual system segments such as roller conveyors, lifting tables, rotary tables, and corner transfer units: We will provide you with a comprehensive drive module system for your conveyor line planning that you can apply on a project-specific basis.
Distinguishing features | Individual segment conveyor line | Conveyor line with control cabinet technology |
---|---|---|
Reduced installation, cabling and maintenance costs |
+ | – |
Fewer components controllers per station |
1:1 | 1:1 |
Energy-efficient drive technology | + | + |
SEW‑EURODRIVE product series | MOVIFIT FC®, DR.. geared brakemotors |
MOVIFIT® LTE-B, DR.. geared brakemotors |
Performance | Up to 4 kW | Up to 7.5 kW |
Accuracy/controllability | + | – |
Overload capacity | + (100%) | + (175 %) |
External bus systems (optional) | PROFIBUS, DeviceNet, ProfiNet, Ethernet IP, Modbus TCP |
Connection to fieldbuses via gateways |
Internal bus system | – | – |
Segmentation/modularity | Modular setup with individual segments | Modular setup with individual segments |
Ambient conditions/ workplace regulations (standard) |
No special requirements | No special requirements |
Ambient conditions/ workplace regulations (optional) |
Harsh ambient conditions (motor up to IP65; inverter with hygienicPlus coating) |
IP66 (inverter) |
Distinguishing features of the variants with one segment and with control cabinet technology
Distinguishing features | Conveyor line for decentralized conveying concepts |
Conveyor line for efficient conveying concepts |
---|---|---|
Reduced installation, cabling and maintenance costs |
+ | +++ |
Reduction in components/controllers per station | 1:3 | 1:10 |
Energy-efficient drive technology | + | +++ |
SEW‑EURODRIVE product series | MOVIFIT® MC, MOVIMOT®, DR.. geared brakemotors | MOVIFIT® FDC, MOVIGEAR® SNI-B |
Performance | Up to 4 kW | Up to 400 Nm |
Accuracy/controllability | – | + |
Overload capacity | + (100%) | +++ (200%) |
External bus systems (optional) | PROFIBUS, DeviceNet; with gateway: ProfiNet, Ethernet IP, Modbus TCP | PROFIBUS, DeviceNet; with gateway: ProfiNet, Ethernet IP, Modbus TCP |
Internal bus system | RS-485 (CAN) | SNI |
Segmentation/modularity | Yes – self-sufficient combination of three modules | Yes – self-sufficient combination of up to ten modules |
Ambient conditions/workplace regulations (standard) | No special requirements | Without fan; suitable for human workstations (very low noise generation) |
Ambient conditions/workplace regulations (optional) | Harsh ambient conditions (MOVIMOT® to IP66; surface protection OS1) | For areas with hygienic design regulations (anti-stick coating HP200; IP69K); for clean rooms (anti-stick coating HP200; IP65); |
Distinguishing features of the conveyor line
You can use conveyor lines for a variety of applications. Due to the "simple" motion task, the distinguishing feature is based on the highest possible integration of the drive technology into the production process rather than functionality. We have taken these differences into account in the conveyor line package in the form of different variants. The predefined variants make it easier for you to select the right components for an optimum solution.
Distinguishing features of the variants for decentralized, efficient conveying concepts
Distinguishing features of the variants for wet and dry areas
Distinguishing features | Item Transport for Wet Areas | Packaging Unit Transport for Dry Areas |
---|---|---|
Reduced effort for installation, cabling, and maintenance | +++ | +++ |
Fewer components controllers per station |
1:10 | 1:10 |
Energy-efficient drive technology | +++ | +++ |
SEW‑EURODRIVE product series | MOVIFIT® FDC, MOVIGEAR® SNI-B | MOVIFIT® FDC, MOVIGEAR® SNI-B |
Performance | up to 400 Nm | up to 400 Nm |
Accuracy/controllability | + | + |
Overload capacity | +++ (200%) | +++ (200%) |
External bus systems (optional) | PROFIBUS, DeviceNet; with gateway: ProfiNet, Ethernet IP, Modbus TCP | PROFIBUS, DeviceNet; with gateway: ProfiNet, Ethernet IP, Modbus TCP |
Internal bus system | SNI | SNI |
Segmentation/modularity | Yes – self-sufficient combination of up to 10 modules | Yes – self-sufficient combination of up to 10 modules |
Ambient conditions/workplace regulations (standard) | Hygienic design regulations (anti-stick coating HP200; IP69K; without fan); for human workplaces (very low noise generation) | Without fan; suitable for human workstations (very low noise generation) |
Ambient conditions/workplace regulations (optional) | For areas with hygienic design regulations (anti-stick coating HP200; IP69K); for clean rooms (anti-stick coating HP200; IP65) |