Hoist unit
Hoist drives for cranes have to meet special requirements in terms of space and weight. To make this possible, parallel-shaft gear units are frequently used in which the rope drum and motor are arranged on the same side of the gear unit.
Our drive solution
G..7 hoist gear unit with a larger center distance
Lifting capacitiy: 2.5 – 80 tonnes / lifting speed: 2.6 – 9 m/min / reeving: 4/1, 6/1 or 8/1
X..e/HC hoist gear unit with a larger center distance
U-construction based on the X series: Motor and customer rope drum on the same side of the gear unit / 11 sizes / Nominal torque: 12.8 – 112 kNm / Gear ratio: 14 – 250
More about our X..e/ HC application seriesP series industrial planetary gear units
Nominal torque: 24 – 631 kNm / Nominal gear ratio: 100 – 4000
More about our solution for limited space and high power densityStandard gearmotors
Nominal torque: up to 53 kNm / Nominal gear ratio: 2.8 – 197.3
AC motors
Power rating: 0.09 – 225 kW / Energy efficiency: IE1 (DRS.. /DR2S..), IE3 (DRN..)
More about our asynchronous motorsSpecial gear units
Special solutions in single-unit batches produced in-house
Click here for our customer-specific drivesBrakes
We deliver our AC motors and gearmotors with an integrated mechanical brake on request – in single or double brake design.
More about our reliable integrable brakesApplication programming with MOVI-PLC®
Efficient engineering with the MultiMotion motion control platform for MOVI-PLC®
More about free programming with MOVI-PLC®Lubricants
SEW GearOil – our premium gear oil for optimum protection of your gear units from SEW‑EURODRIVE.
Always the correct oil for your driveSystem components
Couplings, brakes, foundations, etc. – with our system components, we will make your drive solution complete.
Equipment tailored to your own specific needsLife Cycle Services
Services, resources and tools along the entire system life cycle of your crane.
Consult our sales team.
- Our experts know your industry and its requirements.
- Our global network ensures we are there wherever and whenever you need us.
- We have the expertise and tools to provide optimum advice and support.
From the first planning stage to the maintenance, and beyond
We are always at your side – your skilled and reliable partner – from the planning and configuration to the startup and maintenance of your industrial gear unit solution.