Our experts understand your industry and its requirements.

Contact us now
Your benefits

Variable
through the combination with the SEW modular motor system, which offers numerous sizes, design variants and options.

Constructive flexibility
as the G..7 hoist drives allow large center distances, thus allowing the use of large drum diameters and thus shorter drums.

Exact adaptation
to the desired lifting speeds through finely graduated transmission ratios.

Weight optimization
by lightweight aluminum housings, which reduce the total mass of the trolley to be moved.

System solution for hoists in crane systems

Every day, billions of products or containers are moved, loaded or transported by cranes all over the world. In production plants, loading facilities or container terminals, crane systems are the central element of goods handling. A reliable and powerful drive technology ensures safe and reliable transport of goods at high throughput rates.

The hoist gear units are available in 5 sizes G67, G77, G97, G107 and G157 for lifting capacities from 2 to 63 tonnes. The associated motors are pole-changing (12/2 pole) and have an output of 0.35/2.3 kW to 2.8/17 kW. 4-pole motors for operation with an inverter (87 Hz) are also available; these have an output between 1.8 kW and 25 kW.

Lifting speeds range from 0.5 m/min to 9.4 m/min, with a reeving of 4/1 or 6/1. The lifting speeds can be adapted exactly to the required lifting speed by means of the finely graduated gear ratio of the hoist gear. Different drum diameters are possible depending on the size of the hoist drives.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Industrial gear solutions for hoists TorqLOC® hollow shaft mounting system Adapters Surface and corrosion protection Extended Warranty Lubricants

The basic technical data of the hoist drives

System solution – the complete application at a glance

We also offer suitable travel drives and frequency inverters for almost every hoist application.

  G67 G77 G97 G107 G157
Reeving 4/1 4/1 4/1 4/1 4/1 and 6/1
Drum diameter
mm
140 170 - 215 266 - 295 295 - 325 405
Load
t
2/2.5/3.2 3.2/4/5/6.3 6/8/10/12.5 12.5/16/20/25 20/25/32/40/50/63
FEM Working class M5 - M7 M5 - M7 M4 - M7 M4 - M7 M4 - M5
Hoisting speed
m/min
0.5 - 8.1 0.6 - 9.4 0.5 - 8.6 0.5 - 8.1 0.7 - 7.8
Power with DRN.. motor
kW (4-polig, 87 Hz)
1.8 - 12.7 3.7 - 15.5 6.8 - 15.5 12.7 - 25 12.7 - 25
Power with DR2S.. motor
kW (12-/2-polig, 50 Hz)
​0.35/2.3 - 0.55/3.6 0.65/4.2 - 1.4/9.0 1.4/9.0 - 1.8/11.0 2.3/15 -
2.8/17
DR2S160H8/2
5.5/22
Output shaft W40x2x18x8f W45x2x21x8f W65x2x31x8f
W75x2x36x8f
W75x2x36x8f
W90x2x44x8
W110x2x54x8f
  • Cable winches
  • Single gantry crane with monorail trolley on I-profile
  • Double gantry overhead travelling crane with double rail crab
  • Overhead Cranes
  • Portal Cranes