Supply of raw materials in the beverage industry

  • Supply of raw materials in the beverage industry

    Supply of raw materials - cleanliness and hygiene are essential

    Stringent hygiene standards apply to the supply of raw materials to the bottling process. Our specially equipped drives satisfy the necessary safety requirements.

In beverage manufacturing, quality is very much dependent on having an aseptic environment. All parts of the system, including its drives, must be easy to clean and resistant to corrosion and cleaning agents.

Your benefits

  • Perfect hygiene

    Thanks to easy-to-clean surfaces with an aseptic or HygienePlus layer or the use of stainless steel gearmotors.
  • Energy savings of up to 50%

    Thanks to mechatronic drives that are particularly energy efficient and ensure correct movement.
  • Simple startup

    Thanks to our drive and automation technology. Furthermore, our modular system ensures that all components are compatible with one another.
  • Extremely low maintenance

    Thanks to particularly robust and long-lasting drives (also for susceptible areas).
  • High resistance

    Thanks to high-quality corrosion and surface protection (for example, the high-protection layer HP200, which is resistant to acidic or caustic cleaning agents).

Our solutions for your high-quality process for the supply of raw materials

Conveyor line

Move goods safely across belt conveyors, roller conveyors or apron conveyors

Whether you wish to exchange single components or to modernize a single system with a drive technology solution: Our drive engineering portfolio gives you full control over each aspect of your drive technology. This also applies to susceptible wet areas with high requirements in terms of hygiene or resistance to aggressive cleaning agents.

What we can offer you

Rotary table/corner transfer unit

Change direction and accurately feed goods in and out

Rotary tables or corner transfer units are frequently used to change the conveying direction as required. We provide suitable drive components and predefined application packages for such applications.

What we can offer you

Aseptic DAS motors for hygienic areas

Special surface treatment and smooth, dirt-repellent housing in protection class IP66 (with surface protection OS4: IP69K) so that your motors have sufficiently hygienic properties and a high resistance to aggressive cleaning agents and disinfectants.

Stainless steel gearmotors for use in susceptible areas

High-grade stainless steel and, to the greatest possible extent, elimination of cavities in the housing make our special gearmotors fit for cleaning-intensive areas.

Standard gearmotors

Our modular system has a comprehensive range of standard gearmotors that are suitable for any application and requirement. Thanks to a special surface treatment, they can also be used in wet and hygienic areas.

Surface and corrosion protection

If you want to operate motors and gear units under special environmental conditions, you have the option to avail of various protection measures that provide the best protection for your gear units and motors.

MOVITRAC® MC07B control cabinet inverter

Our MOVITRAC® MC07B control cabinet inverter is the best and most cost-efficient solution for speed control in standard applications and for simple positioning tasks.

MOVIGEAR® mechatronic drive unit

Gear units, motor, and electronics in a single, compact device with a high degree of efficiency: The drive unit reduces your installation costs and achieves energy savings of up to 50%. Depending on the requirements of the relevant process step, our MOVIGEAR® has an aseptic layer, a HygienePlus layer or a special high-protection layer HP200 that is resistant to acidic or caustic cleaning agents.

Decentralized MOVIFIT® FC standard inverter

Depending on the function level, the decentralized MOVIFIT® FC standard inverter can be used for both simple and challenging tasks. Furthermore, the inverter has an aseptic or HygienePlus layer for use in hygienic areas. It may also have a special high-protection layer HP200 that protects against acidic or caustic cleaning agents.

MOVI-PLC®motion and logic controller

The MOVI-PLC® control software provides ready-to-use, efficient program modules for many applications. These also include the corner transfer unit and rotary table modules.

Application solution: MAXOLUTION® package for corner transfer units

The various predefined solutions in the application package for corner transfer units make planning considerably easier for you because we have done the groundwork by combining compatible drive components and offering a functional warranty.

Vertical conveyors

Perfectly connect various process levels to one another

Vertical conveyors are generally used to easily convey goods across several production levels. Our range comprises gearmotors, drive electronics, control technology, preprogrammed software modules, and much more. If you want to simplify your selection and planning processes, invest in one of our package solutions for vertical conveyors.

What we can offer you

Aseptic DAS motors for hygienic areas

Special surface treatment and smooth, dirt-repellent housing in protection class IP66 (with surface protection OS4: IP69K) so that your motors have sufficiently hygienic properties and a high resistance to aggressive cleaning agents and disinfectants.

Stainless steel gearmotors for use in susceptible areas

High-grade stainless steel and, to the greatest possible extent, elimination of cavities in the housing make our special gearmotors fit for cleaning-intensive areas.

Standard gearmotors

Our modular system has a comprehensive range of standard gearmotors that are suitable for any application and requirement. Thanks to a special surface treatment, they can also be used in wet and hygienic areas.

Surface and corrosion protection

If you want to operate motors and gear units under special environmental conditions, you have the option to avail of various protection measures that provide the best protection for your gear units and motors.

MOVITRAC® MC07B control cabinet inverter

The MOVITRAC® MC07B control cabinet inverter is the best and most cost-efficient solution for speed control in standard applications and for simple positioning tasks.

MOVIGEAR® mechatronic drive unit

Gear units, motor, and electronics in a single, compact device with a high degree of efficiency: The drive unit reduces your installation costs and achieves energy savings of up to 50%. Depending on the requirements of the relevant process step, our MOVIGEAR® has an aseptic layer, a HygienePlus layer or a special high-protection layer HP200 that is resistant to acidic or caustic cleaning agents.

Decentralized MOVIFIT® FC standard inverter

Depending on the function level, the decentralized MOVIFIT® FC standard inverter can be used for both simple and challenging tasks. Furthermore, the inverter has an aseptic or HygienePlus layer for use in hygienic areas. It may also have a special high-protection layer HP200 that protects against acidic or caustic cleaning agents.

Decentralized MOVIPRO® SDC standard inverter

The near-field installable MOVIPRO® SDC standard inverter uses standardized single-axis application modules to control simple drive and positioning tasks.

Decentralized MOVIPRO® ADC application inverter

Freely programmable in accordance with IEC 61131-3 and PLCopen: Our decentralized MOVIPRO® ADC application inverter can also implement complex functions for specific systems.

MOVI-PLC®motion and logic controller

The MOVI-PLC® control software provides ready-to-use, efficient program modules for many applications. This also includes the vertical conveyor module.

Application solution: MAXOLUTION® package for vertical conveyors

The predefined application package for vertical conveyors makes planning considerably easier for you because we have done the groundwork by combining compatible drive components and offering a functional warranty.

Packers/unpackers

Fast, smooth movements

Packers/unpackers can perform fast movements with, to some extent, high accelerations and a high degree of multi-axiality. To ensure that the process runs smoothly for goods, we provide suitable highly dynamic servo drive technology. Together with suitable control and software, this guarantees precise movement and accurate positioning.

What we can offer you

Servo gearmotors

Maximum dynamics, compact design, low moment of inertia, and overload capacity are the most important attributes of our servo gearmotors because they enable them to easily perform challenging movement sequences in a cost-efficient manner.

MOVIAXIS® multi-axis servo inverter

The MOVIAXIS® multi-axis servo amplifier with a master module is the most powerful and reliable solution for automating highly dynamic multi-axis movements.

MOVI-PLC® motion and logic controller

The MOVI-PLC® control software provides ready-to-use, efficient program modules for many applications. This also includes the module software concept for MultiMotion packers/unpackers.

Application solution: MAXOLUTION® package for packers/unpackers

The predefined application package for packers/unpackers makes planning considerably easier for you because we have done the groundwork by combining compatible drive components and offering a functional warranty.

Bridge crane

Safely transport heavy loads

You can use our drive solutions for automated bridge cranes, overhead cranes or console overhead cranes to safely move and position heavy loads without swaying - even during acceleration or deceleration.

What we can offer you

Standard gearmotors

Our modular system has a comprehensive range of standard gearmotors that are suitable for any application and requirement. Thanks to a special surface treatment, they can also be used in wet and hygienic areas.

MOVITRAC® MC07B control cabinet inverter

Our MOVITRAC® MC07B control cabinet inverter is the best and most cost-efficient solution for speed control in standard applications and for simple positioning tasks.

Application solution: MAXOLUTION® package for bridge cranes

The various predefined solutions in the application package for bridge cranes make planning considerably easier for you because we have done the groundwork by combining compatible drive components and offering a functional warranty.

Contact
Contact us

Feel free to contact us!

Do you need advice on a specific application? Just send us a message with your questions.

Inquire now

Last visited