• Detailed information about your individual product
  • Documentation and CAD models for your configuration
  • Option to directly request a quotation or place an order
Configure product now
Your benefits

Simple handling
Ensures rapid implementation of your application thanks to adapted range of inverter functions.

Increased efficiency
through operation of synchronous motores with LSPM technology

The right degree of protection
Can be easily selected: MOVITRAC® LTE-B+ in IP20 for control cabinet installation and in IP66 for field use.

MOVITRAC® LTP B standard inverter in IP20 MOVITRAC® B standard inverter

Frequency Inverters that fit!

Our MOVITRAC® LTE-B+ frequency inverters are characterized by a compact range of functions, simple handling and quick integration into your application. They are available in five sizes for power ranges from 0.37 kW to 37 kW and line voltages of 115 V, 230 V and 400 V. Designed and developed for controlling the speed of asynchronous motors without an encoder, MOVITRAC® LTE-B+ reliably implements your simple handling applications. These basic inverters offer economic advantages, particularly in small, modular conveyor lines, and in fans and pumps.

It is really simple: MOVITRAC® LTE-B+ lays the ideal foundation for controlling simple applications – in the field and in the control cabinet. The standard version of MOVITRAC® LTE-B+ for control cabinet installation is supplied with IP20 degree of protection. For field use, the MOVITRAC® LTE-B+ frequency inverter supplied with IP66- field housing is the right solution.

Easy communication with all common fieldbus types; simply use DFx gateways of the product range from SEW-EURODRIVE.

MOVITRAC® LTE-B+ at a glance

  • Degrees of protection: IP20 / NEMA 1 (control cabinet) and IP66 / NEMA 4x housing for field installation
  • Nominal power: 0.37 – 37.0 kW in 5 sizes
  • 1-phase 115 V and 230 V
  • 3-phase 230 V and 400 V
  • Preconfigured for asynchronous AC motors, e.g. type DRN.. (IE3)
  • Power range in IP20, up to 37 kW
  • Control of synchronous motors type DR..J (IE4) (LSPM technology)
  • Operation at temperatures as low as -20 °C
  • Light vector flux control (LVFC) for asynchronous motors
  • Integrated keypad and service interface for easy operation
  • Integrated PI controller
  • Integrated energy-saving function
  • Extra low-noise up to 32 kHz (e.g. for manual work places)
  • Integrated connection for SBus, CANopen and Modbus
  • Connection to fieldbuses via DFx gateways
  • Software connection for data backup
  • Optional: external keypad
  • Approved in accordance with CE, UKCA, C-tick, UL, UL508, C22.2 Nr. 14
  • Detailed information about your individual product
  • CAD data and documentation for your configuration
  • Direct option to request a quote or place an order
Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Industrial communication
  • Integrated operating unit for simple handling
  • Integrated PI controller
  • Integrated emergency mode/fire mode
  • Integrated SEW-EURODRIVE system bus, CANopen and Modbus RTU
  • Pre-configured according to the respective motor
  • Integrated EMC filter and removable help card
  • Energy saving function
  • Extra quiet pulsing up to 16 kHz
  • V/f and LVFC motor control (Light Vector Flux Control)
  • Operation of synchronous motors with LSPM technology (Line Start Permanent Magnet Motor)
  • Approved in accordance with UL508
  • Also available with IP66/NEMA
Options for MOVITRAC® LTE B Options
DFx../UOH... Can be connected to all common fieldbus types using the SEW Gateway
LT BP-B Parameter module for data transmission
LT BG-B External control panel for control cabinet installation in IP54
BW... Braking resistors
LT NF... Line filter
LT ND.. Line chokes
LT HD... Output choke

Voltage supply VAC: 1x 115 ± 10%

Line frequency Hz: 50 – 60 ± 5%

MOVITRAC® LTE-B+ type Power range
kW
Nominal output current
A
Size Dimensions
W x H x D in mm
0004-101-1-00 0.37 2.3 1 83 x 173 x 123
0008-101-1-00 0.75 4.3
0011-101-4-00 1.1 5.8 2 110 x 221 x 150

Voltage supply VAC: 1x 200 – 240 ± 10%

Line frequency Hz: 50 – 60 ± 5%

MOVITRAC® LTE-B+ type Power range
kW
Nominal output current
A
Size Dimensions
W x H x D in mm
0004-2B1-1-00 0.37 2.3 1 83 x 173 x 123

0008-2B1-1-00 0.75 4.3
0015-2B1-1-00 1.5 7
0015-2B1-4-00 1.5 7 2 110 x 221 x 150
0022-2B1-4-00 2.2 10.5
0040-2B1-4-00 4 15 3 131 x 261 x 175

Voltage supply VAC: 3x 200 – 240 ± 10%

Line frequency Hz: 50 – 60 ± 5%

MOVITRAC® LTE-B+ type Power range
kW
Nominal output current
A
Size Dimensions
W x H x D in mm
0015-2A3-4-00 1.5 7 2
110 x 221 x 150
0022-2A3-4-00 2.2 10.5
0040-2A3-4-00 4 18 3 131 x 261 x 175
0055-2A3-4-00 5.5 24
0075-2A3-4-00 7.5 30 4 171 x 420 x 212
0110-2A3-4-00 11 46
0150-2A3-4-00 15 61 5 222 x 486 x 226
0185-2A3-4-00 18.5 72

Voltage supply VAC: 1x 380 – 480 ± 10%

Line frequency Hz: 50 – 60 ± 5%

MOVITRAC® LTE-B+ type Power range
kW
Nominal output current
A
Size Dimensions
W x H x D in mm
0008-5A3-1-00 0.75 2.2 1 83 x 173 x 123
0015-5A3-1-00 1.5 4.1
0015-5A3-4-00 1.5 4.1 2 110 x 220 x 150

0022-5A3-4-00 2.2 5.8
0040-5A3-4-00 4 9.5
0055-5A3-4-00 5.5 14 3
131 x 261 x 175

0075-5A3-4-00 7.5 18
0110-5A3-4-00 11 24
0150-5A3-4-00 15 30 4 171 x 420 x 212
0185-5A3-4-00 18.5 39
0220-5A3-4-00 22 46
0300-5A3-4-00 30 61 5 222 x 486 x 226
0370-5A3-4-00 37 72

The adapted range of functions of the MOVITRAC® LTE-B+ guarantees optimum energy efficiency, even for simple applications.

Energy efficiency functions

Process adaptation for infinitely variable speed and torque control for adaptation to the actual requirements
Energy saving function for operation in partial load range and the dynamic adaptation of the motor operation

Handling applications, e.g.

  • in small, modular conveyor lines
  • in fans and pumps