The basic hardware modules from packages offer you significant added value with our drives, frequency inverters, controllers and cables.
Package basic hardware modules create added value in drive engineering
The primary aim of our packages is to offer you uncomplicated, smooth project planning and an optimum solution for your specific application. Our basic solutions have proven themselves in practical application and guarantee maximum reliability. The modular composition with optional additional modules provides you with maximum flexibility.
- Our drives are characterized by outstanding quality and high reliability
- Use our frequency inverter to choose between a central control cabinet concept and a decentralized plant concept
- Our control technology makes your plants more flexible and efficient
- Use our prefabricated cables to reduce the time and effort required for installation
Drives
Drives from a proven modular system
Our drives are characterized by outstanding quality and high reliability. Their compact design means you save space and cut costs in your systems. Our gear units and gearmotors are available in a range of sizes and gear ratios. The fine gradation of the power ranges provide you with the best possible conditions for economical operation in machines and systems. With millions of variations, our tried and tested modular concept is your ideal drive for many applications.
Your benefits
-
Tailor-made components
thanks to a finely scaled and graduated motor range -
Low risk of failure
for our components due their high quality level -
Save space and costs
thanks to their compact design
Components
- DR..-Motor: Efficient, powerful and usable worldwide
- MOVIMOT®: Gearmotor with integrated frequency inverter
- MOVIGEAR® SNI B: Single line network installation topology
- CMP-series synchronous servomotors: Dynamic, precise and compact
Controller
Our control technology for flexible and efficient systems
When it comes to guaranteeing profitability and functionality in all project phases, flexibility and efficiency are of particular importance. Our control technology allows your systems to work with greater flexibility and efficiency. Integrate our scalable controller into different automation concepts in a cost-efficient manner. Our SEW-EURODRIVE controllers can be integrated into practically all of our SEW-EURODRIVE devices. This allows you to fully exploit innovative potential in terms of functionality and modularity, reduce your investment costs and increase your production capacity.
Your benefits
-
Powerful connections
via a system bus -
Flexible machine solutions
thanks to the possible combinations -
Compact design
modular structure with minimum space requirements -
Engineering
via USB or Ethernet -
Save the relevant data
using one SD card
Components
- MOVI-PLC® motion and logic controller: Startup using simple, quick parameterization
- MOVIPRO®: Decentralized drive and positioning control
- MOVIAXIS® master module with integrated MOVI-PLC® motion and logic controller
Cable
Our prefabricated cable
Our optimized connection technology using prefabricated cables and connectors allows you to reduce the installation workload and prevent cabling errors. Prefabricated cables enable faster installation times and shorter downtimes when replacing components.
Your benefits
-
Optimized connection technology
using prefabricated cables and connectors -
Avoid errors
in the cabling -
Shorter downtimes
when replacing components
Contact
Feel free to contact us!
Do you need advice on a specific application? Just send us a message with your questions.
Inquire now