Saves time
Ready for startup in its delivery state, for asynchronous motors with the same power rating Unpack – connect – specify setpoint – motor runs.
Open solution
Can be connected to standard control systems, as various Industrial Ethernet protocols are supported via pluggable fieldbus gateways
Compact design
Compact dimensions thanks to a monolithic design up to 11 kW
Optimized price
Optimized price-performance ratio for applications such as horizontal and vertical materials handling technology
MOVITRAC® classic reliably controls and monitors asynchronous and synchronous motors without an encoder and takes up a minimal amount of space in the control cabinet. Pluggable gateways make it a flexible, open option for a variety of control systems. You can choose to connect the inverter via PROFINET, EtherNet/IPTM, EtherCAT®/SBusPLUS, or Modus TCP. You can also configure the functional safety as required, either without a safety function or with the STO safety function.
MOVITRAC® classic is ideal for materials handling and motion applications such as conveyor belts and hoists, where the motors can also be controlled without an encoder. It is an attractive, cost-effective option that also saves on cabling and therefore on costs thanks to the absence of an encoder.
With which products can the MOVITRAC® classic inverter be combined?
Virtually all components from SEW‑EURODRIVE's modular system, so your application is bound to be covered. Combine the inverter with standard or servo gearmotors such as the new CM3C.. series of synchronous servomotors, or simply select an appropriate decentralized drive for your requirements.
By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.
Or get an overview first
Motor design
Connections
Energy efficiency
Equipment
Service and installation
| Nominal line voltage V | Nominal power kW | Overload capacity | Sizes |
| 1 × AC 200 – 240 V | 0.25 – 2.2 | 150% | 0S – 0L |
| 3 × AC 200 – 500 V | 0.25 – 11 | 150% | 0S – 0L |
| Degree of protection: IP20 according to EN 60529, only with power connectors plugged in for grid and motor | |||
| Interference emission: Limit value class C2 according to EN 61800-3. See the "EMC-compliant installation according to EN 61800-3" section of the product manual for further information. | |||
MOVITRAC® classic can be used in all kinds of applications.
Communication interface via plug-in gateway
*In preparation
Even when it comes to communication know-how, the standard solution has no limitations. Whatever control or communication topology you specify – The gateway required for communication can be plugged onto MOVITRAC® classic and simply controls the motor assigned to it.
Hardware | MOVISAFE® |
| Safe inputs | – |
| Safe outputs | – |
| Safe stop functions | STO PL d |
| Other functions | – |
| Safe motion functions | – |
| Safe positioning functions | – |
| Safe communication | – |
| Safety encoder | – |
Various keypads with differing ranges of functions are available.
The CDM11A diagnostic module is the interface to the MOVISUITE® engineering software. It also includes two seven-segment displays to show the device status. In addition, the module is required for use of the CBG11A, CBG21A, and CBG22A keypads.
Sub-mounting plates for sizes 0S and 0L, including a pre-installed braking resistor, ensure space-saving mounting of braking resistors underneath the inverter. A shield plate extension supports space-saving mounting of components such as SEW‑EURODRIVE brake rectifiers or multi-level terminal blocks.
CFX11A-.. gateways make it possible to connect the inverter to higher-level automation, project planning, and visualization systems. When using the gateway, industrial communication enables you to communicate directly with the devices. Seven additional inverters can be connected to the gateway using the CFC11A communication module.
Certifications/conformity
Drive electronics are subject to various functional / product-related requirements, depending on the country of use. For instance, specific product labeling requirements must be met when importing goods. MOVITRAC® classic inverters have the necessary national product labeling. You can find the details on our "International regulations" web page.
Online learning portfolio – obtain basic technical know-how. Available free around the clock.