• Our team of experts knows your industry and your requirements.
  • Our global network ensures we are there wherever and whenever you need us.
  • We have the expertise and the tools to provide optimum advice and support.
Contact us now
Control cabinet technology Decentralized drive technology
Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Technical data

Always up to date The free "CBG Firmware-Loader" software enables you to download any firmware version onto the CBG11A, CBG21A, and CBG22A keypads.

  CBG01A
keypad cbg01a on movitrac advanced standard inverter
CBG11A
keypad cbg11a on movitrac advanced standard inverter
CBG21A
keypad cbg21a on movitrac advanced standard inverter
CAB11A
Bediengerät CAB11A auf Betonstele
CBG22A
keypad cbg22a mounted on movimot flexible mmf3
CDM11A
keypad cmd11a - diagnostic module
Description Designed for parameterization of inverters of the MOVITRAC® series, clear, large 7-segment display, representation of a selected actual value (easy to read at a distance) Designed for configuring compatible inverters, black/white display of simple icons, text output in English Designed for parameterization of compatible inverters, display of complex graphics on color display, text output in 10 languages, integrated intuitive user guidance (with help function) Interface module for BLE communication. Designed as a Bluetooth interface for mobile devices. Enables parameterization of compatible inverters, monitoring functions, and predictive maintenance. Displays complex graphics on a color screen, provides text output in two languages, and features integrated intuitive user guidance. Optimized for system operators (no change to parameterization possible) with locked manual mode (via key switch), integrated intuitive user guidance (with help function) Diagnostic module for inverters of the MOVITRAC® series for displaying the inverter status and mechanical adaptation of CBG11A, CBG21A, CBG22A, interface adapter USM21A, and door mounting frame COG11A
Display 5 x 7-segment display 1.5" monochrome display 2.4" color display LED status indicator 2.4" color display 2 x 7-segment display
Languages None EN DE/EN/FR/ES/IT/PT/
ZH/RU/HU/KO
DE/EN DE/EN/FR/ES/IT/PT/
ZH/RU/HU/KO
None
i-button No No Yes, help function for currently displayed menu Yes, contextual help texts/info button Yes, help function for currently displayed menu No
Parameter access Yes, complex input Yes, plain text entry Yes, simple, guided entry in plain text Yes, via mobile devices: smartphone, tablet, or laptop with guided plain-text input Only to selected diagnostic data No
Engineering interface for MOVISUITE® No Yes, via USB mini interface Yes, via USB mini interface No Yes, via USB mini interface Yes, via 9-pin SUB-D connector and USM21A interface adapter or keypad
Actual value and status display Yes, one value Yes, display of parameter name and actual value Yes, color, clear, well-prepared representation and actual value display Yes, color, clear, well-prepared representation and actual value display Yes Yes (inverter status only)
Output of texts from a higher-level controller with key interaction No No No No Yes No
Saving and copying the inverter parameter set One parameter set One parameter set Several parameter sets, editable and interchangeable via USB mini interface with a PC Several parameter sets, currently saved locally, they are interchangeable No No
User-friendly operation bedienung-cbg01a bedienung-cbg01a bedienung-cbg01a   bedienung-cbg01a bedienung-cbg01a
Startup Asynchronous motors

  • with/without brake
  • motor sensor
  • without drive train optimization
Asynchronous motors

  • with/without brake
  • motor sensor
  • with drive train optimization
Asynchronous and synchronous motors

  • integrated motor and encoder catalog
  • with/without brakes
  • motor sensor
  • with/without encoder
  • with drive train optimization
Asynchronous and synchronous motors

  • integrated motor and encoder catalog
  • with/without brakes
  • motor sensor
  • with/without encoder
  • with drive train optimization
No No
Manual mode Yes Yes Yes Yes Yes (in combination with key switch only) No
Emergency mode (failure of safety controller and/or safe encoder) No No Yes No Yes No
Keypad firmware update-capable No Yes Yes Yes Yes No
Control cabinet inverter MOVITRAC® advanced, classic and basic MOVITRAC® advanced, classic and basic (CDM11A required)
MOVIDRIVE® technology
MOVITRAC® advanced, classic and basic (CDM11A required)
MOVIDRIVE® technology
MOVITRAC® advanced and basic (CDM11A required)
MOVIDRIVE® technology
MOVITRAC® advanced, classic and basic (CDM11A required)
MOVIDRIVE® technology
MOVITRAC® advanced, classic and basic
Decentralized drive technology Cannot be used MOVIMOT® advanced
MOVIMOT® performance
MOVIMOT® performance ELV
MOVIGEAR® performance
MOVIMOT® flexible
MOVIPRO® technology
MOVIMOT® advanced
MOVIMOT® performance
MOVIMOT® performance ELV
MOVIGEAR® performance
MOVIMOT® flexible
MOVIPRO® technology
MOVIMOT® advanced
MOVIMOT® performance
MOVIMOT® performance ELV
MOVIGEAR® performance
MOVIMOT® flexible
MOVIMOT® advanced
MOVIMOT® performance
MOVIMOT® performance ELV
MOVIGEAR® performance
MOVIMOT® flexible
MOVIPRO® technology
Cannot be used
Assembly of control cabinet inverter
  • Exclusively for inverters of the MOVITRAC® series, directly plug in
  • Directly to inverter*
    or
  • With COG11A door mounting frame for control cabinet technology*

    COG11A in-door mounting frame
  • Directly to inverter*
    or
  • With COG11A door mounting frame for control cabinet technology*

    COG11A in-door mounting frame
  • Directly to inverter*
    or
  • With COG11A door mounting frame for control cabinet technology*

    COG11A in-door mounting frame
  • Directly to inverter*
    or
  • Using the COG11A door mounting frame for control cabinet technology (manual operation can only be activated with the COG11A mounting frame and a UKS52A cable via key switch!)*

    COG11A in-door mounting frame
  • Exclusively for inverters of the MOVITRAC® series, directly plug in
Assembly of decentralized drive technology Cannot be used
  • Directly to inverter, MOVIMOT® flexible 3
With option:
  • Protective housing for CBG11A keypad
or
  • Protective housing for CBG11A local keypad and key switch

COG11A in-door mounting frame

or
  • Using wall mounting CBM22A/K-2.0**
CBM22A wall fixing (with key switch)

or
  • As portable use with prefabricated 3 m cable**
movimot flexible with keypad cbg11a and X4142 engineering interface
  • Directly to inverter, MOVIMOT® flexible 3
With option:
  • Protective housing for CBG21A keypad
or
  • Protective housing for CBG21A local keypad and key switch

COG11A in-door mounting frame

or
  • Using wall mounting CBM22A/K-2.0**
CBM22A wall fixing (with key switch)

or
  • As portable use with prefabricated 3 m cable**
movimot flexible with keypad cbg21a and X4142 engineering interface
  • Directly to inverter, MOVIMOT® flexible 3
With option:
  • Protective housing for CAB11A keypad
or
  • Protective housing for CAB11A local keypad and key switch (manual mode can only be activated by key switch!)

COG11A in-door mounting frame
or
  • Using wall mounting CBM22A/K-2.0**
CBM22A wall fixing (with key switch)
or
  • As portable use with prefabricated 3 m cable**
movimot flexible with keypad cbg22a and X4142 engineering interface
  • Directly to inverter, MOVIMOT® flexible 3
With option:
  • Protective housing for CBG22A keypad
or
  • Protective housing for CBG22A local keypad and key switch (manual mode can only be activated by key switch!)

COG11A in-door mounting frame
or
  • Using wall mounting CBM22A/K-2.0**
CBM22A wall fixing (with key switch)
or
  • As portable use with prefabricated 3 m cable**
movimot flexible with keypad cbg22a and X4142 engineering interface
Cannot be used

* The CDM11A diagnostic module is also required for the MOVITRAC® series.

** Requirement is the X4142 engineering interface.

CBG01A keypad

  • Exclusive use on MOVITRAC® advanced standard inverters and MOVITRAC® basic simple inverters
  • For motor startup
  • For displaying status and parameters
  • For saving and copying one parameter set
  • 5 × 7-segment display
  • Membrane keypad
  • Most cost-effective keypad for devices of the MOVITRAC® series, directly pluggable

CBG11A keypad

  • For motor startup
  • For displaying status and parameters
  • For saving and copying one parameter set
  • 1.5" monochrome display
  • English language display
  • Grippy, rubberized keys

CBG21A keypad

  • For motor startup
  • For displaying status and parameters
  • For saving and copying several parameter sets
  • 2.4" color display
  • Language freely selectable: DE/EN/FR/ES/IT/PT/ZH/RU/HU/KO
  • Very good grip due to rubberized buttons

CAB11A keypad

  • For BLE communication
  • Interface via Bluetooth for mobile devices
  • For parameterization of compatible inverters, monitoring functions, and predictive maintenance
  • Display of complex graphics on color screen
  • LED status indicator
  • Language freely selectable: DE/EN
  • Integrated intuitive user guidance

CBG22A keypad

  • Optimized for plant operators with locked manual mode with key switch
  • 2.4" color display
  • Language freely selectable: DE/EN/FR/ES/IT/PT/ZH/RU/HU/KO
  • Text output of the higher-level controller
  • Very good grip due to rubberized buttons

CDM11A diagnostics module

  • Only required for standard inverters MOVITRAC® advanced and MOVITRAC® basic inverters
  • Inverter status displayed via 2 x 7-segment display
  • Mechanical adaptation of the CBG11A, CBG21A and CBG22A keypads
  • For connecting the USM21A interface adapter