• Our experts know your industry and its requirements.
  • Our global network ensures we are there wherever and whenever you need us.
  • We have the expertise and the tools to provide optimum support and advice.
Contact us now
Your benefits

Quick and easy
startup ensured with LT Shell for MOVITRAC® LTE-B or MOVITRAC® LTB-B inverters or for the decentralized MOVIFIT® basic.

Quick and easy
installation and immediate use of LT Shell software via download.

The smart software for your engineering processes

The multi-lingual programming tool makes quick and easy communication possible for you with your MOVITRAC LTE-B or MOVITRAC® LTP-B frequency inverters or with the basic inverter MOVIFIT® compact drive unit via RS485 data exchange.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

  • Functions
    • Upload and download parameters
    • Save parameters in one file
    • Export inverter parameters
    • Control inverters
    • Monitor the state of the inputs and outputs and the motor
  • Can be used with
    • MOVITRAC® LTE-B, MOVITRAC® LTP-B frequency inverters
    • MOVIFIT® basic, basic inverter