• Detailed information about your individual product
  • CAD data and documentation for your configuration
  • Option to directly request a quotation or place an order
Contact us now
Your benefits

Short installation times
thanks to the consistent use of standard plug-in connections for control and motor connection.

Convincing installation concept: Simple connection and wiring technology.

For efficient materials handling technology: MOVIFIT® compact, the decentralized basic motor starter, available as a reversing starter or as dual-motor starter.

Less is more: we have reduced the MOVIFIT® compact to include only the functions and features necessary, and its design means that it is the ideal motor starter for the lower function range. It covers the 4 kW or 2 x 2.2 kW power range.

The motor starter is available as a reversing starter or as a dual-motor starter. The reversing starter enables motor operation in two directions of rotation. Alternatively, you can operate the dual-motor starter with two motors that convey the material flow in one direction independently of one another. In this extremely efficient concept, 2 motors share one MOVIFIT® compact motor starter.

Project planning, installation and startup is even easier with this member of our drive controller family. It seems only natural that we have also integrated a power bus for field installation.

Extremely short installation times? Yes! You want to reduce investment costs for your systems? This is also possible. Thanks to consistent integration of the power distribution with innovative and reliable connector technology.

The energy for AC 3 x 400 V is distributed via the FieldPower® terminal from Weidmüller, which is integrated in the unit. Two sensors can be connected to the unit in addition to the drive function when using AS-Interface. These are signaled to the system controller via AS-Interface master without additional costs and the signals can then be processed in the system controller.

If you require a little more flexibility in terms of motor control, the MOVIFIT® compact, basic inverter is the right solution.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

MOVITOOLS® engineering software
  • FieldPower® contact block* for energy distribution with modern and reliable connector technology
  • Simple connection and wiring technology
  • Consistent integration of power distribution components in the housing of the drive unit
  • Consistent use of standard plug connectors for control and motor connection
  • Extremely short assembly and installation times
  • When using AS-Interface, two sensors can, in addition to the drive function, be connected to the unit for direct communication with the system controller (at no additional costs)

* Copyright Weidmüller Interface GmbH & Co. KG

MOVIFIT® compact, basic motor starters
Function Reversing Duo Reversing Duo
Control AS-Interface Binary control signals
Max. motor power kW 2.2 and 4 2 x 2.2 2.2 and 4 2 x 2.2
Connection voltage VAC AC 3 x 380 -10% … 480 + 10%
Line frequency Hz 50 / 60
Line connection / cable cross section FieldPower® contact block*
Line protection External
Ambient temperature –10 °C to +40 °C
Degree of protection IP54
Service interface For connecting the keypad or the interface for MOVITOOLS® MotionStudio
Connection control
M12 plug connector
1x male / 2x female
M12 plug connector
2x male / 1x female
Inputs and outputs

2 digital inputs for
connecting external sensors
3 control inputs
1 digital output
DC 24 V output
Brake control

Supply via motor connection
Brake voltage = line voltage
BG rectifier in motor terminal box
Dimensions LxWxH mm 255 x 150 x 159

*Copyright Weidmüller Interface GmbH & Co. KG

  • Horizontal materials handling technology
  • Intralogistics
    • Package or pallet conveyors
  • Beverage Industry
    • Conveying bottles or crates