• Detailed information about your individual product
  • CAD data and documentation for your configuration
  • Option to directly request a quotation or place an order
Configure product now
Your benefits

Intuitive operation
thanks to the integrated control plate and 7-segment display.

Global use
as various designs are available for the common supply systems: 1-phase / 220 V to 3-phase / 600 V.

Flexible motor applications
thanks to modern control modes for asynchronous and synchronous motors, without encoder or with HTL/TTL encoder.

An economic investment
EMC filter fitted as standard in the 230 V and 400 V units.

Integrated safety
thanks to the STO (Safe Torque Off) safety function.

MOVITRAC® LTE B+ basic inverters in IP20 MOVITRAC® B standard inverter

Frequency inverters that make your life easier!

Connect, choose your motor, perform the automatic calibration and your application will just run and run. Designed and developed for open-loop speed control of synchronous and asynchronous motors, the MOVITRAC® LTP-B with IP20 housing is available with up to 15 kW of power. This allows you to complete your tasks in conveyor applications, hoists, fans and pumps with a high level of energy efficiency – even without an encoder.

Why make it complicated when it could be so easy? That’s what we were thinking when we designed the range of functions and the operational principle for our MOVITRAC® LTP-B series. The result? Compact functionality and an integrated control plate that makes handling easy for you. Reduce your energy costs, not your power! Thanks to the energy saving function in the partial load range and when idling.

And thanks to the STO (Safe Torque Off) safety function, these frequency inverters are not just safe and compact – they are also economical and efficient.

If you require frequency inverters for wall mounting just order the design with a high degree of protection - with outputs of up to 250 kW.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

  • Operation of asynchronous and synchronous motors (also sensorless)
  • Integrated Keypad for easy startup
  • Integrated EMC filter for 230 V and 400 V
  • "Safe Torque Off" safety function (STO) according to EN ISO 13849-1 PL d
  • Overload capacity up to 175% with synchronous motor operation, LSPM, up to 250 %
  • Motor control modes: V/f, VFC, VFC-torque, PMVC, SynRel, LSPM
  • Interfaces (I/O)
    • Digital I/Os: max. 5 DI + 2 DO
    • Analog I/Os: max. 2 AI + 2 AO
    • Relay contacts: 2
  • Integrated PID controller
  • Energy saving function
  • Process data exchange via fieldbus connections to PROFIBUS DP, PROFINET, POWERLINK, EtherCAT®, EtherNET/IPTM, DeviceNetTM, BACnet or ModbusTCP directly in the inverter or optionally via DFx gateways
  • extensive range of accessories: cable sets, OLED full-text display, etc.
MOVITRAC® LTP-B standard inverter in IP20
Options
LT BG-C Integrated control plate for intuitive operation
LT BP-C Parameter module for data transmission/backup
USB11A Interface adapter
DFx../UOH.. Fieldbus connection via SEW-EURODRIVE gateway
BW Braking resistor
ND.. Line choke
HD.. Output choke

Connection voltage VAC: 1 x 220 – 240 ± 10%

Line frequency (Hz): 50 – 60 ± 5%

MOVITRAC® LTP-B type Power range
kW
Nominal output current
A
Size Dimensions
W x H x D
0008-2B1-4-10 0.75 4.3 2 110 x 221 x 185
0015-2B1-4-10 1.5 7
0022-2B1-4-10 2.2 10.5

Connection voltage VAC: 3 x 220 – 240 ± 10%

Line frequency (Hz): 50 – 60 ± 5%

MOVITRAC® LTP-B type Power range
kW
Nominal output current
A
Size Dimensions
W x H x D
0008-2A3-4-00 0.75 4.3 2 110 x 221 x 185
0015-2A3-4-10 1.5 7
0022-2A3-4-10 2.2 10.5
0030-2A3-4-10 3 14 3 131 x 261 x 205
0040-2A3-4-10 4 18
0055-2A3-4-10 5.5 24

Connection voltage VAC: 3 x 380 – 480 ± 10 %

Line frequency (Hz): 50 – 60 ± 5%

MOVITRAC® LTP-B type Power range
kW
Nominal output current
A
Size Dimensions
W x H x D
0008-5A3-1-10 0.75 2.2 2 110 x 221 x 185
0015-5A3-4-10 1.5 4.1
0022-5A3-4-10 2.2 5.8
0040-5A3-4-10 4 9.5
0055-5A3-4-10 5.5 14 3 131 x 261 x 205
0075-5A3-4-10 7.5 18
0110-5A3-4-10 11.0 24

Connection voltage VAC: 3 x 500 – 600 ± 10 %

Line frequency (Hz): 50 – 60 ± 5%

MOVITRAC® LTP-B type Power range
kW
Nominal output current
A
Size Dimensions
W x H x D
0008-603-4-10 0.75 2.1 2
110 x 221 x 185
0015-603-4-10 1.5 3.1
0022-603-4-10 2.2 4.1
0040-603-4-10 4.0 6.5
0055-603-4-10 5.5 9.0
0075-603-4-10 7.5 12.0 3 131 x 261 x 205
0110-603-4-10 11.0 17.0
0150-603-4-10 15.0 22.0

The adapted range of functions of the MOVITRAC® LTP-B guarantees optimum energy efficiency, even for simple applications.

Energy efficiency functions

Process adaptation for infinitely variable speed and torque control for adaptation to the actual requirements
Energy saving function for operation in the partial load range and dynamic adaptation of the motor efficiency

The MOVITRAC® LTP-B standard inverters in IP20 come with the “Safe Torque Off” (STO) safety function in accordance with EN ISO 13849-1 PL d and EN 61508 (1-7) SIL 2.

safetyDRIVE is our contribution to the safety of your machinery and systems. We offer not only functionally safe drive technology, but also various safety services. safetyDRIVE not only helps you to prevent accidents, but also reduces costs in safety zones and increases productivity.

You can find out more about safetyDRIVE and the EC Machinery Directive 2006/42/EC here.

  • Conveyor applications
  • Cranes and hoists
  • Blowers/fans (HVAC)
  • Pumps (HVAC)
  • High-powered saws