• Detailed information about your customized product
  • CAD data and documentation for your configuration
  • Option of requesting a quotation or placing an order directly
Contact us now
Your benefits

Efficient
Motor efficiency class IE5 according to inverter operation from IEC TS 60034-30-2. Energy losses can be up to 50% lower than with a pure IE3 mains motor.

Versatile
Can be combined with our wide range of modular systems. With or without gearbox, with centralized or decentralized inverters. This creates an energy-efficient system component by component.

Space-saving
Low space and installation requirements in a wide range of applications. The DR2C.. motors can be up to two sizes smaller than comparable sizes smaller than comparable IE3 asynchronous motors.

DR2C.. synchronous motors (IPM technology)

With the technology of integrated permanent magnets (IPM - Interior Permanent Magnet) in the IE5 solutions with synchronous motors of the DR2C.. series, we have equipped the module of our motors in the portfolio with more efficiency and made it future-proof: an extension of the existing motor modular system designed for inverter operation. The dynamics of the drives are increased compared to a mains motor and at the same time the size is minimized with maximum efficiency of the drives in a very wide range of applications.

Contact form Worldwide locations Contact information Other additional features

The motors supplement our DR.. motor modular system with the maximum efficiency class IE5 defined in the standard in accordance with TS IEC 60034-30-2 - their properties at a glance:

  • for pure inverter operation
  • System solution with control cabinet technology: central MOVITRAC® advanced, MOVIDRIVE® and decentralized MOVIMOT® inverters from the MOVI-C® modular automation system
    • encoderless with ELSM control method
    • with encoder in CFC control method
  • With MOVITRAC® LTE-B+ and MOVITRAC® LTP-B inverters
    • encoderless with PMVC control method
  • Synchronous motors with permanent magnets
  • IPM technology (Interior Permanent Magnet)
  • Highest normative efficiency class IE5
  • High efficiency over the entire speed range
  • high thermal reserves
  • high power density
  • Low inherent mass inertia results in minimal losses during acceleration processes
  • lowest system losses at full and partial load operation
  • 2 speed classes: 2000 and 3000 min-1
  • 6 sizes up to 17 kW
  • complete range of accessories and options of the modular motor system is available, e.g. brake, encoder, connectors etc.

DR2C.. system overview with inverters from the MOVI-C® modular automation system for horizontal materials handling technology

MOVITRAC® advanced, MOVIDRIVE® system/technology, MOVIDRIVE® modular, MOVIMOT® flexible

Motor Speed class PIE5
kW
MIE5
Nm
IIE5
A
MOVITRAC® advanced MOVIDRIVE® system/technology MOVIDRIVE® modular MOVIMOT® flexible
DR2C 71MSA 4 2000 0.69 3.3 1.77 MCX91A-0025-5E3-4-.. MDX91A-0020-5E3-4-.. MDA90A-0040-503-X-.. -0020-..
DR2C 71MA 4 2000 1.0 4.95 2.45 MCX91A-0040-5E3-4-.. MDX91A-0032-5E3-4-.. MDA90A-0040-503-X-.. -0025-..
DR2C 80MKA 4 2000 1.5 7.1 3.55 MCX91A-0055-5E3-4-.. MDX91A-0040-5E3-4-.. MDA90A-0040-503-X-.. -0040-..
DR2C 80MA 4 2000 2.3 10.8 5.0 MCX91A-0070-5E3-4-.. MDX91A-0055-5E3-4-.. MDA90A-0080-503-X-.. -0055-..
DR2C 90SA 6 2000 3.6 17.3 8.0 MCX91A-0125-5E3-4-.. MDX91A-0095-5E3-4-.. MDA90A-0080-503-X-.. -0095-..
DR2C 90LA 6 2000 4.7 22.5 10.2 MCX91A-0160-5E3-4-.. MDX91A-0125-5E3-4-.. MDA90A-0120-503-X-.. -0125-..
DR2C 100LSA 6 2000 5.9 28 13.3 MCX91A-0240-5E3-4-.. MDX91A-0160-5E3-4-.. MDA90A-0160-503-X-.. -0160-..
DR2C 100LA 6 2000 7.2 34.5 17.1 MCX91A-0240-5E3-4-.. MDX91A-0240-5E3-4-.. MDA90A-0240-503-X-.. -
DR2C 112MA 6 2000 9.8 47 21.5 MCX91A-0320-5E3-4-.. MDX91A-0240-5E3-4-.. MDA90A-0240-503-X-.. -
DR2C 132SA 6 2000 13 63 27.5 MCX91A-0400-5E3-4-.. MDX91A-0320-5E3-4-.. MDA90A-0320-503-X-.. -
DR2C 71MSA 4 3000 1.1 3.55 2.65 MCX91A-0040-5E3-4-.. MDX91A-0032-5E3-4-.. MDA90A-0040-503-X-.. -0032-..
DR2C 71MA 4 3000 1.7 5.3 3.95 MCX91A-0055-5E3-4-.. MDX91A-0040-5E3-4-.. MDA90A-0040-503-X-.. -0040-..
DR2C 80MKA 4 3000 2.4 7.6 5.7 MCX91A-0095-5E3-4-.. MDX91A-0070-5E3-4-.. MDA90A-0080-503-X-.. -0070-..
DR2C 80MA 4 3000 3.5 11.3 7.9 MCX91A-0125-5E3-4-.. MDX91A-0095-5E3-4-.. MDA90A-0080-503-X-.. -0095-..
DR2C 90SA 6 3000 5.6 18 12.5* MCX91A-0160-5E3-4-.. MDX91A-0125-5E3-4-.. MDA90A-0125-503-X-.. -0125-..
DR2C 90LA 6 3000 7.1 22.5 14.9 MCX91A-0240-5E3-4-.. MDX91A-0160-5E3-4-.. MDA90A-0160-503-X-.. -0160-..
DR2C 100LSA 6 3000 9.4 30 22 MCX91A-0320-5E3-4-.. MDX91A-0240-5E3-4-.. MDA90A-0240-503-X-.. -
DR2C 100LA 6 3000 11 34 24 MCX91A-0320-5E3-4-.. MDX91A-0240-5E3-4-.. MDA90A-0240-503-X-.. -
DR2C 112MA 6 3000 15 47 32.5 MCX91A-0460-5E3-4-.. MDX91A-0460-5E3-4-.. MDA90A-0320-503-X-.. -
DR2C 132SA 6 3000 17 54 34 MCX91A-0460-5E3-4-.. MDX91A-0460-5E3-4-.. MDA90A-0480-503-X-.. -

* Nominal current inverter -0125-..

Can be used worldwide in various applications:

Transport and logistics

  • Belt conveyors, especially sorter belts
  • Roller conveyors
  • Belt conveyors
  • Rotary tables
  • Scissor lift tables
  • Palletizers

Production technology

  • Skid conveyors
  • Rotary units
  • Lifting/lowering conveyors
  • Rapid/creep speed positioning

Only half the solution without a gear unit? Central or decentralized inverters?

No matter which combination you need: Our modular system has the right variant!

This allows you to create a more energy-efficient system, component by component, combined with speed control or time-based system management.

Find out more Find out more