Do you need advice on a specific inquiry? Just send us a message with your questions.

Contact us now
Gear units Frequency inverters Servomotors Servo gear units AC motors, asynchronous motors Control technology

Planetary gear units P

Space-saving planetary gearmotors for operations with low output speed:

The compact constructn as a planetary gear unit and a primary gear unit is a feature of our industrial gear unit P series. They are used in systems which demand low speeds and a high torque.

Torque range 25 – 631 kNm, gear ratios 100 – 4000.

Read more: Planetary gear unit P

Planetary gearmotors XP

High-performance planetary gear units with free drive shaft:

The XP series industrial gear units are compactly built planetary gear units for very high torque ratings up to 5 200 kNm. As a stand-alone gear unit it is positioned separately from the motor.

Torque range 600 – 5200 kNm, gear ratios 22 – 3600 *.

*) In combination with primary gear units from our SEW-EURODRIVE modular concept for standard gear units.

Read more: Planetary gearmotors XP

Planetary gearmotors P-X.e

High torque, high thermal rating:

Many applications in industries such as bulk materials handling or environmental and recycling technology depend on drives with high torques and mean speeds. SEW­EURODRIVE has the solution: a perfectly coordinated unit consisting of planetary gear units and standardized primary bevel-helical gear units.

Torque range 100 – 500 kNm, gear ratios 160 – 560.

Read more: Planetary gear unit P-X.e

Planetary gearmotors PPK

Compact – reliable – flexible:

The load is distributed across multiple planet gears, resulting in a significantly higher power density and thus enabling smaller dimensions compared to other gear unit types. The PKK series planetary gear units are therefore perfect for all heavy-duty applications that require a robust, compact design and high gear ratios.

Torque range 10,70 – 17,65 kNm, gear ratios 65 – 10 650 *.

*) In combination with primary gear units from our SEW-EURODRIVE modular concept for standard gear units.

Read more: Planetary gear unit PPK

Planetary gear units P2.e

Compact design, high thermal limit rating:

The combination of the high torque density and compact design means the planetary gear unit can be used in applications where space is tight. To also achieve a high thermal limit rating, there is the option of an integrated fan in the motor interface.

Torque range 24,8 – 124 kNm, gear ratios 15,2 – 332.

Read more: Planetary gear unit P2.e