• Our experts know your industry and its requirements.
  • Our global network ensures we are there wherever and whenever you need us.
  • We have the expertise and the tools to provide optimum advice and support.
Contact us now
Your benefits

Worldwide availability
Thanks to the global presence of our Drive Technology Centers

Tested quality
With continuous quality control measures according to the latest requirements for explosion protection

Global application expertise
Thanks to many years of success in implementing numerous applications in a wide variety of industries

Powerful: Explosion-protected industrial gear units for safe operation

For operators or original equipment manufacturers of machines or conveyor systems, it is essential that the drives they use are resilient, easy-to-maintain and reliable in operation. The X series industrial gear units, P series planetary gearmotors and P2.e and P-X.e series planetary gear units meet the requirements of the EU Directive 2014/34/EU (ATEX) in the European Union. Other European countries, such as Switzerland, have also adopted this regulation. We offer the reliable operation you need for your system in a wide variety of potentially explosive atmospheres to meet all the legal regulations and standards.

Special measures are required for the operation of systems and machinery in areas with potentially explosive air/gas or air/dust mixtures. If formation of this kind of mixture cannot be prevented, specially protected gear units are required. Applicable standards and regulations govern the use of resources within existing hazard zones. Our X and P series explosion-protected industrial gear units meet the design requirements for group II, category 2G or 3G (potentially explosive gas atmosphere) and 2D or 3D (potentially explosive dust atmosphere). The gear units are suitable for use in zones 1 and 21 or zones 2 and 22. With SEW­EURODRIVE, you’re always on the safe side.

Optional equipment for your applications in potentially explosive atmospheres

The large number of predefined optional equipment for explosion-protected industrial gear units offers you optimal flexibility and safety. These include: motor adapters, backstops, sealing systems, shaft end pumps, mounting flanges and much more. This way, you can also implement explosion-protected applications with your industrial gear unit.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

We offer the following industrial gear unit series in accordance with the aforementioned ATEX directives

The explosion-protected helical gear units, bevel-helical gear units and planetary gearmotors offer the ideal foundation for many of our tailored application solutions, including:

  • Agitators
  • Belt conveyors in the underground sector
  • Apron conveyors in the underground sector
  • and much more