• Detailed information about your individual product
  • CAD data and documentation for your configuration
  • Direct order request or ordering
Configure product now
Your benefits

Safe operation
The proven motors/gear unit combinations in ATEX design offer maximum explosion protection.

Utilize versatility
The modular concept for EDR.. motors and ATEX helical gear units is particularly extensive.

Achieve high torque values
R..EDR.. helical gearmotors offer powerful performance, even when high torque values are required.

F..EDR.. explosion-protected parallel-shaft helical gearmotors

The safe gearmotor variant for potentially explosive atmospheres

R..EDR..helical gearmotors fully comply with the ATEX standard. In II2GD and II3GD versions, they offer the ideal combination of performance and explosion protection.

Particularly when selecting motors, you should not have to make compromises. Our ATEX-certified EDR.. motors are critical components when it comes to drive safety in potentially explosive areas. A number of motor sizes cover a power range from 0.12  kW to 45 kW and offer a large degree of flexibility in terms of selection.

Plant-specific torques ranging from 50 Nm to 18,000 Nm can.be flexibly realized in combination with the robust, explosion-protected helical gear units from the R series.

This broad spectrum is made possible by the SEW-EURODRIVE modular concept. Our explosion-protected R..EDR..helical gearmotors are available for categories 2 and 3. They can also be safely used in gas zones 1 and 2 and/or in dust zones 21 and 22.

Our explosion-protected R..EDR.. helical gearmotors also always meet high demands in terms of low weight and space-saving installation.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Adapters Extended Warranty Surface and corrosion protection Lubricants Brakes and brake control Encoder systems /DUE diagnostic unit option Premium Sine Seal oil seal Other additional features

Explosion-protected helical gear unit

RX series (single-stage)

  • Highly efficient helical gear units in 6 sizes
  • High output speeds up to 830 Nm
  • Gear unit ratios up to i = 8.65
    • Available in foot-mounted or flange-mounted design

R series (two-stage and three-stage)

  • Fifteen different sizes allow for an optimum ratio between performance and space requirements
  • Finely stepped gear unit ratios up to i = 289.74, or i = 27 001 for double gear units
  • Available in foot-mounted or flange-mounted design
  • Also available with reduced backlash

RM series (two-stage and three-stage)

  • Explosion-protected helical gear units with extended output bearing hub
  • Specifically designed for agitating applications
  • 10 sizes
    • Offer gear unit ratios up to i = 289.74
    • Allow high overhung and axial loads as well as bending moments
More on explosion-protected R series helical gear units

Explosion-protected AC motors

EDR.. series

  • Compliant with EC Directive 94/9/EC (ATEX), or as of April 20, 2016 of the EU Directive 2014/34/EU (ATEX) and IECEx
    • Can be used in categories 2G, 2GD and 3GD, 3D for zones 1 / 21 and 2 / 22
    • Also available as brakemotor in category 3
    • Conform to the efficiency class IE2
    • In accordance with IECEx to EPL Gb and Db as well as Gc and Dc
    • In accordance with the IECEx Certified Equipment Scheme, EDRS and EDRE motor types are audited and certified by PTB by means of ExTr, QAR, and CoC. For more information on the certification system, see the website of the International Electrotechnical Commission.
    • Operation on a frequency inverter, also in field-weakening operation, for categories 2 and 3 and/or EPL .b and .c
  • According to HazLoc-NA® (NEC500/C22.1)
    • Motors are certified according to the Class Division System and therefore meet the explosion protection requirements for the North American market
    • Available as CID2 type, for Division 2 Class I for gas groups A, B, C and D
    • Available as CIID2 type, Division 2 Class II for dust groups F and G
    • Available as type /CICIID2, for Division 2 Class I for gas groups A, B, C and D and Class II for dust groups F and G
    • Also available as brakemotor
    • Operation with frequency inverter possible
More on explosion-protected EDR.. series AC motors

RX..EDR.. gearmotors

RX..gear units (single-stage) EDR.. motors
Gear unit size MaMax. Gear unit
Nm
Size Power
kW
57 69 71S4 – 132M4 0.12 – 5.5
67 134 71S4 – 132M4 0.12 – 5.5
77 215 71S4 – 160M4 0.12 – 9.2
87 405 71S4 – 180L4 0.12 – 18.5
97 595 71S4 – 225M4 0.12 – 45
107 830 100M4 – 225M4 2.2 – 45

R..EDR.. gearmotors

R.. gear units (two-stage and three-stage) EDR.. motors
Gear unit size MaMax. Gear unit
Nm
Size Power
kW
07 50 71S4 – 71M4 0.12 – 0.37
17 85 71S4 – 80M4 0.12 – 0.75
27 130 71S4 – 100LC4 0.12 – 3
37 200 71S4 – 100LC4 0.12 – 3
47 300 71S4 – 132M4 0.12 – 5.5
57 450 71S4 – 132M4 0.12 – 5.5
67 600 71S4 – 132M4 0.12 – 5.5
77 820 71S4 – 160M4 0.12 – 9.2
87 1550 71M4 – 180L4 0.37 – 18.5
97 3000 71M4 – 225M4 0.37 – 45
107 4300 100M4 – 225M4 2.2 – 45
127 6000 100M4 – 225M4 2.2 – 45
137 8000 132M4 – 225M4 5.5 – 45
147 13 000 160M4 – 225M4 9.2 – 45
167 18 000 160M4 – 225M4 9.2 – 45
  • Applications in potentially explosive atmospheres with air/gas or air/dust mixtures according to Directive 94/9/EC (ATEX), or as of April 20, 2016 of the EU Directive 2014/34/EU (ATEX)
  • Applications with equipment categories II2GD and II3GD
  • Use with air mixtures

Examples:

  • Rotary tables
  • Pumps and fans
  • Waste water and sewage treatment plants
  • Fans
  • Roller conveyors
  • Belt conveyors
  • Chain conveyors
  • Corner transfer units