• Detailed information about your customized product
  • CAD data and documentation for your configuration
Configure product now
Your benefits

Remain flexible
whether in a gas or dust atmosphere, you can reliably operate our explosion-protected motors in both hazard zones.

Use in parallel
since we combine gas and dust protection in one drive, meaning you can decide independently which hazard is more significant.

Be safe
thanks to their approval in line with EU directive 2014/34/EC (ATEX), IECEx or HazLoc-NA® and local approvals, you can use the motors almost anywhere in the world.

Meet ecological design requirements
with the EDRN.. motors. These are designed, manufactured and constructed in line with the latest standards, laws, and regulations.

Worldwide network
that enables us to help you with questions relating to all aspects of your application and the fulfillment of requirements in the target country for your delivery.

No compromises in hazard zones: high-performance, explosion protection-compliant motors

You can rely on our drive technology, even in potentially explosive atmospheres. There is no need to make any compromises either in terms of safety for your application or in terms of the variety of performance levels of the drives used.

Our explosion-protected AC motors of the EDR.. series comply with the most important international guidelines and standards.

With their IE3 energy efficiency classification, the EDRN.. motors meet the efficiency class requirements of many countries and comply fully with the requirements of European Directive (EU) 2019/1781.


The following rule sets were applied to enable use in as many countries as possible:

  • ATEX: EU Europe and countries that recognize ATEX.
  • IECEx: Countries that recognize IECEx.
  • HazLoc-NA®: USA and Canada.

In Europe, the 2014/34/EU (ATEX) directive applies to devices and protection systems designated for use in potentially explosive atmospheres. EDRN.. motors meet all defined requirements for equipment intended for use in potentially explosive atmospheres as stipulated in the directive. They are also available with different protection types or IP degrees of protection depending on the atmosphere, i.e. gas or dust.

In terms of their safety requirements, the motors of the EDRN.. series comply with equipment group II. To put it simply, you can use these explosion-protected motors in categories 2 and 3, in gas zones 1 and 2, and in dust zones 21 and 22.

For countries that recognize the IECEx system, the motors are available with IECEx certification in the EPLs b and c (EPL = Equipment Protection Level).

Based on the approvals to ATEX or IECEx, there are country-specific approvals for China (CCCEx), Korea (KCs), the Eurasian Customs Union (EAC Ex), Ukraine (UA TR) and Brazil (INMETRO).

The HazLoc-NA® motors have been certified by the notified body of the CSA Group under the Class Division System for use in class I (gas) division 2 and class II (dust) division 2. They meet the requirements of the Canadian C22.1 and US-American NFPA70 codes.

The motors come in 28 sizes (from 63 to 315), covering a power range from 0.12 kW to 200 kW. We thus provide you with access to countless drive combinations for the most diverse systems and machines in potentially explosive atmospheres.

Only half the solution without a gear unit? Then use our modular system and combine an explosion-protected motor with a helical, parallel shaft, worm, bevel gear or SPIROPLAN® gear unit of your choice. The range also includes a suitable planetary gear unit or helical-bevel gear unit for servo applications.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Brakes and brake control Brake control Surface and corrosion protection Encoder systems Other additional features Drive selection Product configurator Select replacement product

Or get an overview first

Online Support

As a system operator, you must comply with special guidelines for areas with explosive gas/air and dust/air mixtures. We naturally observe these guidelines when developing new or existing explosion-protected drive technology. Put your trust in our many years of experience and expertise!


Explosion-protected motors of the EDR.. series

Explosion-protected motors of the EDRN.. series meet the energy efficiency classification IE3 according to IEC 60034-30-1 and premium efficiency according to NEMA MG-1 and Directive (EU) 2019/1781. Motors of the EDRS.. series meet the energy efficiency classification IE1 according to IEC 60034-30-1.


Compliant with Directive 2014/34/EU (ATEX)

Approvals for the motor were performed according to the latest European standards applicable to explosion protection:

Standards:

  • General explosion protection requirements EN 60079-0
  • Gas EN 60079-7 Equipment protection by increased safety "e" (Ex eb and ec)
  • Dust EN 60079-31 Explosive atmospheres - Equipment dust ignition protection by enclosure "t" (Ex tb and Ex tc)
  • Compliance with the internationally applicable Equipment Protection Levels EPLs
  • Motors of the EDR.. series comply with the most important standards and meet IEC motor standard 60034

Certificates:

  • The certification processes were conducted by the German PTB (Federal Institute of Metrology).
  • The motors correspond to equipment group II.
  • Motors in categories 2G, 2D and 3G, 3D for zones 1 / 21 and 2 / 22

Options:

  • Category 3 motors also available with brakes, encoders and forced cooling fans
  • Approved for operation on a frequency inverter, including in field weakening operation, for category 2 and 3


Compliant with IECEx

Approvals for the motor were performed according to the latest international standards applicable to explosion protection:

Standards:

  • General explosion protection requirements IEC 60079-0
  • Gas IEC 60079-7 Equipment protection by increased safety "e" (Ex eb and ec)
  • Dust IEC 60079-31 Explosive atmospheres - Equipment dust ignition protection by enclosure "t" (Ex tb and Ex tc)
  • Compliance with the internationally applicable Equipment Protection Levels EPLs
  • Motors of the EDR.. series comply with the most important standards and meet IEC motor standard 60034



Certificates:

Options:

  • EPL Gc and Dc also available with brakes, encoders and forced cooling fans
  • Approved for operation with a frequency inverter, including in field weakening operation, in EPL b and c

Compliant with HazLoc-NA® for the United States and Canada

Approvals for the motor were performed according to the latest North American standards applicable to explosion protection:

Standards:

  • Approvals for the North American market were conducted in line with the
    • US regulations of NFPA70, National Electrical Code (NEC Article 500)
    • Canadian C22.1 Canadian Electrical Code, Part I and CAN/CSA-C22.2 Canadian Electrical Code, Part II
    • to the Class and Division System
    • Certification by the notified body of the CSA Group
  • The EDRN.. motors meet the energy efficiency requirements for Canada, based on the Energy Act of 2010, including amendment 13, compulsory since June 2017, and CSA C390-10.
  • The United States in line with the EISA (Energy Independence and Security Act) and the Code of Federal Regulations Title 10, Chapter II, Subchapter D, Part 431 B Motors

Certificates:

  • Available as CID2 type, for class I division 2 for gas groups A, B, C and D
  • Available as CIID2 type, for class II division 2 for dust groups F and G
  • Available as CICIID2 type, for class I division 2 for gas groups A, B, C and D, and class II division 2 for dust groups F and G

Options:

  • Also available as a brakemotor with latch function and encoder
  • Operation with frequency inverter, in class I division 2 and class II division 2 possible
    • No power reduction
    • Setting range 1:6 to 1:10 possible
    • Speed up to 3000 U/min
  • Optional encoder mounting adapters

Based on the approvals to ATEX or IECEx, there are country-specific approvals for Brazil (INMETRO), China (CCCEx), the Eurasian Customs Union (EAC Ex), Korea (KCs), and Ukraine (UA TR)

Australia/New Zealand

Australia and New Zealand recognize the IECEx Certificate of Conformity (CoC) without additional certification or registration. The motors must be MEPS-approved (IE2 ≥ 0.75 kW) and registered.

Brazil

Brazilian legislation requires a Certificate of Conformity (CoC) from the National Institute of Metrology, Quality and Technology (INMETRO). For this reason, the IECEx CoC is not valid in Brazil. However, the test reports (ExTRs) are recognized and form part of the CoC, as long as the motors with INMETRO certification are listed on the IECEx website.

Requirements for potentially explosive atmospheres on the Brazilian market are specified in regulations no. 179 (May 2010) and No. 89 (February 2012).

China

In China, explosion protection requirements are described in the GB 3836 and GB 12476 series of standards. These standards were harmonized with the older editions of the IEC 60079 and IEC 61241 series of standards. From October 1, 2020, motors must be certified to CNCA-C23-01:2019 and the manufacturing plants must be audited.
According to the Chinese efficiency regulations, the motors are to be marked with the Chinese Energy Label (CEL).

Eurasian Customs Union

Gearmotors for the Eurasian Economic Union (Russia, Kazakhstan, Belarus; Armenia, and Kyrgyzstan) are certified according to the requirements of TR CU certificate/declaration. They are marked with the EAC logo (Eurasian Conformity).

Products designated for use in potentially explosive areas feature an additional marking.


Great Britain

Motors for the UK are designed in accordance with the Equipment and Protective Systems Intended for Use in Potentially Explosive Atmospheres Regulations 2016. For the motors there is the UK declaration of conformity and for motors of category 2 the UK-type-examination certification.

The marking is analogous to the European regulations but with the UKCA mark.

Korea

The Republic of Korea, generally known as South Korea, requires equipment in potentially explosive atmospheres to be certified in line with the Occupational Safety and Health Act.

EDR.. are certified by the state-run KOSHA (Korea Occupational Safety and Health Agency). Certified products are marked with the KC logo (Korea Certification).

In accordance with the REELS directive (Regulation on Energy Efficiency Labeling and Standards), explosion-protected motors have had to meet energy efficiency class IE3 since October 1, 2018. Motors are marked with the KEL (Korea Energy Label).

Ukraine

Motors for the Ukrainian market are certified according to the "Ukrainian Technical Regulations" (UA TR) and are marked accordingly.

Compliant with Directive 2014/34/EU (ATEX)

Explosion-protected motors of the EDRN.. series

ATEX
design variant
Explosion protection Zone 4-pole type / size Power range
[kW]
IE class
/3G II3G, "ec", IIB or IIC,T3 2
EDRN 63MS - 315H
0.12 - 200 IE3
/3D II3D, "tc", IIIB or IIIC, T120°C or T140°C 22
/3GD II3G, "ec", IIB or IIC,T3 2 / 22
II3D, "tc", IIIB or IIIC, T120°C or T140°C
/2G II2G, "ec", IIB or IIC,T3 1 EDRN 63MS - 315H 0.12 - 110
/2D II2D, "tb", IIIC, T120°C 21 EDRN 63MS - 315H 0.12 - 200
/2GD II2G, "ec", IIB or IIC,T3 1 / 21 EDRN 63MS - 315H 0.12 - 110
II2D, "tb", IIIC, T120°C
/2G II2G, "eb", IIB or IIC, T4 1 EDRN 63MS - 80M 0.12 - 0.75
/2G II2G, "eb", IIB or IIC, T3 EDRN 90S - 160L 1 - 13.5*

*Reduced power rating for motors with increased safety eb according to DIN V 42673 -2

Compliant with the IECEx standard

Explosion-protected motors of the EDRN.. series

IECEx
design variant
Explosion protection Zone 4-pole type / size Power range
[kW]
IE class
/3G-c EPL Gc, "ec", IIB or IIC, T3
2
EDRN 63MS - 315H
0.12 - 200 IE3
/3D-c EPL Dc, "tc", IIIB or IIIC, T120°C or T140°C 22
/3GD-c EPL Gc, "ec", IIB or IIC, T3 2 / 22
EPL Dc, "tc", IIIB or IIIC, T120°C or T140°C
/2G-b EPL Gb, "eb", IIB or IIC, T3 1 EDRN 63MS - 315H 0.12 - 110
/2D-b EPL Db, "tb", IIIC, T120°C 21 EDRN 63MS - 315H 0.12 - 200
/2GD-b EPL Gb, "eb", IIB or IIC, T3 1 / 21 EDRN 63MS - 315H 0.12 - 110
EPL Db, "tb", IIIC, T120°C
/2G-b EPL Gb, "eb", IIB or IIC, T4 1 EDRN 63MS - 80M 0.12 - 0.75

* only in accordance with ATEX

Explosion-protected motors of the EDRS.. series

IECEx
design variant
Explosion protection Zone 4-pole type / size Power range
[kW]
IE class
/3D-c EPL Dc, "tc", IIIB or IIIC, T120°C or T140°C 22 EDRS 71S - 80S
0.12 - 0.55 IE1
/3GD-c EPL Gc, "ec", IIB or IIC, T3
2 / 22
EPL Dc, "tc", IIIB or IIIC, T120°C or T140°C
/2G-b EPL Gb, "eb", IIB or IIC, T3 1 EDRS 71S - 80S 0.25 - 0.55
/2GD-b EPL Gb, "eb", IIB or IIC, T3 1 / 21 EDRS 71S - 80S 0.25 - 0.55
EPL Db, "tb", IIIC, T120°C
/2G-b EPL Gb, "eb", IIB or IIC, T4 1 EDRS 71S - 80S 0.25 - 0.55

* only in accordance with ATEX

Compliant with NFPA 70 and C22.1 (HazLoc-NA®)

Explosion-protected motors of the EDRN.. series

HazLoc-NA® design variant Explosion protection Frequency inverter operation 4-pole type / size Power range
[kW]
IE class
/CID2 Class I, division 2, groups A, B, C & D, T3B or T3C T3 EDRN 63MS - 315H 0.12 - 200 IE3
/CIID2 Class II, division 2, groups F & G, T4A T3C
/CICIID2 Class I, division 2, groups A, B, C & D, T3B or T3C T3
Class II, division 2, groups F & G, T4A T3C

Explosion-protected motors of the EDRS.. series

HazLoc-NA® design variant Explosion protection Frequency inverter operation 4-pole type / size Power range
[kW]
IE class
/CID2 Class I, division 2, groups A, B, C & D, T3B or T3C T3 EDRS 71S - 71M 0.18 - 0.55 IE1
/CIID2 Class II, division 2, groups F & G, T4A T3C
/CICIID2 Class I, division 2, groups A, B, C & D, T3B or T3C T3
Class II, division 2, groups F & G, T4A T3C

Overview of the advantages of combining an explosion-protected motor with increased safety "eb" over AC asynchronous motors in protection type "d" (EN 60079-1; flameproof enclosure):

  • High efficiency
  • Shortest possible delivery times, high availability
  • Delivery from a single source, from one manufacturer offering both motor and inverter components, which are therefore optimized to each other
  • Simpler qualification for maintenance and service
  • Higher speeds, field weakening operation
  • Lighter motor
  • Certified for operation with frequency inverters
  • Suitable for pump and fan drives
  • After decades of successful application, the "Ex e + FI" combination has a high level of acceptance among customers and end users

Strict adherence to guidelines is particularly important in areas with potentially explosive gas/air and/or dust/air mixtures. We ensure this by drawing on our many years of experience and expertise, which is constantly being expanded with new and further developments.

  • Our 4-pole motors are also suited for operation with frequency inverters according to ATEX, IECEx and HazLoc-NA®
  • Category 2 and EPL b and c are certified by prototype testing
  • Motors are certified to HazLoc-NA® by CSA
  • In category 3, EPL c and division 2, brakemotors are also available
  • The suitability for operation with inverters is confirmed on the nameplate
  • A second nameplate provides all the information required for operation
Zone Motor type Protection type MOVITRAC® B MOVIDRIVE® B MOVIMOT®
1
EDR.. /2G "eb" (EN 60079-7, increased safety) x x –
2 EDR.. /3G "ec" (EN 60079-7, increased safety) x x –
21 EDR.. /2D "tb" (EN 60079-31, dust explosion protection) x x –
22 EDR.. /3D "tc" (EN 60079-31, dust explosion protection) x x x

MOVITRAC® B and MOVIDRIVE® B are installed outside the potentially explosive area. MOVIMOT® can be used with EDR.. motors in zone 22.

The additional features possible depend on the explosion protection

Output options
Output options /foot and flange-mounted design as for standard motor
Mechanical attachments
Brake All sizes in category 3 and EPL c for motors up to the size 280M in HazLoc-NA®
Manual brake release HF, HR
Backstop /RS
Decentralized installation MOVISWITCH® and MOVIMOT® in II3D for motors from size 71 to 100 in ATEX
Temperature sensors / temperature detection
Thermal motor protection /TF
Temperature detection /PT, /PK
Encoders
Add-on encoder EDRN71-315 /EK8S, /EK8R, /EK8C, /AK8W, /AK8Y,
/EV8S, /EV8R, /EV8C, /AV8W, /AV8Y
EDRN.. mounting adapters /EK8A, /XV8A
Add-on encoder EDRS71-80 /ES7S, /ES7R, /ES7C, /AS7W, /AS7Y, /EV7S, /EV7R, /EV7C, /AV7W, /AV7Y
EDRS.. mounting adapters /ES7A, /XV.A
Ventilation
Forced cooling fan /VE in category 3 and EPL c
More options
2nd shaft end /2W

Applications in potentially explosive atmospheres with air/gas or air/dust mixtures according to Directive 2014/34/EU (ATEX), IECEx and in accordance with HazLoc-NA®.

  • Waste water and sewage treatment plants
  • Construction material processing
  • Conveyor applications
  • Wood processing
  • Process applications in the chemical and pharmaceutical industries
  • Coatings and paint processing
  • Food processing (for example grain/flour)
  • Ventilation and climate control

Application examples:

  • Corner transfer units
  • Extruders
  • Travel and hoist drives in storage/retrieval systems
  • Screw conveyors
  • Belt conveyors
  • Hoists and lifting stations
  • Chain conveyors
  • Freight elevators
  • Pallet conveyors
  • Gantry cranes
  • Presses
  • Pumps and fans
  • Roller conveyors
  • Rotary tables
  • Scissor lift tables
  • Fans