• Detailed information about your individual product
  • CAD data and documentation for your configuration
  • Option to directly request a quotation or place an order
Configure product now
Your benefits

Efficient operation
thanks to wear-free SPIROPLAN® gearing and minimized friction losses.

Light and compact
due to the aluminum housing and the specially designed gearing.

Explosion-proof helical-worm gear units Explosion-proof helical-bevel gear units

Our smallest solutions: lightweight and compact, even in the ATEX version

What is special about SPIROPLAN® right-angle gear units is their wear-free gearing. It ensures that the power is transmitted reliably and adjusts the speed in your materials handling system. Of course, it’s also included in the explosion-proof gear unit version: an ATEX-compliant gear unit for equipment categorie II2GD.

With this gearing, our SPIROPLAN® right-angle gear units deliver output torques up to 180 Nm in the motor power range from 0.12 to 3.0 kW. The steel-steel material combination and the special tooth meshing enable a short gear unit design for space-saving installation of the drives.

Only half the solution without a motor? Then use our sophisticated modular concept and combine the explosion-proof gear units of the W series with the explosion-proof motor of your choice.

It’s the details that make the difference

Thanks to their aluminum housing, these right-angle gear units are real lightweights. Their special gearing and lubrication for life ensure that they require very little maintenance. These gear units are designed for long and reliable operation. No compromises: The SPIROPAN® right-angle gear units are suitable for almost any drive task due to their many design variants.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

TorqLOC® hollow shaft mounting system Surface and corrosion protection Adapters Extended Warranty Lubricants
  • Gear units comply with Directive 94/9/EC (ATEX), or as of April 20, 2016 of the EU Directive 2014/34/EU (ATEX), equipment group II, categorie 2, variant II2GD
    • For use on the European market
    • Accepted in China
    • Accepted in Russia in combination with EAC certificates (formerly GOST-R)
  • Certified protection types:
    • Protection type “c”: Protected by safe construction (design safety), EN13463-1 and -5
    • Protection type “k”: Protected by liquid immersion, EN13463-1 and -8
  • Standardized robust covers as shrink disk covers on the gear unit
  • All screws are secured against automatic loosening
  • Gear unit has a separate nameplate
  • High-quality oil seals
  • Lubricant can withstand high temperatures
  • Robust right-angle gear unit:
    • Wear-free SPIROPLAN® gearing (steel-steel material combination) and special tooth meshing
    • Minimized friction losses, optimized mechanical efficiency, reduced energy consumption
    • Vibration-free running/operation
  • Small gear ratios allow for high motor power and high speed
  • Lightweight aluminum housing
  • Mounting
    • Identical hole spacing and shaft heights in the foot and face offer many different mounting options
  • Installation for W10, W20, W30:
    • The oil quantity is independent of the mounting position in these sizes
  • Available variants:
    • Foot- or flange-mounted
    • B5 or B14 flange-mounted
    • Solid or hollow shaft
    • Adapter mounting
  • Asynchronous motor mounting
    • W10, W20, W30: Direct motor mounting
    • W37, W47: Motor flange mounting

W series / sizes 10, 20, 30, 37, 47

    Sizes 10, 20, 30, 37, 47 Size W10 Size W20 Size W30 Size W37 Size W47
Gear unit ratio i 3.20 – 75.00 6.57 – 75.00 6.57 – 75.00 6.57 – 75.00 3.20 – 69.05 3.27 – 74.98
Max. output torque Nm 25 – 180 25 40 70 110 180
Motor power range
(Mounting via AM motor adapter)
kW 0.09 – 3.0 0.09 – 0.12 0.12 – 0.37 0.12 – 0.75 0.12 – 1.5 0.12 – 3.0
  • Applications in potentially explosive atmospheres with air/gas or air/dust mixtures according to Directive 94/9/EC (ATEX), or as of April 20, 2016 of the EU Directive 2014/34/EU (ATEX)
  • Equipment categories II2GD
  • Use with air mixtures
    • With gases (G): in zones 1 and 2
    • With dusts (D): in zones 21 and 22
  • Examples:
    • Small and fast-running conveyor belts in intralogistics
    • Roller conveyors
    • Belt conveyors
    • Chip conveyors
    • Sizes W10, W20 and W30: ideal for noise-sensitive work environments
    • Sizes W37 and W47: ideal for hygienic applications in the food and beverage industry