• Our experts understand your industry and your requirements
  • Our global network ensures we are there wherever and whenever you need us.
  • We have the expertise and the tools to provide optimum support and advice.
Contact us now
Your benefits

You still have a free choice
of fieldbus communication. This is because our inverters will always have the relevant interfaces.

Immediate access
to all relevant data is provided with all interface adapters.

Efficient communication for your drive technology

SEW-EURODRIVE therefore offers various interface adapters for adapting the signal level and coding of the different communication technologies. This enables you, as system designer or operator, to have total freedom and flexibility beyond the limits of technology in the selection your components.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

  • USM21A: USB to RS485
  • USM21A: USB to CAN
  • UWS21B: RS232 to RS485